(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Bullet, Insulated, Receptacle, PC-F【100 Pieces Per Package】

Crimp Terminal - Bullet, Insulated, Receptacle, PC-F

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Plug model pin terminal made by highly reliable Japanese manufacturers. 1 pack contains 100 pieces

  • For Power Supply
  • For Signal
  • Caulking
  • Tin-Plated

● Female end of the plug-in model pin terminal. It can be used as a relay for wires inside equipment by combining with male, plug-in model pin terminals. Product has excellent vibration resistance, heat resistance and insulation.


Rated Current: 0.75 mm2: 12A, 1.25 mm2: 15A, 2.0 mm2: 20A
Rated Voltage: 300V AC


· Perform crimping with the dedicated tools.
· This product is not waterproof. Avoid using it in places exposed to water.
· Available from 1 pack (100 pieces).

(i)Caution

Specifications

Plug-in Model Pin Terminal, General Model Female:Related Image

1-pack 100-piece Pack

More Information

Plug-in Model Pin Terminal, General Model Female:Related Image

External Dimensions Table and Specifications
ModelColor Insulation MaterialExternal Dimensions (Unit: mm)Applicable Electric Wire RangeStrip Dimensions Guideline (mm)Compatible Tool
ØAØBØCØDEFGStranded Wire (mm2)AWG
PC-2005-FTransparentNylon
UL94V-2
2.14.61.73.124.513.011.50.5 ~ 0.7520 ~ 186 ~ 7NH-32
PC-4009-FRed3.956.91.83.226.215.011.20.75 ~ 1.2518 ~ 167 ~ 8
PC-4020-FBlue2.43.92.014
Part Number
PC-4009-F
PC-4020-F
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSApplicable wire size
(AWG)
Insulation coating (color)

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1018 ~ 16Red

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1014[Blue] Blue

Loading...

  1. 1

Basic Information

Type Plug-in Model Connector Series Pin Terminal Outer diameter B(mm) 3.95
Overall length C(mm) 26.2 Insulation material Nylon Material UL94V-2
Terminal Model Classify F Model Remark Please refer to the catalog for details such as terminal shape and terminal Model.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.