(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
110 series plug-model terminal made by reliable Japanese manufacturers. 1 pack contains 100 pieces
Part Number
Configured Part Number is shown.
1-pack Pack100-piece
External Dimensions Table and Specifications
Model | Color | Insulation Material | External Dimensions (Unit: mm) | Applicable Electric Wire Range | Strip Dimensions Guideline (mm) | Compatible Tool | ||
Counterpart Side Tab Thickness | Counterpart Side Tab Width | Stranded Wire (mm2) | AWG | |||||
TMDEN-280509-FA | Transparent Red | Nylon UL94V-2 | 0.5 | 2.8 | 0.75 ~ 1.25 | 18 ~ 16 | 7 ~ 8 | NH-32 |
TMDEN-280809-FA | 0.8 |
Part Number |
---|
TMDEN-280509-FA |
TMDEN-280809-FA |
Loading...
Plug-in Type Connection Terminals
Features
Common Specifications
Characteristics
Item | Contents | |||
---|---|---|---|---|
Rated Voltage | 300 VAC or less | |||
Rated Current (A or less) | Connector Type | Wire Size (mm2) | ||
0.75 | 1.25 | 2.0 | ||
110 Series | 8 | 12 (10)* | - | |
187 Series | 10 | 15 (10) | 20 (15) | |
250 Series | 10 | 15 (10) | 20 (15) | |
Pin Terminal | 12 | 15 | 20 | |
Operating Temperature Range | Vinyl Chloride | -40°C ~ +75°C | ||
Nylon | -40°C ~ +105°C |
Allowable Voltage
Item | Materials | Finish |
---|---|---|
Connector | Brass | Tin-plated |
Sleeve | Oxygen-Free Copper Tube | Tin-plated |
Insulator | Vinyl Chloride | UL94V-0 |
Nylon | UL94V-2 |
Type | Plug-in Model Connector | Series | 110 | Outer diameter B(mm) | 5.5 |
---|---|---|---|---|---|
Overall length C(mm) | 19.5 | Applicable wire size(AWG) | 18 ~ 16 | Insulation material | Nylon |
Insulation coating (color) | Transparent Red | Representative standards | UL / CSA | Material | UL94V-2 |
Remark | Please refer to the catalog for details such as terminal shape and terminal Model. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy