(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Small terminal block, which is also used for terminal block box
● Ultra-compact terminal block with 7 mm pitch between terminals. Comes with an insulation protective cover and wide marking plate.
Part Number
Configured Part Number is shown.
Specifications
Rated Voltage | 250 VAC / DC |
Rated Current | 15A |
Peak Voltage | 2,000 VAC / 1 Minute Interval |
Insulation Resistance | 500 VDC, 200 MΩ or More |
Body Material | Degeneration PPO, UL94V-1 |
Operating Temperature Limit | -20 °C ~ +60 °C |
Clamping Screws | M3 x 8, with Square Washer |
Clamping Torque | 1.2 N∙m |
Inter-Terminal Pitch | 7mm |
Part Number |
---|
Loading...
Wiring Method | Screw | Mounting Method | Direct Mounting | Parts / Finished Products | Assembled Finished Product |
---|---|---|---|---|---|
Specifications | Small Terminal Block (With Insulation Protection Cover, Marking Plate) | Inter-Terminal Pitch(mm) | 7 | Rated Voltage | 250 VAC, VDC |
Peak Voltage | 2,000 VAC/min | Insulation Resistance | 500 VDC, 200 MΩ or More | Operating Temperature Range(°C) | -20 °C ~ 60 °C |
Material | Degeneration PP0, UL84V-1 | Rated Current | 15 A | Clamping Screws | M3 x 8, with square washer |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy