(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Extraction tool that minimizes the load when extracting contact
Part Number
Configured Part Number is shown.
WPTOOL-L
Loading...
Features
Specifications
Item | Content |
---|---|
Rated Voltage | 300 V |
Rated Current | 10 A (MAX) |
Peak Voltage | 1,700 VAC (1 minute) |
Insulation Resistance | 1,000 MΩ or more / 500 VDC |
Contact Resistance | 10 mΩ or less |
Applicable Electric Wire Range | AWG22 ~ 16 (0.3 ~ 1.25 mm2) |
Suitable Electric Wire Insulation Outer Diameter | 2.6 ~ 3.1 mm |
Operating Temperature Range | -40 ~ +105°C |
Waterproofing Performance | JIS 0920-1982 Protection Degree 4 (IP64 Equivalent) |
Correspondence Table for Housing, Contact, and Wire
Housing Number | Male / Female | Compatible Contact | Electric Wire | |||
---|---|---|---|---|---|---|
Product Model Number | Type | Compatible Wire | Insulation OD (mm) | Electric Wire Strip Length | ||
CL07D0*M | Male | 215001-2M | Male | AWG22 ~ 20 (0.3 ~ 0.5 mm2) |
φ2.6 or less | 4.5 ~ 5.0 mm |
CL07D0*A | Female | 215002-2M | Female | |||
CL07D0*M | Male | 215003-2M | Male | AWG20 ~ 16 (0.5 ~ 1.25 mm2) |
φ3.1 or less | |
CL07D0*A | Female | 215004-2M | Female |
Material
Item | Material |
---|---|
Housing | PBT (UL94V-0) White |
Terminal | Brass / Tin Plated |
Waterproof Packing | Silicone Rubber |
Structural Drawing
About Coupling
Applicable Type | Other | Applicable Type | CLO7D Waterproof Connector | Product Classification | Extraction Tool |
---|
Please check the type/dimensions/specifications of the part WPTOOL-L in the CL07 Waterproof Connector Removal Tools series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy