(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SM Series Connector Harness

SM Series Connector Harness

Harness with Small Size 2.5 mm pitch lock mechanism.

  • Caulking
  • Tin-Plated


●Cable with a compact 2.5 mm pitch SM series connector (manufactured by JST).
●Cable that features a JST made SM connector which is widely used for various control devices. Has excellent impact resistance with adoption of round cable.
●Specified connection and mark tube printing are possible when a custom number is used. For specifying methods, see >>P.958
●Customization of sheath strip lengths is possible through our alteration service. For specifying methods, see >>P.958
●The combination of nylon connectors and other connectors or sectional color changing of loose wires can be handled with the "Web Design Harness Plus". For details, see >>P.937

Wiring and Wire Color Page
>>1094
Component Page
>>935

PDF

Specifications

SM Series Connector Harness:Related ImageSM Series Connector Harness:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector Type Shape Specification Type Outline Image Drawing (Unit: mm) Cable Type Number of Cores Specified Length (m)
SAVR
SM Series
Connector
(Round Cable Type)




SM Series Connector Harness:Related Image







SAVT
SM Series
Connector
(Single Core Electric Wire Type)




SM Series Connector Harness:Related Image


J.S.T. Mfg. Co., Ltd
P
(Male Plug)
SM Series Connector Harness:Related Image For Round Cable
(SAVR-*)






SM Series Connector Harness:Related Image






SM Series Connector Harness:Related Image







SM Series Connector Harness:Related Image


For Single Core Electric Wire
(SAVT-*)
UL1007
AWG22



SM Series Connector Harness:Related Image



SM Series Connector Harness:Related Image



SM Series Connector Harness:Related Image



SM Series Connector Harness:Related Image



SM Series Connector Harness:Related Image
2 Round
Cable Type
0.2

~

50











Single Core Electric Wire Type
0.2

~

10

Can be specified by
0.1m increments
3
4
6
10
12
JS
(Female for Relay)
SM Series Connector Harness:Related Image 2
3
4
6
10
12
PP
(Male Plug /
Male Plug)
SM Series Connector Harness:Related Image 2
3
4
6
10
12
JSJS
(Female for Relay /
Female for Relay)
SM Series Connector Harness:Related Image 2
3
4
6
10
12
PJS
(Male Plug /
Female For Relay)
SM Series Connector Harness:Related Image 2
3
4
6
10
12
PY
(Male Plug /
Y Terminal)
with Pin No. Insertion
Mark Tube
SM Series Connector Harness:Related Image 2
3
4
6
10
12
JSY
(Female for Relay /
Y Terminal)
With Pin No. Insertion
Mark Tube
SM Series Connector Harness:Related Image 2
3
4
6
10
12
PT
(Male Plug /
Loose Wires
100 mm)
Pin No. Insertion
Mark Tube
SM Series Connector Harness:Related Image 2
3
4
6
10
12
JST
(Female for Relay /
Loose Wires
100 mm)
With Pin No. Insertion
Mark Tube
SM Series Connector Harness:Related Image 2
3
4
6
10
12
Part Number
SAVR-JS-A-2-[0.2-50/0.1]
SAVR-JS-A-3-[0.2-50/0.1]
SAVR-JS-A-4-[0.2-50/0.1]
SAVR-JS-A-6-[0.2-50/0.1]
SAVR-JS-A-10-[0.2-50/0.1]
SAVR-JS-A-12-[0.2-50/0.1]
SAVR-JS-B-2-[0.2-50/0.1]
SAVR-JS-B-3-[0.2-50/0.1]
SAVR-JS-B-4-[0.3-50/0.1]
SAVR-JS-B-6-[0.2-50/0.1]
SAVR-JS-B-10-[0.2-50/0.1]
SAVR-JS-B-12-[0.2-50/0.1]
SAVR-JS-E-2-[0.2-50/0.1]
SAVR-JS-E-3-[0.2-50/0.1]
SAVR-JS-E-4-[0.2-50/0.1]
SAVR-JS-E-6-[0.2-50/0.1]
SAVR-JS-E-10-[0.2-50/0.1]
SAVR-JS-E-12-[0.2-50/0.1]
SAVR-JSJS-A-2-[0.2-50/0.1]
SAVR-JSJS-A-3-[0.2-50/0.1]
SAVR-JSJS-A-4-[0.2-50/0.1]
SAVR-JSJS-A-6-[0.2-50/0.1]
SAVR-JSJS-A-10-[0.2-50/0.1]
SAVR-JSJS-A-12-[0.2-50/0.1]
SAVR-JSJS-B-2-[0.2-50/0.1]
SAVR-JSJS-B-3-[0.2-50/0.1]
SAVR-JSJS-B-4-[0.2-50/0.1]
SAVR-JSJS-B-6-[0.2-50/0.1]
SAVR-JSJS-B-10-[0.2-50/0.1]
SAVR-JSJS-B-12-[0.2-50/0.1]
SAVR-JSJS-E-2-[0.2-50/0.1]
SAVR-JSJS-E-3-[0.2-50/0.1]
SAVR-JSJS-E-4-[0.2-50/0.1]
SAVR-JSJS-E-6-[0.2-50/0.1]
SAVR-JSJS-E-10-[0.2-50/0.1]
SAVR-JSJS-E-12-[0.2-50/0.1]
SAVR-JST-A-2-[0.2-50/0.1]
SAVR-JST-A-3-[0.2-50/0.1]
SAVR-JST-A-4-[0.2-50/0.1]
SAVR-JST-A-6-[0.2-50/0.1]
SAVR-JST-A-10-[0.2-50/0.1]
SAVR-JST-A-12-[0.2-50/0.1]
SAVR-JST-B-2-[0.2-50/0.1]
SAVR-JST-B-3-[0.2-50/0.1]
SAVR-JST-B-4-[0.2-50/0.1]
SAVR-JST-B-6-[0.2-50/0.1]
SAVR-JST-B-10-[0.2-50/0.1]
SAVR-JST-B-12-[0.2-50/0.1]
SAVR-JST-E-2-[0.2-50/0.1]
SAVR-JST-E-3-[0.2-50/0.1]
SAVR-JST-E-4-[0.2-50/0.1]
SAVR-JST-E-6-[0.2-50/0.1]
SAVR-JST-E-10-[0.2-50/0.1]
SAVR-JST-E-12-[0.2-50/0.1]
SAVR-JSY-A-2-[0.2-50/0.1]
SAVR-JSY-A-3-[0.2-50/0.1]
SAVR-JSY-A-4-[0.2-50/0.1]
SAVR-JSY-A-6-[0.2-50/0.1]
SAVR-JSY-A-10-[0.2-50/0.1]
SAVR-JSY-A-12-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Cable shape Number of cores Cable Rated Voltage
(V)
Conductor Size
(AWG)
Cable Standard (UL/CSA) Cable Color Environment Resistant Bend Resistant Specified Length
(m)
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model2Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model3Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model4Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model6Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model10Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model12Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model230022ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model330022ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model430022ULBlackN/AN/A0.3 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model630022ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model1030022ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model1230022ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model230023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model330023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model430023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model630023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model1030023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model1230023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model2Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model3Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model4Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model6Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model10Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model12Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model230022ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model330022ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model430022ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model630022ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model1030022ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model1230022ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model230023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model330023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model430023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model630023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model1030023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleFemaleRound Model1230023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model2Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model3Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model4Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model6Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model10Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model12Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model230022ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model330022ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model430022ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model630022ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model1030022ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model1230022ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model230023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model330023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model430023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model630023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model1030023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleLoose WiresRound Model1230023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleY TerminalRound Model2Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleY TerminalRound Model3Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleY TerminalRound Model4Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleY TerminalRound Model6Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleY TerminalRound Model10Less than 10022N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleY TerminalRound Model12Less than 10022N/AGrayN/AN/A0.2 ~ 50

Loading...

Features

● Compact, high-density relay nylon connectors, widely used in FA devices, etc.
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The good quality and stability of use are due to the SM Connectors having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TÜV: R75050

Specifications

Item Content
Rated Voltage 250 VAC / VDC
Rated Current 3 A
Peak Voltage 1,500 VAC (1 minute)
Insulation Resistance 500 MΩ or more
Contact Resistance Initial 10 mΩ or less
After environmental testing 20 mΩ or less
Applicable Electric Wire Range AWG28 ~ 22 (0.08 ~ 0.33 mm2)
Suitable Electric Wire Insulation Outer Diameter 1.7 ~ 3.0 mm
Operating Temperature Range -25 ~ 85°C
Compatible Panel Thickness 0.5 ~ 2.0 mm

Material

Item Material
Housing Nylon 6 (UL94V-0)
Housing Color Black
Crimp Contact Phosphor Bronze / Tin Plated

About Coupling

About Coupling

Basic Information

Connector type SM Connector manufacturer J.S.T. Mfg. Co., Ltd

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.