(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EL Connector Harness

EL Connector Harness

Misumi’s cable featuring JST’s EL series connector. The EL series are disconnectable crimp style wire-to-wire connectors. The EL connector allows easy insertion and secure installation of contacts. A smooth connection is still possible even when pried during mating. The contacts for the EL connector can be easily inserted into the connector housings. The plug housing and the receptacle housing can be smoothly mated even if they are mechanically distorted. This cordset comes equipped with one female VH connector at one end and the option for another connector or loose wires at the other end.

[Features]
•Single-ended or Double-ended Cable
•Round Cable or Single Core Electric Wire options
•Cable Voltage rating: 300V
•Connector Voltage rating: 300V AC/DC
•4.5 mm Pitch
•Durable arm lock mechanism
•Two contact styles
•Interchangeable with ML connector
•Length can be specified in 0.1 m increments

  • For Power Supply
  • For Signal
  • Caulking
  • Tin-Plated


●Relay connector cable that features a JST made EL series nylon connector.
●Has a wide range of uses, including for signals or for power supply.
●Contact Pitch 4.5mm
●Specified connection and mark tube printing are possible when a custom number is used. For specifying methods, see >>P.958
●Customization of sheath strip lengths is possible through our alteration service. For specifying methods, see >>P.958
●The combination of nylon connectors and other connectors or sectional color changing of loose wires can be handled with the
"Web Design Harness Plus". For details, see >>P.937

Wiring and Wire Color Page
>>1094
Component Page
>>935

PDF

Specifications

EL Connector Harness:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector Type Shape Specification Type Outline Image Drawing (Unit: mm) Cable
Type
Number of Cores Specified Length (m)
ELR
EL Connector
(Round Cable Type)




EL Connector Harness:Related Image















ELT
EL Connector
(Single Core
Electric Wire Type)




EL Connector Harness:Related Image


J.S.T. Mfg. Co., Ltd
S
(Female Socket)
EL Connector Harness:Related Image For Round Cable
(ELR-*)






EL Connector Harness:Related Image







EL Connector Harness:Related Image





For Single Core Electric Wire
(ELT-*)
UL1007
AWG20



EL Connector Harness:Related Image



EL Connector Harness:Related Image



EL Connector Harness:Related Image
2 Round
Cable Type
0.2

~

50



Single Core Electric Wire Type
0.2

~

10

Can be specified by
0.1m increments
3
4
6
12
15
JP
(Male for Relay)
EL Connector Harness:Related Image 2
3
4
6
12
15
SS
(Female Socket /
Female Socket)
EL Connector Harness:Related Image 2
3
4
6
12
15
JPJP
(Male for Relay /
Male for Relay)
EL Connector Harness:Related Image 2
3
4
6
12
15
SJP
(Female Socket /
Male Relay)
EL Connector Harness:Related Image 2
3
4
6
12
15
SY
(Female Socket /
Y Terminal)
With Pin No. Insertion
Mark Tube
EL Connector Harness:Related Image 2
3
4
6
12
15
JPY
(Male for Relay /
Y Terminal)
With Pin No. Insertion
Mark Tube
EL Connector Harness:Related Image 2
3
4
6
12
15
ST
(Female Socket /
Loose Wires
100 mm)
With Pin No. Insertion
Mark Tube
EL Connector Harness:Related Image 2
3
4
6
12
15
JPT
(Male for Relay /
Loose Wires
100 mm)
With Pin No. Insertion
Mark Tube
EL Connector Harness:Related Image 2
3
4
6
12
15
Part Number
ELR-JP-A-2-[0.2-50/0.1]
ELR-JP-A-3-[0.2-50/0.1]
ELR-JP-A-4-[0.2-50/0.1]
ELR-JP-A-6-[0.2-50/0.1]
ELR-JP-A-12-[0.2-50/0.1]
ELR-JP-A-15-[0.2-50/0.1]
ELR-JP-E-2-[0.2-50/0.1]
ELR-JP-E-3-[0.2-50/0.1]
ELR-JP-E-4-[0.2-50/0.1]
ELR-JP-E-6-[0.2-50/0.1]
ELR-JP-E-12-[0.2-50/0.1]
ELR-JP-E-15-[0.2-50/0.1]
ELR-JPJP-A-2-[0.2-50/0.1]
ELR-JPJP-A-3-[0.2-50/0.1]
ELR-JPJP-A-4-[0.2-50/0.1]
ELR-JPJP-A-6-[0.2-50/0.1]
ELR-JPJP-A-12-[0.2-50/0.1]
ELR-JPJP-A-15-[0.2-50/0.1]
ELR-JPJP-E-2-[0.2-50/0.1]
ELR-JPJP-E-3-[0.2-50/0.1]
ELR-JPJP-E-4-[0.2-50/0.1]
ELR-JPJP-E-6-[0.2-50/0.1]
ELR-JPJP-E-12-[0.2-50/0.1]
ELR-JPJP-E-15-[0.2-50/0.1]
ELR-JPT-A-2-[0.2-50/0.1]
ELR-JPT-A-3-[0.2-50/0.1]
ELR-JPT-A-4-[0.2-50/0.1]
ELR-JPT-A-6-[0.2-50/0.1]
ELR-JPT-A-12-[0.2-50/0.1]
ELR-JPT-A-15-[0.2-50/0.1]
ELR-JPT-E-2-[0.2-50/0.1]
ELR-JPT-E-3-[0.2-50/0.1]
ELR-JPT-E-4-[0.2-50/0.1]
ELR-JPT-E-6-[0.2-50/0.1]
ELR-JPT-E-12-[0.2-50/0.1]
ELR-JPT-E-15-[0.2-50/0.1]
ELR-JPY-A-2-[0.2-50/0.1]
ELR-JPY-A-3-[0.2-50/0.1]
ELR-JPY-A-4-[0.2-50/0.1]
ELR-JPY-A-6-[0.2-50/0.1]
ELR-JPY-A-12-[0.2-50/0.1]
ELR-JPY-A-15-[0.2-50/0.1]
ELR-JPY-E-2-[0.2-50/0.1]
ELR-JPY-E-3-[0.2-50/0.1]
ELR-JPY-E-4-[0.2-50/0.1]
ELR-JPY-E-6-[0.2-50/0.1]
ELR-JPY-E-12-[0.2-50/0.1]
ELR-JPY-E-15-[0.2-50/0.1]
ELR-S-A-2-[0.2-50/0.1]
ELR-S-A-3-[0.2-50/0.1]
ELR-S-A-4-[0.2-50/0.1]
ELR-S-A-6-[0.2-50/0.1]
ELR-S-A-12-[0.2-50/0.1]
ELR-S-A-15-[0.2-50/0.1]
ELR-S-E-2-[0.2-50/0.1]
ELR-S-E-3-[0.2-50/0.1]
ELR-S-E-4-[0.2-50/0.1]
ELR-S-E-6-[0.2-50/0.1]
ELR-S-E-12-[0.2-50/0.1]
ELR-S-E-15-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Cable shape Number of cores Cable Rated Voltage
(V)
Cable Standard (UL/CSA) Cable Color Environment Resistant Bend Resistant Specified Length
(m)
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model2Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model3Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model4Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model6Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model12Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model15Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model2300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model3300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model4300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model6300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model12300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model15300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model2Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model3Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model4Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model6Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model12Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model15Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model2300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model3300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model4300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model6300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model12300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model15300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model2Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model3Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model4Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model6Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model12Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model15Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model2300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model3300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model4300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model6300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model12300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model15300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleY TerminalRound Model2Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleY TerminalRound Model3Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleY TerminalRound Model4Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleY TerminalRound Model6Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleY TerminalRound Model12Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleY TerminalRound Model15Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleY TerminalRound Model2300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleY TerminalRound Model3300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleY TerminalRound Model4300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleY TerminalRound Model6300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleY TerminalRound Model12300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

MaleY TerminalRound Model15300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model2Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model3Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model4Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model6Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model12Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model15Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model2300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model3300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model4300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model6300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model12300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleEnd PieceRound Model15300N/ANavyOil-resistantFlexible0.2 ~ 50

Loading...

Features

● Compact, high-density relay nylon connectors, widely used in FA devices, etc.
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The good quality and stability of use are thanks to the EL Connectors being compliant with UL / CSA / TÜV standards.
UL:E60389
CSA:LR20812
TÜV:R75052

Specifications

Item Content
Rated Voltage 300 VAC / VDC (MAX)
Rated Current 5 A (MAX) *
Peak Voltage 1,500 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more
Contact Resistance Initial 7 mΩ or less
After environmental testing 10 mΩ or less
Applicable Electric Wire Range AWG26 ~ 20 (0.13 ~ 0.5 mm2)
Suitable Electric Wire Insulation Outer Diameter 1.3 ~ 2.7 mm
Operating Temperature Range -25 ~ 90°C
Compatible Panel Thickness 0.8 ~ 2.0 mm

* When using LLM-01T-P1.3ES, LLF-01T-P1.3ES

● Rated current depends on crimped wire and the housing core number. Rated current related to each housing or electric wire is as in the following table.

Current Unit (A)
Number of Cores Electric Wire Size (AWG)
# 20 # 22 # 24 # 26
2 5 4 3
4
6 4 3 3 3
12 3 2
15

Material

Item Material
Housing Nylon 6 (UL94V-0)
Housing Color White Color
Crimp Contact Phosphor Bronze / Tin Plated

Combination Example

Combination Example

About Coupling

About Coupling

Basic Information

Connector type EL Connector manufacturer J.S.T. Mfg. Co., Ltd Conductor Size(AWG) 20

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.