(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PH Connector Harness

PH Connector Harness

2 mm pitch High-density Packaging Nylon Harness

  • Device Internal Wiring
  • Caulking
  • Tin-Plated


●Cable used for wiring in devices adopting JST made PH series nylon connector.
●Contact Pitch: 2mm
●Specified connection and mark tube printing are possible when a custom number is used. For specifying methods, see >>P.958
●Customization of sheath strip lengths is possible through our alteration service. For specifying methods, see >>P.958
●The combination of nylon connectors and other connectors or sectional color changing of loose wires can be handled with the  "Web Design Harness Plus". For details, see >>P.937

Wiring and Wire Color Page
>>1094
Component Page
>>934

PDF

Specifications

PH Connector Harness:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector Type Shape Specification Type Outline Image Drawing (Unit: mm) Cable Type Number of Cores Specified Length (m)
PHR
PH Connector
(Round Cable Type)



PH Connector Harness:Related Image

















PHT
PH Connector
(Single Core
Electric Wire Type)



PH Connector Harness:Related Image


J.S.T. Mfg. Co., Ltd
S
(Female Socket)
PH Connector Harness:Related Image For Round Cable
(PHR-*)






PH Connector Harness:Related Image







PH Connector Harness:Related Image





For Single Core Electric Wire
(PHT-*)
UL1007
AWG24



PH Connector Harness:Related Image



PH Connector Harness:Related Image



PH Connector Harness:Related Image
2 Round
Cable
Type
0.2

~

50






Single Core Electric Wire Type
0.2

~

10

Can be specified by
0.1m increments
3
4
6
8
10
12
SS
(Female Socket /
Female Socket)
PH Connector Harness:Related Image 2
3
4
6
8
10
12
SY
(Female Socket /
Y Terminal)
With Pin No. Insertion
Mark Tube
PH Connector Harness:Related Image 2
3
4
6
8
10
12
ST
(Female Socket /
Loose Wires
100 mm)
With Pin No. Insertion
Mark Tube
PH Connector Harness:Related Image 2
3
4
6
8
10
12
Part Number
PHR-S-A-2-[0.2-50/0.1]
PHR-S-A-3-[0.2-50/0.1]
PHR-S-A-4-[0.2-50/0.1]
PHR-S-A-6-[0.2-50/0.1]
PHR-S-A-8-[0.2-50/0.1]
PHR-S-A-10-[0.2-50/0.1]
PHR-S-A-12-[0.2-50/0.1]
PHR-S-E-2-[0.2-50/0.1]
PHR-S-E-3-[0.2-50/0.1]
PHR-S-E-4-[0.2-50/0.1]
PHR-S-E-6-[0.2-50/0.1]
PHR-S-E-8-[0.2-50/0.1]
PHR-S-E-10-[0.2-50/0.1]
PHR-S-E-12-[0.2-50/0.1]
PHR-SS-A-2-[0.2-50/0.1]
PHR-SS-A-3-[0.2-50/0.1]
PHR-SS-A-4-[0.2-50/0.1]
PHR-SS-A-6-[0.2-50/0.1]
PHR-SS-A-8-[0.2-50/0.1]
PHR-SS-A-10-[0.2-50/0.1]
PHR-SS-A-12-[0.2-50/0.1]
PHR-SS-E-2-[0.2-50/0.1]
PHR-SS-E-3-[0.2-50/0.1]
PHR-SS-E-4-[0.2-50/0.1]
PHR-SS-E-6-[0.2-50/0.1]
PHR-SS-E-8-[0.2-50/0.1]
PHR-SS-E-10-[0.2-50/0.1]
PHR-SS-E-12-[0.2-50/0.1]
PHR-ST-A-2-[0.2-50/0.1]
PHR-ST-A-3-[0.2-50/0.1]
PHR-ST-A-4-[0.2-50/0.1]
PHR-ST-A-6-[0.2-50/0.1]
PHR-ST-A-8-[0.2-50/0.1]
PHR-ST-A-10-[0.2-50/0.1]
PHR-ST-A-12-[0.2-50/0.1]
PHR-ST-E-2-[0.2-50/0.1]
PHR-ST-E-3-[0.2-50/0.1]
PHR-ST-E-4-[0.2-50/0.1]
PHR-ST-E-6-[0.2-50/0.1]
PHR-ST-E-8-[0.2-50/0.1]
PHR-ST-E-10-[0.2-50/0.1]
PHR-ST-E-12-[0.2-50/0.1]
PHR-SY-A-2-[0.2-50/0.1]
PHR-SY-A-3-[0.2-50/0.1]
PHR-SY-A-4-[0.2-50/0.1]
PHR-SY-A-6-[0.2-50/0.1]
PHR-SY-A-8-[0.2-50/0.1]
PHR-SY-A-10-[0.2-50/0.1]
PHR-SY-A-12-[0.2-50/0.1]
PHR-SY-E-2-[0.2-50/0.1]
PHR-SY-E-3-[0.2-50/0.1]
PHR-SY-E-4-[0.2-50/0.1]
PHR-SY-E-6-[0.2-50/0.1]
PHR-SY-E-8-[0.2-50/0.1]
PHR-SY-E-10-[0.2-50/0.1]
PHR-SY-E-12-[0.2-50/0.1]
PHT-S-A-2-[0.2-10/0.1]
PHT-S-A-3-[0.2-10/0.1]
PHT-S-A-4-[0.2-10/0.1]
PHT-S-A-6-[0.2-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN2 Cable shape Number of cores Conductor Size
(AWG)
Cable Standard (UL/CSA) Cable Color Environment Resistant Bend Resistant Specified Length
(m)
1 Piece(s)

9 Days or more

End PieceRound Model224ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model324ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model424ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model624ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model824ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model1024ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model1224ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model225ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model325ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model425ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model625ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model825ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model1025ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model1225ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model224ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model324ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model424ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model624ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model824ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model1024ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model1224ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model225ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model325ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model425ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model625ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model825ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model1025ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model1225ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model224ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model324ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model424ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model624ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model824ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model1024ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model1224ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model225ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model325ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model425ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model625ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model825ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model1025ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model1225ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model224ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model324ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model424ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model624ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model824ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model1024ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model1224ULBlackN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model225ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model325ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model425ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model625ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model825ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model1025ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model1225ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceSingle-core Wire224UL / CSAYellowN/AN/A0.2 ~ 10
1 Piece(s)

9 Days or more

End PieceSingle-core Wire324UL / CSAYellowN/AN/A0.2 ~ 10
1 Piece(s)

9 Days or more

End PieceSingle-core Wire424UL / CSAYellowN/AN/A0.2 ~ 10
1 Piece(s)

9 Days or more

End PieceSingle-core Wire624UL / CSAYellowN/AN/A0.2 ~ 10

Loading...

VH Connector Common Specifications

● A compact, high-capacity nylon connector, widely used in FA devices, etc.
● Features a contact pitch of 3.96 mm, an assembly mounting height of 7.5 mm, and a thickness of 4.5 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TÜV: R75122

Specifications

Item Content
Rated Voltage 250 VAC / VDC
Rated Current 5 A (*)
Peak Voltage 1,500 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more
Contact Resistance Initial 10 mΩ or less
After environmental testing 20 mΩ or less
Applicable Electric Wire Range AWG22 ~ 18 (0.33 ~ 0.83 mm2)
Suitable Electric Wire Insulation Outer Diameter 1.7 ~ 3.0 mm
Operating Temperature Range -25 ~ 85°C

* When BVH-21T-P1.1 is used

Material

Item Material
Housing Nylon 66 (UL94V-0)
Housing Color White Color
Crimp Contact Phosphor Bronze / Tin Plated

PH Connector Common Specifications

● Compact, high-density nylon connectors, widely used in FA devices, etc.
● Features a contact pitch of 2.0 mm, an assembly mounting height of 7.5 mm, and a thickness of 4.5 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TUV: R75087

Specifications

Item Content
Rated Voltage 100 VAC / VDC
Rated Current 2 A
Peak Voltage 800 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more
Contact Resistance Initial 10 mΩ or less
After environmental testing 20 mΩ or less
Applicable Electric Wire Range AWG30 ~ 24 (0.05 ~ 0.22 mm2)
Suitable Electric Wire Insulation Outer Diameter 0.9 ~ 1.5 mm
Operating Temperature Range -25 ~ 85°C

Material

Item Material
Housing Nylon 66 (UL94V-0)
Housing Color White Color
Crimp Contact Phosphor Bronze / Tin Plated

Basic Information

Connector type PH Connector manufacturer J.S.T. Mfg. Co., Ltd CN1 Female
Cable Rated Voltage(V) 300

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.