(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VH Connector Harness

VH Connector Harness

Misumi’s cable featuring JST’s VH series connector. This cordset permits a reliable connection to printed circuit boards. It can be used for multiple applications like signal, power supply and output circuits that are present in electronic products. These nylon connectors are suitable for compact, high-density devices. This cordset comes equipped with one female VH connector at one end and the option for another connector or loose wires at the other end.

[Features]
•Single-ended or Double-ended Cable
•Round Cable or Single Core Electric Wire options
•Cable Voltage rating: 300V
•Connector Voltage rating: 250V AC/DC
•3.96 mm Pitch
•Disconnectable crimp style connector
•Wire conductor size: 20 AWG
•Length can be specified in 0.1 m increments

  • Device Internal Wiring
  • Caulking
  • Tin-Plated


●Cable used for wiring in equipment that has adopted JST made VH series nylon connector.
●Compact High-capacity
●Contact Pitch 3.96mm
●Specified connection and mark tube printing are possible when a custom number is used. For specifying methods, see >>P.958
●Customization of sheath strip lengths is possible through our alteration service. For specifying methods, see >>P.958
●The combination of nylon connectors and other connectors or sectional color changing of loose wires can be handled with the "Web Design Harness Plus". For details, see >>P.937

Wiring and Wire Color Page
>>1094
Component Page
>>934

PDF

Specifications

VH Connector Harness:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector Type Shape Specification Type Outline Image Drawing (Unit: mm) Cable Type Number of Cores Specified Length (m)
VHR
VH Connector
(Round Cable Type)



VH Connector Harness:Related Image



















VHT
VH Connector
(Single Core
Electric Wire Type)



VH Connector Harness:Related Image


J.S.T. Mfg. Co., Ltd
S
(Female Socket)
VH Connector Harness:Related Image (VHR-*)
For Round Cable






VH Connector Harness:Related Image







VH Connector Harness:Related Image






(VHT-*)
For Single Core Electric Wire
UL1007
AWG20



VH Connector Harness:Related Image



VH Connector Harness:Related Image



VH Connector Harness:Related Image
2 Round
Cable Type
0.2

~

50






Single Core Electric Wire Type
0.2

~

10

Can be specified by
0.1m increments
3
4
5
6
8
10
SS
(Female Socket /
Female Socket)
VH Connector Harness:Related Image 2
3
4
5
6
8
10
SY
(Female Socket /
Y Terminal)
With Pin No. Insertion
Mark Tube
VH Connector Harness:Related Image 2
3
4
5
6
8
10
ST
(Female Socket /
Loose Wires
100 mm)
With Pin No. Insertion
Mark Tube
VH Connector Harness:Related Image 2
3
4
5
6
8
10
Part Number
VHR-S-A-2-[0.2-50/0.1]
VHR-S-A-3-[0.2-50/0.1]
VHR-S-A-4-[0.2-50/0.1]
VHR-S-A-5-[0.2-50/0.1]
VHR-S-A-6-[0.2-50/0.1]
VHR-S-A-8-[0.2-50/0.1]
VHR-S-A-10-[0.2-50/0.1]
VHR-S-E-2-[0.2-50/0.1]
VHR-S-E-3-[0.2-50/0.1]
VHR-S-E-4-[0.2-50/0.1]
VHR-S-E-5-[0.2-50/0.1]
VHR-S-E-6-[0.2-50/0.1]
VHR-S-E-8-[0.2-50/0.1]
VHR-S-E-10-[0.2-50/0.1]
VHR-SS-A-2-[0.2-50/0.1]
VHR-SS-A-3-[0.2-50/0.1]
VHR-SS-A-4-[0.2-50/0.1]
VHR-SS-A-5-[0.2-50/0.1]
VHR-SS-A-6-[0.2-50/0.1]
VHR-SS-A-8-[0.2-50/0.1]
VHR-SS-A-10-[0.2-50/0.1]
VHR-SS-E-2-[0.2-50/0.1]
VHR-SS-E-3-[0.2-50/0.1]
VHR-SS-E-4-[0.2-50/0.1]
VHR-SS-E-5-[0.2-50/0.1]
VHR-SS-E-6-[0.2-50/0.1]
VHR-SS-E-8-[0.2-50/0.1]
VHR-SS-E-10-[0.2-50/0.1]
VHR-ST-A-2-[0.2-50/0.1]
VHR-ST-A-3-[0.2-50/0.1]
VHR-ST-A-4-[0.2-50/0.1]
VHR-ST-A-5-[0.2-50/0.1]
VHR-ST-A-6-[0.2-50/0.1]
VHR-ST-A-8-[0.2-50/0.1]
VHR-ST-A-10-[0.2-50/0.1]
VHR-ST-E-2-[0.2-50/0.1]
VHR-ST-E-3-[0.2-50/0.1]
VHR-ST-E-4-[0.2-50/0.1]
VHR-ST-E-5-[0.2-50/0.1]
VHR-ST-E-6-[0.2-50/0.1]
VHR-ST-E-8-[0.2-50/0.1]
VHR-ST-E-10-[0.2-50/0.1]
VHR-SY-A-2-[0.2-50/0.1]
VHR-SY-A-3-[0.2-50/0.1]
VHR-SY-A-4-[0.2-50/0.1]
VHR-SY-A-5-[0.2-50/0.1]
VHR-SY-A-6-[0.2-50/0.1]
VHR-SY-A-8-[0.2-50/0.1]
VHR-SY-A-10-[0.2-50/0.1]
VHR-SY-E-2-[0.2-50/0.1]
VHR-SY-E-3-[0.2-50/0.1]
VHR-SY-E-4-[0.2-50/0.1]
VHR-SY-E-5-[0.2-50/0.1]
VHR-SY-E-6-[0.2-50/0.1]
VHR-SY-E-8-[0.2-50/0.1]
VHR-SY-E-10-[0.2-50/0.1]
VHT-S-A-2-[0.2-10/0.1]
VHT-S-A-3-[0.2-10/0.1]
VHT-S-A-4-[0.2-10/0.1]
VHT-S-A-5-[0.2-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN2 Cable shape Number of cores Cable Rated Voltage
(V)
Cable Standard (UL/CSA) Cable Color Environment Resistant Bend Resistant Specified Length
(m)
1 Piece(s)

9 Days or more

End PieceRound Model2Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model3Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model4Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model5Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model6Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model8Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model10Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model2300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model3300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model4300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model5300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model6300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model8300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceRound Model10300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model2Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model3Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model4Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model5Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model6Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model8Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model10Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model2300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model3300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model4300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model5300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model6300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model8300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

FemaleRound Model10300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model2Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model3Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model4Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model5Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model6Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model8Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model10Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model2300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model3300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model4300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model5300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model6300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model8300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Loose WiresRound Model10300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model2Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model3Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model4Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model5Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model6Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model8Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model10Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model2300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model3300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model4300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model5300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model6300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model8300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

Y TerminalRound Model10300N/ANavyOil-resistantFlexible0.2 ~ 50
1 Piece(s)

9 Days or more

End PieceSingle-core Wire2300UL / CSAYellowN/AN/A0.2 ~ 10
1 Piece(s)

9 Days or more

End PieceSingle-core Wire3300UL / CSAYellowN/AN/A0.2 ~ 10
1 Piece(s)

9 Days or more

End PieceSingle-core Wire4300UL / CSAYellowN/AN/A0.2 ~ 10
1 Piece(s)

9 Days or more

End PieceSingle-core Wire5300UL / CSAYellowN/AN/A0.2 ~ 10

Loading...

VH Connector Common Specifications

● A compact, high-capacity nylon connector, widely used in FA devices, etc.
● Features a contact pitch of 3.96 mm, an assembly mounting height of 7.5 mm, and a thickness of 4.5 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TÜV: R75122

Specifications

Item Content
Rated Voltage 250 VAC / VDC
Rated Current 5 A (*)
Peak Voltage 1,500 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more
Contact Resistance Initial 10 mΩ or less
After environmental testing 20 mΩ or less
Applicable Electric Wire Range AWG22 ~ 18 (0.33 ~ 0.83 mm2)
Suitable Electric Wire Insulation Outer Diameter 1.7 ~ 3.0 mm
Operating Temperature Range -25 ~ 85°C

* When BVH-21T-P1.1 is used

Material

Item Material
Housing Nylon 66 (UL94V-0)
Housing Color White Color
Crimp Contact Phosphor Bronze / Tin Plated

PH Connector Common Specifications

● Compact, high-density nylon connectors, widely used in FA devices, etc.
● Features a contact pitch of 2.0 mm, an assembly mounting height of 7.5 mm, and a thickness of 4.5 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TUV: R75087

Specifications

Item Content
Rated Voltage 100 VAC / VDC
Rated Current 2 A
Peak Voltage 800 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more
Contact Resistance Initial 10 mΩ or less
After environmental testing 20 mΩ or less
Applicable Electric Wire Range AWG30 ~ 24 (0.05 ~ 0.22 mm2)
Suitable Electric Wire Insulation Outer Diameter 0.9 ~ 1.5 mm
Operating Temperature Range -25 ~ 85°C

Material

Item Material
Housing Nylon 66 (UL94V-0)
Housing Color White Color
Crimp Contact Phosphor Bronze / Tin Plated

Basic Information

Connector type VH Connector manufacturer J.S.T. Mfg. Co., Ltd CN1 Female
Conductor Size(AWG) 20

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.