(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Misumi’s cable featuring JST’s XH series connector. The XH connector was developed based on JST’s highly reliable and versatile NH series connectors. These wire-to-board connectors are typically used to power a PC board. The XH connector is very small with a mounting height of 9.8 mm. It is constructed with a folded beam contact and box-shaped shrouded header. This cordset comes equipped with one female XH connector at one end and the option for another connector or loose wires at the other end.
[Features]
•Single-ended or Double-ended Cable
•Round Cable or Single Core Electric Wire options
•Cable Voltage rating: 300V
•Connector Voltage rating: 250V AC/DC
•2.5 mm Pitch
•Disconnectable crimp style connector
•Conforming to the HA terminal
•Length can be specified in 0.1 m increments
●Cable used for wiring equipment that features a JST made XH series nylon connector.
●Contact Pitch 2.5mm
●Specified connection and mark tube printing are possible when a custom number is used. For specifying methods, see >>P.958
●Customization of sheath strip lengths is possible through our alteration service. For specifying methods, see >>P.958
●The combination of nylon connectors and other connectors or sectional color changing of loose wires can be handled with the
"Web Design Harness Plus". For details, see >>P.937
Wiring and Wire Color Page
>>1094
Component Page
>>934
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
XHR XH Connector (Round Cable Type) XHT XH Connector (Single Core Electric Wire Type) J.S.T. Mfg. Co., Ltd |
S (Female Socket) |
(XHR-*) For Round Cable (XHT-*) For Single Core Electric Wire UL1007 AWG22 |
2 | Round Cable Type 0.2 ~ 50 Single Core Electric Wire Type 0.2 ~ 10 Can be specified by 0.1m increments |
|
3 | |||||
4 | |||||
6 | |||||
8 | |||||
10 | |||||
12 | |||||
15 | |||||
SS (Female Socket / Female Socket) |
2 | ||||
3 | |||||
4 | |||||
6 | |||||
8 | |||||
10 | |||||
12 | |||||
15 | |||||
SY (Female Socket / Y Terminal) With Pin No. Insertion Mark Tube |
2 | ||||
3 | |||||
4 | |||||
6 | |||||
8 | |||||
10 | |||||
12 | |||||
15 | |||||
ST (Female Socket / Loose Wires 100 mm) With Pin No. Insertion Mark Tube |
2 | ||||
3 | |||||
4 | |||||
6 | |||||
8 | |||||
10 | |||||
12 | |||||
15 |
Part Number |
---|
XHR-S-A-2-[0.2-50/0.1] |
XHR-S-A-3-[0.2-50/0.1] |
XHR-S-A-4-[0.2-50/0.1] |
XHR-S-A-6-[0.2-50/0.1] |
XHR-S-A-8-[0.2-50/0.1] |
XHR-S-A-10-[0.2-50/0.1] |
XHR-S-A-12-[0.2-50/0.1] |
XHR-S-A-15-[0.2-50/0.1] |
XHR-S-E-2-[0.2-50/0.1] |
XHR-S-E-3-[0.2-50/0.1] |
XHR-S-E-4-[0.2-50/0.1] |
XHR-S-E-6-[0.2-50/0.1] |
XHR-S-E-8-[0.2-50/0.1] |
XHR-S-E-10-[0.2-50/0.1] |
XHR-S-E-12-[0.2-50/0.1] |
XHR-S-E-15-[0.2-50/0.1] |
XHR-SS-A-2-[0.2-50/0.1] |
XHR-SS-A-3-[0.2-50/0.1] |
XHR-SS-A-4-[0.2-50/0.1] |
XHR-SS-A-6-[0.2-50/0.1] |
XHR-SS-A-8-[0.2-50/0.1] |
XHR-SS-A-10-[0.2-50/0.1] |
XHR-SS-A-12-[0.2-50/0.1] |
XHR-SS-A-15-[0.2-50/0.1] |
XHR-SS-E-2-[0.2-50/0.1] |
XHR-SS-E-3-[0.2-50/0.1] |
XHR-SS-E-4-[0.2-50/0.1] |
XHR-SS-E-6-[0.2-50/0.1] |
XHR-SS-E-8-[0.2-50/0.1] |
XHR-SS-E-10-[0.2-50/0.1] |
XHR-SS-E-12-[0.2-50/0.1] |
XHR-SS-E-15-[0.2-50/0.1] |
XHR-ST-A-2-[0.2-50/0.1] |
XHR-ST-A-3-[0.2-50/0.1] |
XHR-ST-A-4-[0.2-50/0.1] |
XHR-ST-A-6-[0.2-50/0.1] |
XHR-ST-A-8-[0.2-50/0.1] |
XHR-ST-A-10-[0.2-50/0.1] |
XHR-ST-A-12-[0.2-50/0.1] |
XHR-ST-A-15-[0.2-50/0.1] |
XHR-ST-E-2-[0.2-50/0.1] |
XHR-ST-E-3-[0.2-50/0.1] |
XHR-ST-E-4-[0.2-50/0.1] |
XHR-ST-E-6-[0.2-50/0.1] |
XHR-ST-E-8-[0.2-50/0.1] |
XHR-ST-E-10-[0.2-50/0.1] |
XHR-ST-E-12-[0.2-50/0.1] |
XHR-ST-E-15-[0.2-50/0.1] |
XHR-SY-A-2-[0.2-50/0.1] |
XHR-SY-A-3-[0.2-50/0.1] |
XHR-SY-A-4-[0.2-50/0.1] |
XHR-SY-A-6-[0.2-50/0.1] |
XHR-SY-A-8-[0.2-50/0.1] |
XHR-SY-A-10-[0.2-50/0.1] |
XHR-SY-A-12-[0.2-50/0.1] |
XHR-SY-A-15-[0.2-50/0.1] |
XHR-SY-E-2-[0.2-50/0.1] |
XHR-SY-E-3-[0.2-50/0.1] |
XHR-SY-E-4-[0.2-50/0.1] |
XHR-SY-E-6-[0.2-50/0.1] |
Loading...
Features
● Compact, high-density nylon connectors, widely used in FA devices, etc.Specifications
Connector Type | EH Connector | XH Connector | NH Connector | |
---|---|---|---|---|
Rated Voltage | 250 VAC / VDC | |||
Rated Current | 3 A | |||
Peak Voltage | 800 VAC (1 minute) | |||
Insulation Resistance | 1,000 MΩ or more | 500 MΩ or more | ||
Contact Resistance | After Initial Environmental Testing |
10 mΩ or less | 15 mΩ or less | |
20 mΩ or less | ||||
Operating Temperature Range | -25 ~ 85°C | |||
Applicable Electric Wire Range | AWG30 ~ 22 (0.05 ~ 0.3 mm2) |
AWG28 ~ 22 (0.08 ~ 0.33 mm2) |
||
Suitable Electric Wire Insulation Outer Diameter | 1.0 ~ 1.9 mm | 1.3 ~ 1.9 mm | 1.2 ~ 1.7 mm | |
Connector Thickness | 3.8 mm | 5.75 mm | 6.4 mm | |
Combination Example | ||||
UL | E60389 | E60389 | E60389 | |
CSA | LR20812 | LR20812 | LR20812 | |
TUV | R75089 | R75085 | R75086 |
Material
Item | Material |
---|---|
Housing | Nylon 66 (UL94V-0) |
Housing Color | White Color |
Crimp Contact | Phosphor Bronze / Tin Plated |
Connector type | XH | Connector manufacturer | J.S.T. Mfg. Co., Ltd | CN1 | Female |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy