(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by Tyco Electronics AMP (presently: TE). Specialized for FA applications. 630 V Supported Housing for Power Supply. 1 pack contains 10 pieces.
Part Number
Configured Part Number is shown.
Model Number | Number of Cores | Weight (g) |
1-179958-2-10P | 2 | 4.4 |
1-179958-3-10P | 3 | 6.1 |
Part Number |
---|
1-179958-2-10P |
1-179958-3-10P |
Loading...
Dynamic / DK
Features
Common Specifications
Design includes prying prevention structure
Both male (pin) (including circuit board connectors) and female (socket) connectors are ribbed (convex/concave) and interlock making them highly resistant to prying. Product features a built-in safety design - the male (pin) and female (socket) must be perfectly inserted with no looseness between the housing for contacts to connect.Plating | Contact Pressure Type | Contact Pressure | Use | Number of Insertions / Removals |
---|---|---|---|---|
Gold | Standard Contact Pressure | Approx. 150 g | For multi-core circuits with frequent insertions / removals used for signal / power supply | 500 times |
High Contact Pressure | Approx. 250 g | For signal, power supply, and motor applications with large vibration | 500 times | |
Tin | High Contact Pressure | Approx. 400 g | For signal and power supply applications with less frequent insertions / removals | 100 times |
Plating Type and Electrical Capacity
Gold Plate | Undetermined Zone | Tin-plated | Not Plated (Reference) | |
---|---|---|---|---|
Voltage | 3 V or less | 3 ~ 30 V | 30 ~ 100 V | 100V or more |
Current | 1 A or less | 1 ~ 10 A | 1 ~ 10 A | 0.1A or more |
Easy insertion and removal
Common Specifications (3100 and 3200 Series)
Material / Finish
Simply insert the connector to plug it in. There will be an audible locking sound when it is properly inserted. In addition there is a fitting confirmation line that can also be used to check for proper fit. Pinch the 2 lock levers on both sides of the housing for easy removal.Type | Material | Finish |
---|---|---|
Female Contact | Copper Alloy | Gloss Tin-Plating and Gold Plating Over Nickel Base |
Male Contact | ||
Housing | UL94V-0, Polyester with Glass Fiber Reinforcement (PBT), PPS (SMT type), Black |
Compatible Wire Size
AWG | Conductor Section Area mm2 | |
---|---|---|
Size | 28 ~ 16 | 0.08 ~ 1.25 |
Specifications
Item | D3100 Series | D3200 Series |
---|---|---|
Rated Voltage | 250 VAC / VDC or less | 600 VAC / VDC or less |
Rated Current* | 1-core: 12A | |
3-core: 15 A | ||
6-core: 10A | ||
16-core: 8A | ||
(Used with AWG16 wires) | ||
Peak Voltage | 1,500 VAC / minute | 2,200 VAC / minute |
Contact Resistance | 10 mΩ or less | |
Operating Temperature Range | -55°C ~ +105°C | |
Insulation Resistance | 1,000 MΩ or higher | |
Insertion / Removal Force (per core) | Insertion: 500 g or less. Removal: 30 g or more | |
Contact Retention Force | 49N or more | |
Temperature Rise (Rated Conditions) | 30°C or less | |
Durability | Contact resistance at 10 mΩ or less after 500 trials (100 mm/min.) of insertions and removals |
Rating
Specifications / Series | 3100 Series (3.81 mm pitch) | 3200 Series (5.08 mm pitch) | ||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Rated Voltage | Rated Current | Rated Temperature | Rated Voltage | Rated Current | Rated Temperature | |||||||||||||||||||||||||||||||||||||
AMP Standard 108-5349 |
250 V | (See table below) | -55°C ~ +105°C | 600 V (single connector use) |
(See table below) | -55°C ~ +105°C | ||||||||||||||||||||||||||||||||||||
UL File No.E28476 (Recognized Component) |
Determined by conditions specific to the device in use |
Determined by conditions specific to the device in use |
- | Determined by conditions specific to the device in use |
Determined by conditions specific to the device in use |
- | ||||||||||||||||||||||||||||||||||||
CSA Report No. LR7189 |
250 V | 8 A, max. | - | 250 V | 8 A, max. | - | ||||||||||||||||||||||||||||||||||||
TÜV License No. R9151488 (VDE0627) IP Protection, IP-00 Overvoltage Category (II) Repeated Insertion/ Removal: 50 times |
250 V |
|
-20°C ~ +105°C | 500 V |
|
-20°C ~ +105°C |
Common Specifications (5200 Series)
Specifications
Rated Voltage | 630 VAC / VDC |
---|---|
Rated Current | 30 A max. (Refer to Table A) |
Peak Voltage | 3,000 VAC (1 minute) |
Insulation Resistance | 1,000 MΩ or higher |
Contact Resistance | 2 mΩ or less |
Applicable Electric Wire Range | AWG16 ~ 10 (1.23 ~ 5.50 mm2) |
Suitable Electric Wire Insulation Coating Outer Diameter | 3.0 ~ 5.2 mm |
Operating Temperature Range | -55 ~ +105°C |
Compatible Panel Thickness | 1.6 ~ 2.4 mm ±0.1 |
Used Wire Size (AWG) | 10 | 12 | 14 | 16 |
---|---|---|---|---|
Current (Ampere) | 30 | 25 | 19 | 16 |
Material / Finish
Type | Material | Finish |
---|---|---|
Female Contact | Copper Alloy | Gold plated over nickel base coat and silver plated over nickel base coat |
Male Contact | ||
Housing | UL94V-0, polyester with glass fiber reinforcement (PBT), black |
[Compatibility Table]
3100 Series | |
---|---|
D3100 | DK3100 |
1-178288-3-20P | MDK-3100S-03R-20P |
1-178288-5-20P | MDK-3100S-05R-20P |
178289-3-20P | MDK-3100D-06R-20P |
178289-5-20P | MDK-3100D-10R-20P |
1-177648-3-20P | MDK-3100S-03F-20P |
1-177648-5-20P | MDK-3100S-05F-20P |
178964-3-20P | MDK-3100D-06F-20P |
178964-5-20P | MDK-3100D-10F-20P |
1-178802-3-20P | MDK-3100S-03P-20P |
1-178802-5-20P | MDK-3100S-05P-20P |
178803-3-20P | MDK-3100D-06P-20P |
178803-5-20P | MDK-3100D-10P-20P |
3200 Series | |
D3200 | DK3200 |
1-178128-2-20P | MDK-3200S-02R-20P |
1-178128-3-20P | MDK-3200S-03R-20P |
1-178128-4-20P | MDK-3200S-04R-20P |
1-179552-2-20P | MDK-3200S-02F-20P |
1-179552-3-20P | MDK-3200S-03F-20P |
1-179552-4-20P | MDK-3200S-04F-20P |
1-179553-2-20P | MDK-3200S-02P-20P |
1-179553-3-20P | MDK-3200S-03P-20P |
1-179553-4-20P | MDK-3200S-04P-20P |
5200 Series | |
---|---|
D5200 | DK5200 |
1-179958-2-10P | MDK-5200S-02R-10P |
1-179958-3-10P | MDK-5200S-03R-10P |
1-353046-2-10P | MDK-5200S-02F-10P |
1-353046-3-10P | MDK-5200S-03F-10P |
5200 Contact | |
---|---|
D5200 | DK5200 |
917804-2 | MDK-5TABSLP1-100P |
316040-2 | MDK-5RECSLP1-100P |
917805-2 | MDK-5TABMLP1-100P |
316041-2 | MDK-5RECMLP1-100P |
3100 / 3200 Common Contact | |
---|---|
D3100 / D3200 | DK3100 / DK3200 |
175287-2 | MDK-3TABSLP1-100P |
175288-2 | MDK-3TABMLP1-100P |
175289-2 | MDK-3TABLLP1-100P |
175216-2 | MDK-3RECSLP1-100P |
175217-2 | MDK-3RECMLP1-100P |
175218-2 | MDK-3RECLLP1-100P |
Series Model | Dynamic | Applicable pin/contact | Female (Socket) | Application | Cable-to-cable |
---|---|---|---|---|---|
Allowable Current(A) | 30 | Allowable Voltage(V) | 630 | Wire connection method | Crimping |
Connection direction | Straight | IP Rating | N/A | Representative standards | UL / TUV / CSA |
Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy