(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/9/2024 to 4:00 p.m. (CDT) 11/10/2024. We apologize for the inconvenience.

SMA Plug & Jack (Part Numbers)

SMA Plug & Jack

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

High Performance / High Reliability SMA Connector for Microwave

  • MIL
  • IEC
  • Solder
  • Caulking
  • Gold Plated


● Ultra–compact high–performance connector used for microwaves.
● With a wide frequency range of use, from 0 to 18 GHz.
● It has excellent robustness and durability as body shell is made of stainless steel.

·Use applicable cables, in order to exhibit regulated performance.
·For crimping, use the recommended tools.

[ M] Material / Finish

Item Materials Finish
Body Shell Stainless Steel (088-****) Gold Plating (088-****)
Brass (089-****) Nickel Plating (089-****)
Brass (MF78****) Gold Plating (MF78****)
Insulator PTFE (fluoropolymer)
Pin Contact Brass Gold Plate
Socket Contact Beryllium Copper Gold Plate
Crimping Ring (Ferrule) Brass Gold Plating (088-****)
Nickel Plating (089-****)
O–Ring (Gasket) Silicone Rubber
Contraction Tube Cross–linked Polyolefin

Part Number

Configured Part Number is shown.

088-0040G

Specifications

SMA Plug & Jack:Related Image

Model Number Manufacturer Type Shape Compatible Cable Outline Drawing Impedance Rated Voltage Peak Voltage Contact Resistance Frequency Band VSWR Insulation Resistance Weight
Ω AC V VAC / Min DC1V/1A GHz (DC ~) or less MΩ or more / 500 VDC g
089~J503A~NI YU Plug

P RG~58AU A 50 330 1000 3 mΩ 12.4 1.15 + 0.03F/0.1~12.4 GHz 1000 3.5
MF78P1~NS501 Overseas E 120 500 3 mΩ 12.4 1.4/0.1~12.4 GHz 5000 5
088~0040G YU RG~188AU A 330 1000 3 mΩ 12.4 1.2/0.1~4 GHz 1000 3.1
089~FZ01A~NI YU 1.5D~2V A 250 750 3 mΩ 12.4 1.2/0.1~3 GHz 5000 3
MF78P1~NS509 Overseas RG~188AU / 1.5D~2V E 120 500 3 mΩ 12.4 1.3/0.1~12.4 GHz 5000 3
088~1021G YU LP RG~188AU B 250 750 3 mΩ 12.4 1.15 + 0.2F/0.1~3 GHz 5000 5
089~K604A~NI YU 1.5D~2V B 250 750 3 mΩ 12.4 1.2/0.1~3 GHz 1000 5.6
MF78P1~NR5 Overseas RG~188AU / 1.5D~2V I 120 500 3 mΩ 12.4 1.5/0.1~12.4 GHz 5000 6
088~4021G YU Jack J RG~188AU C 250 750 3 mΩ 2 1.8/0.1~1 GHz 1000 3.8
MF78J1~NS509 Overseas F 120 500 6 mΩ 12.4 1.3/0.1~12.4 GHz 5000 3
MF78J1~NS501 Overseas RG~58AU F 120 500 6 mΩ 12.4 1.3/0.1~12.4 GHz 5000 4
MF78J1~ES5 Overseas PJ RG~188AU / 1.5D~2V J 120 500 6 mΩ 12.4 1.5/0.1~12.4 GHz 5000 3
MF78J1~FS5 Overseas J 120 500 6 mΩ 12.4 1.5/0.1~12.4 GHz 5000 4
088~5021G YU RG~188AU D 330 1000 3 mΩ 4 1.6/0.1~2 GHz 1000 4.8
MF78J1~BS501 Overseas BJ RG~58AU H 120 500 6 mΩ 12.4 1.5/0.1~12.4 GHz 5000 6
MF78J1~BS509 Overseas RG~188AU H 120 500 6 mΩ 12.4 1.5/0.1~12.4 GHz 5000 5
MF78J1~BR5 Overseas LBJ RG~188AU / 1.5D~2V G 120 500 6 mΩ 12.4 1.5/0.1~12.4 GHz 5000 6

YU = Yuetsu Seiki Co., Ltd.; TA = Tajimi Electronics Co., Ltd.; TE = Teishin Electric

Lead Time

More Information

SMA Plug & Jack:Related Image

SMA Plug & Jack:Related Image

Part Number
088-0040G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Application Allowable Voltage
(V)
Connection direction Other Standards (IEC) Other Standards (JIS) Compatible Cables Wiring Method Shape Flange Mounting Hole
(Pcs.)
Frequency Range
(GHz)
1 Piece(s)Available

8 Days or more

-Male (Plug)Cable-to-cable330StraightRG-188AUStraight Wire ConnectionPlug (Male)-DC ~ 12.4

Loading...

  1. 1

Basic Information

Connector shape Coaxial Connector series initials S / T / U S T U SMA
Number of cores 1 Wire connection method Solder IP Rating N/A
Resistance(Ω) 50 Other Standards (MIL)

Please check the type/dimensions/specifications of the part 088-0040G in the SMA Plug & Jack series.

Products like this...

Part Number
088-1021G
088-4021G
088-5021G
089-FZ01A-NI
089-J503A-NI
089-K604A-NI
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Application Allowable Voltage
(V)
Connection direction Other Standards (IEC) Other Standards (JIS) Compatible Cables Wiring Method Shape Flange Mounting Hole
(Pcs.)
Frequency Range
(GHz)
1 Piece(s)Available

8 Days or more

-Male (Plug)Cable-to-cable250AngleRG-188AUAngle Wire ConnectionL Model plug (male)-DC ~ 12.4
1 Piece(s)Available

8 Days or more

-Female (Jack)Cable-to-cable250StraightRG-188AUStraight Wire ConnectionJack (Female)-DC ~ 2
1 Piece(s)Available

8 Days or more

-Female (Jack)Cable-to-panel Mount330StraightRG-188AUStraight Wire ConnectionPanel Jack (Female)4DC ~ 4
1 Piece(s)Available

8 Days or more

10Male (Plug)Cable-to-cable250Straight1.5D-2VStraight Wire ConnectionPlug (Male)-DC ~ 12.4
1 Piece(s)Available

8 Days or more

-Male (Plug)Cable-to-cable330StraightRG-58AUStraight Wire ConnectionPlug (Male)-DC ~ 12.4
1 Piece(s)Available

8 Days or more

-Male (Plug)Cable-to-cable250Angle1.5D-2VAngle Wire ConnectionL Model plug (male)-DC ~ 12.4

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.