(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by Marushin Wireless Electric. Mini DIN connector that is even smaller than a normal DIN connector.
● It connects to straight plugs.
Part Number
Configured Part Number is shown.
Model | Number of Cores | Type | Weight g |
MJ372 | 4 | Socket (Female) | 6.4 |
5 | 6.4 | ||
6 | 8.4 | ||
8 | 9.4 |
Loading...
Compatible Electric Wire Size
AWG | Conductor Section Area mm2 | |
---|---|---|
Size | 24 ~ 30 | 0.2 ~ 0.05 |
Specifications
Rated Current | 1 A or less (2 A or less / 12 VDC) |
---|---|
Rated Voltage | 100 VAC or less |
Insulation Resistance | 50 MΩ or more / 250 VDC |
Peak Voltage | 250 VAC / 1 minute |
Operating Temperature Range | -20°C ~ 70°C |
Material / Finish
Item | Material | Finish |
---|---|---|
(1) Contact | Phosphor Bronze | Silver Plating |
(2) Insulator | PC | Black |
(3) Cable Holder | ABS Resin | Black |
(4) Metal Shell | Brass | Nickel-plated |
(5) Body Hood | PP | Black |
(6) Nut | Iron | Uni-chrome Plated |
(7) Ring Contact | Brass | Tin |
(8) Body | P.B.T. | Black |
Combination Method
Connector shape | Round Model | Connector series initials | D / E / F | D/E/F | DIN / miniDIN |
---|---|---|---|---|---|
Applicable pin/contact | Female (Socket) | Application | Cable-to-cable | Allowable Current(A) | 1 |
Allowable Voltage(V) | 100 | Wire connection method | Solder | Connection direction | Straight |
IP Rating | N/A | Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy