(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mini DIN Free Length Harness.
For complete product overview and details on Circular Cordset - Mini-DIN Assembly, Moldered, Panel Mountable Connector see the sections below:
● A cable that uses mini DIN connectors widely used in personal computers and FA equipment / measuring devices. Along with the assembly model using cable with excellent flexibility, 3 models including an integrated mold model and flange equipped and panel-mountable models are also available.
· HWMDH and HMDH cannot be specified as options.
· MDH does not have an 8-core specification for D cables.
· The appearance and specifications may change without prior notice.
· Shield is connected and treated in the hood.
· MDH series cannot be used with Mitsubishi Electric PLC. When using for other manufacturers' products, use after checking interference of the male plug.
Wiring and Wire Color Page
>>Click here
Component Page
>>Click here
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Connector Type | Shape Specification Type |
Outline Image Drawing (mm) | Cable Type | Number of Cores | Specified Length (m) |
P (Male) |
![]() |
![]() ![]() |
4 | 0.2 ~ 30 Can be specified by 0.1m increments |
|
5 | |||||
6 | |||||
8 | |||||
S (Female) |
![]() |
4 | |||
5 | |||||
6 | |||||
8 | |||||
MDH Marushin Electric Mfg. Co., Ltd |
PP (Male / Male) |
![]() |
4 | ||
5 | |||||
6 | |||||
8 | |||||
PS (Male / Female) |
![]() |
4 | |||
5 | |||||
6 | |||||
8 | |||||
SS (Female / Female) |
![]() |
4 | |||
5 | |||||
6 | |||||
8 |
Connector Type | Shape Specification Type |
Outline Image Drawing (mm) | Cable Type | Number of Cores | Total Length (m) |
HWMDH (Molded Type Mini DIN Connector Cream Color) Misumi Original |
P (Male) |
![]() |
![]() |
6 | 2 3 4 7 10 15 |
8 | |||||
PS (Male / Female) |
![]() |
8 | 2 3 4 |
||
HMDH Panel Mount (Molded Type Mini DIN Connector Cream Color) Misumi Original |
S (Female) |
![]() |
![]() |
6 | 0.5 1 2 |
SP (Female / Male) |
![]() |
0.5 1 2 5 |
Electrical Properties
Number of Cores | Connector | A Cable | D Cable | |||||
Rated Current (A or less) |
Rated Voltage (V or less) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
|
4 | 1 (2A or less / 12 VDC) |
100 | 0.08mm2 | 30V | 2.2 | AWG28 (0.08 mm2) |
300V | 2.2 |
5 | 2 | 2.1 | ||||||
6 | 2 | 1.9 | ||||||
8 | 1.8 | — |
* The values are reference values, not guaranteed values.
MDH Connector Supporting Model Number Table
Shape Specification | Cable Type | Number of Cores | CN1 | CN2 |
P | A/D | 4 | MP371-4 | |
A/D | 5 | MP371-5 | ||
A/D | 6 | MP371-6 | ||
A/D | 8 | MP371-8 | ||
S | A/D | 4 | MJ372-4 | |
A/D | 5 | MJ372-5 | ||
A/D | 6 | MJ372-6 | ||
A/D | 8 | MJ372-8 | ||
PP | A/D | 4 | MP371-4 | MP371-4 |
A/D | 5 | MP371-5 | MP371-5 | |
A/D | 6 | MP371-6 | MP371-6 | |
A/D | 8 | MP371-8 | MP371-8 | |
PS | A/D | 4 | MP371-4 | MJ372-4 |
A/D | 5 | MP371-5 | MJ372-5 | |
A/D | 6 | MP371-6 | MJ372-6 | |
A/D | 8 | MP371-8 | MJ372-8 | |
SS | A/D | 4 | MJ372-4 | MJ372-4 |
A/D | 5 | MJ372-5 | MJ372-5 | |
A/D | 6 | MJ372-6 | MJ372-6 | |
A/D | 8 | MJ372-8 | MJ372-8 |
Part Number |
---|
MDH-P-A-4-[0.2-30/0.1] |
MDH-P-A-5-[0.2-30/0.1] |
MDH-P-A-6-[0.2-30/0.1] |
MDH-P-A-8-[0.2-30/0.1] |
MDH-P-D-4-[0.2-50/0.1] |
MDH-P-D-5-[0.2-30/0.1] |
MDH-P-D-6-[0.2-30/0.1] |
MDH-PP-A-4-[0.2-30/0.1] |
MDH-PP-A-5-[0.2-30/0.1] |
MDH-PP-A-6-[0.2-30/0.1] |
MDH-PP-A-8-[0.2-30/0.1] |
MDH-PP-D-4-[0.2-50/0.1] |
MDH-PP-D-5-[0.2-50/0.1] |
MDH-PP-D-6-[0.2-50/0.1] |
MDH-PS-A-4-[0.2-30/0.1] |
MDH-PS-A-5-[0.2-30/0.1] |
MDH-PS-A-6-[0.2-30/0.1] |
MDH-PS-A-8-[0.2-30/0.1] |
MDH-PS-D-4-[0.2-50/0.1] |
MDH-PS-D-5-[0.2-50/0.1] |
MDH-PS-D-6-[0.2-50/0.1] |
MDH-S-A-4-[0.2-30/0.1] |
MDH-S-A-5-[0.2-30/0.1] |
MDH-S-A-6-[0.2-30/0.1] |
MDH-S-A-8-[0.2-30/0.1] |
MDH-S-D-4-[0.2-50/0.1] |
MDH-S-D-5-[0.2-50/0.1] |
MDH-S-D-6-[0.2-50/0.1] |
MDH-SS-A-4-[0.2-30/0.1] |
MDH-SS-A-5-[0.2-30/0.1] |
MDH-SS-A-6-[0.2-30/0.1] |
MDH-SS-A-8-[0.2-30/0.1] |
MDH-SS-D-4-[0.2-50/0.1] |
MDH-SS-D-5-[0.2-50/0.1] |
MDH-SS-D-6-[0.2-50/0.1] |
RMDH-S-C-6-1 |
RMDH-SP-C-6-0.5 |
RMDH-SP-C-6-1 |
RMDH-SP-C-6-2 |
Loading...
Compatible Electric Wire Size
AWG | Conductor Section Area mm2 | |
---|---|---|
Size | 24 ~ 30 | 0.2 ~ 0.05 |
Specifications
Rated Current | 1 A or less (2 A or less / 12 VDC) |
---|---|
Rated Voltage | 100 VAC or less |
Insulation Resistance | 50 MΩ or more / 250 VDC |
Peak Voltage | 250 VAC / 1 minute |
Operating Temperature Range | -20°C ~ 70°C |
Material / Finish
Item | Material | Finish |
---|---|---|
(1) Contact | Phosphor Bronze | Silver Plating |
(2) Insulator | PC | Black |
(3) Cable Holder | ABS Resin | Black |
(4) Metal Shell | Brass | Nickel-plated |
(5) Body Hood | PP | Black |
(6) Nut | Iron | Uni-chrome Plated |
(7) Ring Contact | Brass | Tin |
(8) Body | P.B.T. | Black |
Combination Method
Connector type | Mini DIN | Cable shape | Round | Shield | 1 Layer |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy