(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by ORMON. 2 binding methods are available: screw model and solder model.
Part Number
Configured Part Number is shown.
Model | Shape Type | Wiring Method | Power Supply Identification | Number of Cores | Type | Weight g |
XS2C-D421 | Straight | Solder | DC | 4 | Female | 13.1 |
XS2C-D422 | L Type | DC | 13.6 | |||
XS2C-A421 | Straight | AC | 13.1 | |||
XS2C-D4S1 | Straight | Screw | DC | 17.6 | ||
XS2C-D4S2 | L Type | DC | 17.9 |
Part Number |
---|
XS2C-A421 |
XS2C-D4S1 |
XS2C-D4S2 |
XS2C-D421 |
Loading...
Material / Finish
Item | Materials | Finish |
---|---|---|
Contact | Brass | Nickel Base Gold Plating (0.4 μm) |
Screw Part | Brass | Nickel-plated |
Cap | PBT Resin | UL94V-0, Black |
Cable Clamp | Polyamide Resin | UL94V-0, White |
Lock Spring | LCP Resin | — |
Waterproof Bushing | Rubber | — |
Cover | PBT Resin | UL94V-0, Black |
O-Ring | Rubber | — |
Waterproof Cap | Brass | Nickel-plated |
Specifications
Item | Characteristics |
---|---|
Rated Current | 3 A |
Rated Voltage | For DC: 125 VDC, for AC: 250 VAC |
Contact Resistance | 40 mΩ or less (20 mV or less, at 100 mA or less) |
Insulation Resistance | 1,000 MΩ or more (at 500 VDC) |
Peak Voltage | 1,500 VAC, 1 minute (Leakage Current of 1 mA or less) |
Protective Structure | IP67 (IEC529) |
Insertion and Removal Durability | 200 times or more |
Assembly Part Fixing Strength | Tension: 98 N (10 kgf) / 15 s |
Rotation: 0.98 N・m (10 kgf・cm) / 15 s | |
Cable Retention Force | 98 N (10 kgf) / 15 s |
Operating Temperature Range | -25 ~ +70°C |
Compatible Wire Size
Wiring Method | Cable Finished Outer Diameter | AWG Size | Conductor Cross-sectional Area |
---|---|---|---|
Screw Method | φ5 mm ~ φ6 mm | 24 ~ 18 | 0.18 mm2 ~ 0.75 mm2 |
Soldering Method | 24 ~ 20 | 0.18 mm2 ~ 0.5 mm2 |
Contact Arrangement Diagram
Cable End Treatment Method
Connector shape | Round Model | Connector series initials | V / W / X | V W X | XS2 |
---|---|---|---|---|---|
Applicable pin/contact | Female (Socket) | Number of cores | 4 | Application | Cable-to-cable |
Allowable Current(A) | 3 | IP Rating | Yes | Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy