(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

R03 Connector Relay Harness (Part Numbers)

R03 Connector Relay Harness

Harness for Extension of R03 Series

  • For Signal
  • Connection between Devices
  • Screw Type
  • Solder
  • Gold Plated
  • MISUMI Original


● A cable with attached R03 connectors used widely as inter-device connections.


· Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.
· Shield will be cut off by the connector base (not connected).
Since connectors are not yet supported, customized connections are also not available. Alteration service is not available for earth wire mounting, even with standard products.


Wiring and Wire Color >>Click here
Component Page >>Click here

Specifications

R03 Connector Relay Harness:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector
Type
Shape Specification
Type
Outline Image Drawing (mm) Cable Type Number of Cores Specified Length (m)
  JP
(Male for Relay)
R03 Connector Relay Harness:Related Image R03 Connector Relay Harness:Related Image 2 0.2

~

50


Can be specified by 0.1m
increments
  3
  5
  6
  8
  12
  JS
(Female for Relay)
R03 Connector Relay Harness:Related Image 2
  3
  5
  6
  8
  12
  JPP
(Male for Relay /
Male Plug)
R03 Connector Relay Harness:Related Image 2
  3
  5
  6
  8
  12
  JSS
(Female for Relay /
Female Plug)
R03 Connector Relay Harness:Related Image 2
  3
  5
  6
  8
  12
  JPS
(Male for Relay /
Female Plug)
R03 Connector Relay Harness:Related Image 2
  3
  5
  6
R03J

TAJIMI
ELECTRONICS CO., LTD.
8
12
JSP
(Female for Relay /
Male Plug)
R03 Connector Relay Harness:Related Image 2
3
  5
  6
  8
  12
  JPJP
(Male for Relay /
Male for Relay)
R03 Connector Relay Harness:Related Image 2
  3
  5
  6
  8
  12
  JSJS
(Female for Relay /
Female for Relay)
R03 Connector Relay Harness:Related Image 2
  3
  5
  6
  8
  12
  JPJS
(Male for Relay /
Female for Relay)
R03 Connector Relay Harness:Related Image 2
  3
  5
  6
  8
  12
Connector
>>Click here
JPY
(Male for Relay /
Y Terminal)
With Pin No. Insertion Mark Tube
R03 Connector Relay Harness:Related Image 2
3
5
6
8
12

 

Connector
Type
Shape Specification
Type
Outline Image Drawing (mm) Cable Type Number of Cores Specified Length (m)



R03J

TAJIMI
ELECTRONICS CO., LTD.
JSY
(Female for Relay /
Y Terminal) with Pin No.
Insertion Mark Tube
R03 Connector Relay Harness:Related Image A

D

E

F


>> For details, see
P.901
2 0.2

~

50


Can be specified by 0.1m
increments
3
5
6
8
12
JPT
(Male for Relay / Loose Wires) with
Pin No. Insertion
Mark Tube
R03 Connector Relay Harness:Related Image 2
3
5
6
8
12
Connector
>>Click here
JST
(Female for Relay / Loose Wires) with
Pin No. Insertion
Mark Tube
R03 Connector Relay Harness:Related Image 2
3
5
6
8
12

More Information

R03 Connector Relay Harness:Related Image

Electrical Properties

Number of Cores Connector A Cable D Cable E Cable F Cable
Rated Current
(A or less)
Rated Voltage
(V or less)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
AC DC
2 2 300 420 0.18mm2
(AWG25)
100V
Less Than
1.22 AWG25
(0.2 mm2)
150V 4.3 0.2mm2
(AWG25)
300V 6 0.2mm2
(AWG25)
300V 6
3 1.04 3.8 5 5
5 150 200 0.88 2.8
6 300 420 0.84 4 4
8 200 280 0.79 2.5
12 300 420 0.71 1.9 4 4

* The values are reference values, not guaranteed values.

R03 Connector Relay Harness:Related Image

Part Number
R03J-JP-A-2-[0.2-50/0.1]
R03J-JP-A-3-[0.2-50/0.1]
R03J-JP-A-5-[0.2-50/0.1]
R03J-JP-A-6-[0.2-50/0.1]
R03J-JP-A-8-[0.2-50/0.1]
R03J-JP-A-12-[0.2-50/0.1]
R03J-JP-D-2-[0.2-50/0.1]
R03J-JP-D-3-[0.2-50/0.1]
R03J-JP-D-5-[0.2-50/0.1]
R03J-JP-D-6-[0.2-50/0.1]
R03J-JP-D-8-[0.2-50/0.1]
R03J-JP-D-12-[0.2-50/0.1]
R03J-JP-E-2-[0.2-50/0.1]
R03J-JP-E-3-[0.2-50/0.1]
R03J-JP-E-6-[0.2-50/0.1]
R03J-JP-E-12-[0.2-50/0.1]
R03J-JP-F-2-[0.2-50/0.1]
R03J-JP-F-3-[0.2-50/0.1]
R03J-JP-F-6-[0.2-50/0.1]
R03J-JP-F-12-[0.2-50/0.1]
R03J-JPJP-A-2-[0.2-50/0.1]
R03J-JPJP-A-3-[0.2-50/0.1]
R03J-JPJP-A-5-[0.2-50/0.1]
R03J-JPJP-A-6-[0.2-50/0.1]
R03J-JPJP-A-8-[0.2-50/0.1]
R03J-JPJP-A-12-[0.2-50/0.1]
R03J-JPJP-D-2-[0.2-50/0.1]
R03J-JPJP-D-3-[0.2-50/0.1]
R03J-JPJP-D-5-[0.2-50/0.1]
R03J-JPJP-D-6-[0.2-50/0.1]
R03J-JPJP-D-8-[0.2-50/0.1]
R03J-JPJP-D-12-[0.2-50/0.1]
R03J-JPJP-E-2-[0.2-50/0.1]
R03J-JPJP-E-3-[0.2-50/0.1]
R03J-JPJP-E-6-[0.2-50/0.1]
R03J-JPJP-E-12-[0.2-50/0.1]
R03J-JPJP-F-2-[0.2-50/0.1]
R03J-JPJP-F-3-[0.2-50/0.1]
R03J-JPJP-F-6-[0.2-50/0.1]
R03J-JPJP-F-12-[0.2-50/0.1]
R03J-JPJS-A-2-[0.2-50/0.1]
R03J-JPJS-A-3-[0.2-50/0.1]
R03J-JPJS-A-5-[0.2-50/0.1]
R03J-JPJS-A-6-[0.2-50/0.1]
R03J-JPJS-A-8-[0.2-50/0.1]
R03J-JPJS-A-12-[0.2-50/0.1]
R03J-JPJS-D-2-[0.2-50/0.1]
R03J-JPJS-D-3-[0.2-50/0.1]
R03J-JPJS-D-5-[0.2-50/0.1]
R03J-JPJS-D-6-[0.2-50/0.1]
R03J-JPJS-D-8-[0.2-50/0.1]
R03J-JPJS-D-12-[0.2-50/0.1]
R03J-JPJS-E-2-[0.2-50/0.1]
R03J-JPJS-E-3-[0.2-50/0.1]
R03J-JPJS-E-6-[0.2-50/0.1]
R03J-JPJS-E-12-[0.2-50/0.1]
R03J-JPJS-F-2-[0.2-50/0.1]
R03J-JPJS-F-3-[0.2-50/0.1]
R03J-JPJS-F-6-[0.2-50/0.1]
R03J-JPJS-F-12-[0.2-50/0.1]
R03J-JPP-A-2-[0.2-50/0.1]
R03J-JPP-A-3-[0.2-50/0.1]
R03J-JPP-A-5-[0.2-50/0.1]
R03J-JPP-A-6-[0.2-50/0.1]
R03J-JPP-A-8-[0.2-50/0.1]
R03J-JPP-A-12-[0.2-50/0.1]
R03J-JPP-D-2-[0.2-50/0.1]
R03J-JPP-D-3-[0.2-50/0.1]
R03J-JPP-D-5-[0.2-50/0.1]
R03J-JPP-D-6-[0.2-50/0.1]
R03J-JPP-D-8-[0.2-50/0.1]
R03J-JPP-D-12-[0.2-50/0.1]
R03J-JPP-E-2-[0.2-50/0.1]
R03J-JPP-E-3-[0.2-50/0.1]
R03J-JPP-E-6-[0.2-50/0.1]
R03J-JPP-E-12-[0.2-50/0.1]
R03J-JPP-F-2-[0.2-50/0.1]
R03J-JPP-F-3-[0.2-50/0.1]
R03J-JPP-F-6-[0.2-50/0.1]
R03J-JPP-F-12-[0.2-50/0.1]
R03J-JPS-A-2-[0.2-50/0.1]
R03J-JPS-A-3-[0.2-50/0.1]
R03J-JPS-A-5-[0.2-50/0.1]
R03J-JPS-A-6-[0.2-50/0.1]
R03J-JPS-A-8-[0.2-50/0.1]
R03J-JPS-A-12-[0.2-50/0.1]
R03J-JPS-D-2-[0.2-50/0.1]
R03J-JPS-D-3-[0.2-50/0.1]
R03J-JPS-D-5-[0.2-50/0.1]
R03J-JPS-D-6-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Number of cores Cable rated voltage
(V)
Shield Cable Standard (UL/CSA) Cable Color Twisted pair Environment Resistant Cable Characteristic Cable Type Specified Length
(m)
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[2] 2Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[3] 3Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[5] 5Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[6] 6Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece8Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece12Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[2] 21501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[3] 31501 LayerULNavyN/AOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[5] 51501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[6] 61501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece81501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece121501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[2] 2300N/AULBlackIncludedOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[3] 3300N/AULBlackIncludedOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[6] 6300N/AULBlackIncludedOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece12300N/AULBlackIncludedOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[2] 23001 LayerULBlackIncludedOil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[3] 33001 LayerULBlackIncludedOil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[6] 63001 LayerULBlackIncludedOil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece123001 LayerULBlackIncludedOil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[2] 2Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[3] 3Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[5] 5Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[6] 6Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight8Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight12Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[2] 21501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[3] 31501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[5] 51501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[6] 61501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight81501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight121501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[2] 2300N/AULBlackIncludedOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[3] 3300N/AULBlackIncludedOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[6] 6300N/AULBlackIncludedOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight12300N/AULBlackIncludedOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[2] 23001 LayerULBlackIncludedOil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[3] 33001 LayerULBlackIncludedOil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[6] 63001 LayerULBlackIncludedOil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight123001 LayerULBlackIncludedOil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[2] 2Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[3] 3Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[5] 5Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[6] 6Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay8Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay12Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[2] 21501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[3] 31501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[5] 51501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[6] 61501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay81501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay121501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[2] 2300N/AULBlackIncludedOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[3] 3300N/AULBlackIncludedOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[6] 6300N/AULBlackIncludedOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay12300N/AULBlackIncludedOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[2] 23001 LayerULBlackIncludedOil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[3] 33001 LayerULBlackIncludedOil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[6] 63001 LayerULBlackIncludedOil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay123001 LayerULBlackIncludedOil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[2] 2Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[3] 3Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[5] 5Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[6] 6Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight8Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight12Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[2] 21501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[3] 31501 LayerULNavyN/AOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[5] 51501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[6] 61501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight81501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight121501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[2] 2300N/AULBlackIncludedOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[3] 3300N/AULBlackIncludedOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[6] 6300N/AULBlackIncludedOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight12300N/AULBlackIncludedOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[2] 23001 LayerULBlackIncludedOil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[3] 33001 LayerULBlackIncludedOil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[6] 63001 LayerULBlackIncludedOil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight123001 LayerULBlackIncludedOil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight[2] 2Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight[3] 3Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight[5] 5Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight[6] 6Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight8Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight12Less than 1001 LayerN/AGrayN/AN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight[2] 21501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight[3] 31501 LayerULNavyN/AOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight[5] 51501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight[6] 61501 LayerULNavyIncludedOil-resistantFlexibleD0.2 ~ 50

Loading...

Material / Finish

Item Materials Finish
Body Shell Brass and
Zinc Alloy
Nickel-plated
Contact Copper Alloy Nickel Base Gold Plating
Insulator Synthetic Resin
Polybutylene Terephthalate
UL94V-0

06p-G2-107-06

Compatible Wire Size

Conductor Cross-Sectional Area (mm2) AWG
Wire Size 0.2 ~ 0.05 24 ~ 30

* Be sure that the finished cable outer diameter is within the inner diameter of the cable extraction port of the body.

Electrical Properties

Number of Cores Rated Voltage (V or less) Rated Current (A or less) Peak Voltage
(VAC or less for 1 minute)
Insulation Resistance Contact Resistance Insertion and Removal Life
AC DC
2 300 420 2 900 1,000 MΩ or more
(500 VDC)
8 mΩ or less
(3 VDC, 1A or less)
1,000 times or more
3 300 420 2 900
5 150 200 2 500
6 300 420 2 900
8 200 280 2 700
12 300 420 2 900

* Rating represents the current capacity per contact core.

Other Characteristics

Item Contents
Impact Resistance Acceleration 50 G
Vibration Resistance JISC5402, 6.1, 10 ~ 500 Hz, 10 G
Humidity Resistance JISC5402, 7.3, 40 ±2°C, 90% ~ 95% or less, 96 Hours
Corrosion Resistance JISC5402, 7.1, Salt Water Concentration 5%, 48 Hours
Operating Temperature Range -25°C ~ +85°C, Relative Humidity 85% or less

Contact Arrangement Diagram * View from the female (socket) connector coupling surface.

06i-G2-108-01.ai

Connector Mounting Hole Outline Drawing

06i-G2-108-02.ai

● Dimension Table
Number of Cores φA B φC D φE Maximum Panel Thickness
2, 3, 5 9.2 8.4 9.2 10.5 4 - 2.2φ 2.0
6, 8 12.2 11.2 12.2 13.0 4 - 2.2φ 2.0
12 16.2 14.7 16.3 17.0 4 - 2.8φ 1.6

* Maximum panel thickness applies only to bulkhead type panel mount. Flange type panel mount is not specified.
* Mount all types from the front of the panel. Note that the mounting screws for flange types are M2.6 for 12-core only; for all others use M2.

Basic Information

Connector type R03 Connector manufacturer TAJIMI ELECTRICS CO., LTD. Cable shape Round
Conductor Size(AWG) 25

Additional Products in this Category

Complementary Products

Tech Support