(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
PRC05 Series Connectors are Push-Pull connectors that have been uniquely designed and are popular in the industrial and measurement industries. PRC05 series connectors are miniature in size compared to the PRC03 and PRC04 series. PRC05 series connectors are the original Push-Pull locking connectors for quick and easy management. They are easily detachable and does not loosen from vibrations and shocks.
[Features]
•Number of Pins: 2, 3, 5, 6, 8 and 12
•Shell Material: Brass
•Shell Finish: Nickel
•Contact Material: Copper Alloy
•Contact Finish: Gold over Nickel
•Termination: Solder
•Insert Sizes: 6, 9 and 12
Part Number
Configured Part Number is shown.
PRC05-P5M
Connector shape | Round Model | Connector series initials | P / Q / R |
---|---|---|---|
P Q R | PRC05 | Applicable pin/contact | Male (Plug) |
Number of cores | 5 | Application | Cable-to-cable |
Allowable Current(A) | 2 | Allowable Voltage(V) | 150 ~ 200 |
Wire connection method | Solder | Connection direction | Straight |
IP Rating | N/A | Detaching Method | One-touch |
Show More | |||
Peak Voltage DC | 200V | Peak Voltage AC | 150V |
RoHS | 10 | - | - |
Show Less |
Model | Number of Cores | Type | Weight g |
PRC05-P2M | 2 | Male (Pin) | 13.5 |
PRC05-P3M | 3 | 13.6 | |
PRC05-P5M | 5 | 13.8 | |
PRC05-P6M | 6 | 21.7 | |
PRC05-P8M | 8 | 21.8 | |
PRC05-P12M1 | 12 | 38.4 | |
PRC05-P2F | 2 | Female (Socket) | 13.8 |
PRC05-P3F | 3 | 13.9 | |
PRC05-P5F | 5 | 13.9 | |
PRC05-P6F | 6 | 22.1 | |
PRC05-P8F | 8 | 22.2 | |
PRC05-P12F1 | 12 | 39.9 |
One-touch Compact Connector (PRCO5)
Material / Finish
Item | Materials | Finish |
---|---|---|
Body Shell | Brass | Nickel-plated |
Contact | Copper Alloy | Nickel Base Gold Plating |
Insulator | Synthetic Resin | - |
Combination Method
Compatible Wire Size
Conductor Section Area mm2 | AWG | |
---|---|---|
Wire Size | 0.2 ~ 0.05 | 24 ~ 30 |
Electrical Properties
Number of Cores | Rated Voltage (V or less) | Rated Current (A or less) | Peak Voltage (VAC or less for 1 minute) |
Insulation Resistance | Contact Resistance | Insertion and Removal Life | |
---|---|---|---|---|---|---|---|
AC | DC | ||||||
2 | 300 | 420 | 2 | 900 | 1,000 MΩ or more (500 VDC) |
8 mΩ or less (3 VDC, 1A or less) |
1,000 times or more |
3 | 300 | 420 | 2 | 900 | |||
5 | 150 | 200 | 2 | 500 | |||
6 | 300 | 420 | 2 | 900 | |||
8 | 200 | 280 | 2 | 700 | |||
12 | 300 | 420 | 2 | 900 |
Operating Temperature Range
-25°C ~ +85°CContact Arrangement Diagram
Connector Mounting Hole Outline Drawing
Connector shape | Round Model | Connector series initials | P / Q / R | P Q R | PRC05 |
---|---|---|---|---|---|
Applicable pin/contact | Male (Plug) | Number of cores | 5 | Application | Cable-to-cable |
Allowable Current(A) | 2 | Allowable Voltage(V) | 200 / 150 | Wire connection method | Solder |
Connection direction | Straight | IP Rating | N/A | Detaching Method | One-touch |
Peak Voltage DC | 200V | Peak Voltage AC | 150V |
Please check the type/dimensions/specifications of the part PRC05-P5M in the PRC05 Series Circular Connector - One-Touch Lock series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy