(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A dust-proof cap to prevent contamination from foreign bodies and protect the connected portion
Part Number
Configured Part Number is shown.
Model | Number of Cores | Weight (g) |
PRC04-16RC | 8,14 | 1.6 |
PRC04-20RC | 12,19 | 2.2 |
PRC04-26RC | 21,37 | 2.8 |
Part Number |
---|
PRC04-16RC |
PRC04-20RC |
PRC04-26RC |
Loading...
Material / Finish
Item | Materials | Finish |
---|---|---|
Body Shell | Aluminum Alloy | Anodized |
Contact | Copper Alloy | Nickel Base Gold Plating |
Insulator | Synthetic Resin | - |
Compatible Wire Size
Connector Core Number | Conductor Cross-sectional Area | AWG Size | Core Wire Outer Diameter |
---|---|---|---|
8, 12, 21 | 1.4 mm2 or less | AWG16 or less | 1.6 mm or less |
14, 19, 37 | 0.5 mm2 or less | AWG20 or less | 1.0 mm or less |
Electrical Properties
Number of Cores | Rated Voltage (V or less) | Rated Current (A or less) | Peak Voltage (VAC or less for 1 minute) |
Insulation Resistance | Contact Resistance | Insertion and Removal Life | |
---|---|---|---|---|---|---|---|
AC | DC | ||||||
8 | 400 | 560 | 10 | 1,200 | 1,000 MΩ or more (500 VDC) |
5 mΩ or less (3 VDC, 1A or less) |
1,000 times or more |
12 | 400 | 560 | 10 | 1,200 | |||
14 | 350 | 490 | 5 | 1,000 | |||
19 | 400 | 560 | 4 | 1,200 | |||
21 | 400 | 560 | 10 | 1,200 | |||
37 | 400 | 560 | 3 | 1,200 |
Operating Temperature Range
-25°C ~ +85°CContact Arrangement Diagram * View from the female (socket) connector coupling surface.
Panel Cut Size Drawing
Specifications | For Panel Mounting |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy