(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - MIL, Crimped JL05 Series【10-100 Pieces Per Package】

Contacts - MIL, Crimped JL05 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Contact for Bayonet Lock JL05
For complete product overview and details on Contacts - MIL, Crimped JL05 Series see the sections below:


● Use for straight and panel mounting.
● 2 models of machine contact (#8, #12) and press contact (#16, #20).  


· The outline is the same as for CE01 connector contacts.

Specifications

JL05 Contact:Related Image

Pack Product
ModelQuantity /
Pack
Contact
Size
Contact ShapeTypeCompatible Wire
AWG SizeConductor Cross-sectional Area
(mm2)
Insulation OD
(mm2)
CONT-JL05-08P-C1-1010
(1 pack =
10 pieces)
#8MaleMachine
Contact
#10 ~ 85.5 ~ 8Ø7.25 or less
CONT-JL05-08P-C2-10#12 ~ 103.5 ~ 5.5
CONT-JL05-08S-C1-10Female#10 ~ 85.5 ~ 8
CONT-JL05-08S-C2-10#12 ~ 103.5 ~ 5.5
CONT-JL05-12P-C1-10#12Male#16 ~ 121.25 ~ 3.5Ø4.65 or less
CONT-JL05-12S-C1-10Female
ST-JL05-16P-C1-100100
(1 pack =
100 pieces)
#16MalePress
Contact
#16 ~ 141.25 ~ 2Ø3.8 or less
ST-JL05-16P-C2-100#20 ~ 160.5 ~ 1.25
ST-JL05-16P-C3-100#24 ~ 200.2 ~ 0.5
ST-JL05-16S-C1-100Female#16 ~ 141.25 ~ 2
ST-JL05-16S-C2-100#20 ~ 160.5 ~ 1.25
ST-JL05-16S-C3-100#24 ~ 200.2 ~ 0.5
ST-JL05-20P-C1-100#20Male#18 ~ 220.3 ~ 0.8Ø2.3 or less
ST-JL05-20P-C2-100#22 ~ 260.13 ~ 0.3Ø1.2 ~ 1.7
ST-JL05-20S-C1-100Female#18 ~ 220.3 ~ 0.8Ø2.3 or less
ST-JL05-20S-C2-100#22 ~ 260.13 ~ 0.3Ø1.2 ~ 1.7
Part Number
CONT-JL05-08P-C1-10
CONT-JL05-08P-C2-10
CONT-JL05-08S-C1-10
CONT-JL05-08S-C2-10
CONT-JL05-12P-C1-10
CONT-JL05-12S-C1-10
ST-JL05-16P-C1-100
ST-JL05-16P-C2-100
ST-JL05-16S-C1-100
ST-JL05-16S-C2-100
ST-JL05-16S-C3-100
ST-JL05-20P-C1-100
ST-JL05-20P-C2-100
ST-JL05-20S-C1-100
ST-JL05-20S-C2-100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSContact Model Compatible Wire AWG Size Contact Shape Insulation Coating OD
(mm)
Contact Size

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

-Machine Contact10 ~ 8Male7.25 or less#8

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

-Machine Contact12 ~ 10Male7.25 or less#8

10 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Machine Contact10 ~ 8Female7.25 or less#8

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

-Machine Contact12 ~ 10Female7.25 or less#8

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

-Machine Contact16 ~ 12Male4.65 or less#12

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Machine Contact16 ~ 12Female4.65 or less#12

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Press Contact16 ~ 14Male3.8 or less#16

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Press Contact20 ~ 16Male3.8 or less#16

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Press Contact16 ~ 14Female3.8 or less#16

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Press Contact20 ~ 16Female3.8 or less#16

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Press Contact24 ~ 20Female3.8 or less#16

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Press Contact18 ~ 22Male2.3 or less#20

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

-Press Contact22 ~ 26Male1.2 ~ 1.7#20

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Press Contact18 ~ 22Female2.3 or less#20

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Press Contact22 ~ 26Female1.2 ~ 1.7#20

Loading...

  1. 1

Crimp Type / Bayonet Lock Waterproof Large Connector (JL05)

Material / Finish

● Panel Mount Type / Contact
Item Material / Finish
Shell Aluminum Alloy / Galvanizing
(Blackish interference color trivalent chromate film)
Base Insulator Synthetic Resin
Cover Insulator Synthetic Resin
Contact Copper Alloy / Silver Plating
Retaining Ring Copper Alloy / Galvanizing (Blackish interference color trivalent chromate film)
O-ring Synthetic Rubber
Earth Lug Copper Alloy / Silver Plating
● Straight Type / Contact
Item Material / Finish
Coupling Nut, Barrel Aluminum Alloy / Galvanizing
(Blackish interference color trivalent chromate film)
Base Insulator Synthetic Resin
Cover Insulator Synthetic Resin
Contact Copper Alloy / Silver Plating
Retaining Ring Copper Alloy / Galvanizing (Blackish interference color trivalent chromate film)
Stop Ring Stainless Steel
Wave Spring Stainless Steel
Earth Lug Copper Alloy / Silver Plating
● End Bell (Waterproof Type)
Item Material / Finish
End Bell Body, Ground Nut Aluminum Alloy / Galvanizing
(Blackish interference color trivalent chromate film)
Pushing Synthetic Rubber (Black)
Sleeve Aluminum Alloy / Galvanizing (Blackish interference color trivalent chromate film)
O-ring Synthetic Rubber
Hex Hole Locking Screw Steel / Galvanized (M3 ×0.5)
● End Bell (Non-waterproof Type)
Item Material / Finish
End Bell Body Aluminum Alloy / Galvanizing
(Blackish interference color trivalent chromate film)
Hex Hole Locking Screw Steel / Galvanized (M3 ×0.5)

About Compatibility, Electrical and Mechanical Properties

Common with NB01/CE01 series. JL05 connector is compatible with CE01 connectors and NB01 connectors.

Contact Arrangement Diagram

Number of Contacts 4 5 7 7 8
Arrangement No. 22-22 18-11 20-15 24-10 22-23
Contact Size #8 #12 #12 #8 #12
Contact Arrangement
(Note 1)
(Note 2)
Number of Contacts 4 Number of Contacts 5 Number of Contacts 7 Number of Contacts 7 Number of Contacts 8
Rating Classification A A A A D (4), A (Others)

Number of Contacts 10 17 19 19 24
Arrangement No. 18-1 20-29 18-19A 22-14 24-28
Contact Size #16 #16 #20 #16 #16
Contact Arrangement
(Note 1)
(Note 2)
Number of Contacts 10 Number of Contacts 17 Number of Contacts 19 Number of Contacts 19 Number of Contacts 24
Rating Classification A (3, 5, 6, 8), INST (Others) A INST A INST

Number of Contacts 30 37 52 73
Arrangement No. 20-30A 28-21 24-52A 28-73A
Contact Size #20 #16 #20 #20
Contact Arrangement
(Note 1)
(Note 2)
Number of Contacts 30 Number of Contacts 37 Number of Contacts 52 Number of Contacts 73
Rating Classification INST A INST INST

(Note 1) View from the male (pin) connector coupling surface.
(Note 2) The ○ in the arrangement table shows the earth terminals (for protection of terminal connections).

Panel Cut Size Drawing

Panel Cut Size Drawing
Compatible
Shell
Size
φA
±0.5
φB
+0.2
-0
C
±0.13
Mounting Screws (Reference) Rear Mounting Panel Thickness
Limit
Inch Screws Metric Screws
18 30.2 3.3 26.97 #4-40 M3 3.0 or less
20 34.9 3.3 29.36 #4-40 M3
22 36.6 3.3 31.75 #4-40 M3
24 39.7 4.3 34.92 #6-32 M4
28 46.1 4.3 39.67 #6-32 M4

Combination Method

Combination Method

Combination Example

Combination Example

Basic Information

Connector series initials J / K / L JKL JL05 IP Rating Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.