(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Crimped, Waterproof【100 Pieces Per Package】

Contacts - Crimped, Waterproof

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contacts - Crimped, Waterproof
  • Contacts - Crimped, Waterproof
  • Volume Discount

Dedicated Harting Contact    
For complete product overview and details on Contacts - Crimped, Waterproof see the sections below:

  • UL
  • CSA
  • Caulking
  • Silver-Plated

● It is a contact that can be used for the Han series crimp model.
● Use the E contact for HanEE and HanQ (5-core only) and the D contact for HanQ (7 and 12-core), HanD, and HanDD.
● Select the contact in accordance with the wire size. 

· Please note that the contact is different depending on the series of Han.
E contact: HanEE, HanQ (5-core only) D contact: HanQ (7 and12 core), HanD, HanDD
· For crimping, use the dedicated tool
.
· Available as 1 pack (from 100 pieces).

Specifications

Han Waterproof Connector Crimp Contact:Related Image

1 Pack 100-piece Pack
ModelContact
Type
Compatible Wire
(mm2)
AWG
Size
ØmmWire Direction
Size
TypeWeight
g
0933-000-6127E Contact0.14 ~ 0.3726 ~ 220.907.5Male
(Pin)
1.2
0933-000-61210.5201.107.51.31
0933-000-61050.75 ~ 1181.457.51.26
0933-000-61041.5161.757.51.33
0933-000-61022.5142.257.51.33
0933-000-62270.14 ~ 0.3726 ~ 220.907.5Female
(Socket)
1.45
0933-000-62200.5201.107.51.5
0933-000-62050.75 ~ 1181.457.51.48
0933-000-62041.5161.757.51.5
0933-000-62022.5142.257.51.52
0915-000-6104D Contact0.14 ~ 0.3726 ~ 220.908Male
(Pin)
0.7
0915-000-61030.5201.1080.7
0915-000-61020.75 ~ 1181.4580.7
0915-000-61011.5161.7580.7
0915-000-61062.5142.2580.6
0915-000-62040.14 ~ 0.3726 ~ 220.908Female
(Socket)
0.7
0915-000-62030.5201.1080.7
0915-000-62020.75 ~ 1181.4580.7
0915-000-62011.5161.7580.7
0915-000-62062.5142.2580.7

More Information

Han Waterproof Connector Crimp Contact:Related Image
Part Number
0915-000-6101
0915-000-6102
0915-000-6103
0915-000-6104
0915-000-6106
0915-000-6201
0915-000-6202
0915-000-6203
0915-000-6204
0915-000-6206
0933-000-6102
0933-000-6104
0933-000-6105
0933-000-6121
0933-000-6127
0933-000-6202
0933-000-6205
0933-000-6220
0933-000-6227
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Compatible Wire AWG Size Type

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male (Plug)16D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male (Plug)18D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male (Plug)20D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male (Plug)26 ~ 22D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male (Plug)14D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female (Socket)16D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female (Socket)18D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female (Socket)20D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female (Socket)26 ~ 22D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female (Socket)14D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male (Plug)14E Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male (Plug)16E Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male (Plug)18E Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male (Plug)20E Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male (Plug)26 ~ 22E Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female (Socket)14E Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female (Socket)18E Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female (Socket)20E Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female (Socket)26 ~ 22E Contact

Loading...

  1. 1

Features of the Han Series Connector

Han-E Series
Core numbers from 6-core to 48-core are available, and a large Han-E type hood is used. Rated current can be up to 16 A and voltage up to 500 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed, so it is especially suitable as a power connector. Connection method is the screw-fastening mounting method. UL and CSA standards are acquired.
Han-A Series
Core numbers from 3-core to 32-core are available, and the Han-A type hood, which is smaller than the Han-E type, is used. Rated current can be up to 10 A (3 cores), 16 A (10 cores, 16 cores) and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the screw-fastening mounting method. UL and CSA standards are acquired.
Han-D Series
Core numbers from 7-core to 128-core are available, and either Han-A type or Han-E type hoods can be used depending on the number of cores. With a high-density arrangement, it is ideal as a multi-core connector for general signals. Rated current can be up to 10 A and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the crimping method. UL and CSA standards are acquired.
Han-DD Series
Core numbers from 24-core to 108-core are available, and a large Han-E type hood is used. With an ultra-high-density arrangement, it is ideal for use as a super-multi-core connector. Rated current can be up to 10 A and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the crimping method. UL and CSA standards are acquired.
(Note 1) When setting up the rated voltage for the VDE0110, the voltage is set so that it can be used safely in its actual usage environment. To do so, it sets a rated voltage suitable for each environment by pre-dividing into groups for the environment in which it is used. The compatible pollution degree 3 environment of this product is as follows.
Pollution degree 3: Industrial and agricultural environments without air-conditioning including warehouses, boiler rooms, and repair shops, and factories etc. with machine tools and assembly devices.
* Equivalent to the former insulation group C.

Materials / Finish

Item Material / Finish
Hood Aluminum Die-cast / Gray *
Base for Panel Aluminum Die-cast / Gray **
Contact Copper Alloy (Silver Plating)
Insulator Glass-Filled Thermoplastic Synthetic Resin (UL)

* Some products are plastic. Check each page for details.
** The lever material is in the process of being changed from iron to polycarbonate, but there are no changes in operating temperature or other specifications.
(Note): Regarding the pollution degree, refer to (Note 1) above.
* The Han-DD and Han-D Series can support high voltages depending on how the contacts are arranged.

Specifications

Item Han-DD: Ultra-high-density Type Connector Han-D: High-density Type Connector Han-A: Low Core Number Type Connector Han-E: Power Supply Connector
Standard Acquired UL, CSA
Wiring Method Crimping Screw Type
Number of Cores 24, 42, 72, 108 7, 15, 25, 40, 50, 64, 80, 128 3, 10, 16, 32 6, 10, 16, 24, 32, 48
Hood Used Han-E Han-E, Han-A Han-A Han-E
Rated Current (Per 1 Contact) 10 A or lower 10 A or lower 10 A or lower (3-core) 16 A or lower (10-, 16-core) 16 A or lower
Rated Voltage Conditions (Note) Pollution Degree 3 by VDE0110 * 250 VAC or less * 250 VAC or less 250 VAC (3-core only) or less 500 VAC or less
Under UL 600 VAC or less 600 VAC or less 600 VAC or less 600 VAC or less
Under CSA 600 VAC or less 600 VAC or less 600 VAC or less 600 VAC or less
Peak Voltage 2 KVAC 4 KVAC 6 KVAC
Insulation Resistance 1,010 MΩ or more
Contact Resistance 3 mΩ or less 2.5 mΩ or less (3-core is 1 mΩ or less) 1 mΩ or less
Operating Temperature Range -40°C ~ +125°C
Protection Class IP65 / with connector coupled, but IP44 for Han-A 3-core
Applicable Electric Wire Conductor Cross-sectional Area 0.14 mm2 ~ 2.5 mm2 or AWG26 ~ AWG14 0.14 mm2 ~ 2.5 mm2 or AWG26 ~ AWG14
Insertion and Removal Life 500 times or more

Ambient Temperature Properties

Series Electric Wire Conductor Cross-sectional Area Allowable Current Halved Temperature Conducting Temperature Limit
Han-E 1.5 mm2 +100°C ~ +110°C +125°C
2.5 mm2 +100°C ~ +110°C +125°C
Han-A 1 mm2 +70°C ~ +75°C +125°C
1.5 mm2 +70°C ~ +75°C +125°C
2.5 mm2 +70°C ~ +85°C +125°C
Han-D 0.75 mm2 +90°C ~ +95°C +125°C
1.5 mm2 +90°C ~ +95°C +125°C
Han-DD 0.75 mm2 +90°C ~ +95°C +125°C
1.5 mm2 +95°C ~ +100°C +125°C

Contact Arrangement Diagram of High Voltage Supporting Han-D and Han-DD

If all contacts of the crimp type Han-D and Han-DD series are used, allowable voltage is 250 VAC, with pollution degree of VDE0110. However, through partial use of the contacts, while the insulation groups are the same, higher voltage becomes allowable. This means that high voltage can be supported safely without having to change the size of the connectors. Also, the same arrangement is possible if 2 connectors are used side by side.

Han-D Series


Han-DD Series


The ● marks in the figure are installed contacts and the ○ marks show where contacts are not used (please do not install)

Basic Information

GHI Heavy duty IP Rating Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.