(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multipurpose Connector

Multipurpose Connector

Click this image to zoom it.

Move the mouse over the image to zoom

Environment resistant Han connector (IP67 category waterproof / dust-proof ability) is used

  • IP67
  • For Power Supply
  • For Signal
  • Connection between Boards
  • Screw Type
  • Pressure Welding
  • Insertion
  • Silver-Plated

● Features the connectors manufactured by Harting that come with IP67 class waterproofing / dustproofing performance.
● In addition to the VCTF cables, environmentally resistant specification cables have also been added to the product range. Eliminates the effort of assembling thanks to its pre-fitted hood (selectable between straight / angled) and clamp.

Wiring and Wire Color Page >>Click here
Component Page >>Click here

Specifications

Multipurpose Connector:Related Image

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector TypeConnectorHoodShape Specification Type /
Outline Image Drawing
CableSpecified Length (m)
HAN
Han Waterproof Connector

Harting
E10P
E Type Connectors 10-Core Male
Multipurpose Connector:Related Image

Multipurpose Connector:Related Image

Multipurpose Connector:Related Image

Multipurpose Connector:Related Image
Multipurpose Connector:Related ImageMultipurpose Connector:Related Image











Multipurpose Connector:Related Image














Multipurpose Connector:Related Image
0.2

~

10




Can be specified by 0.1m
increments
E10S
E Type Connectors 10-Core Female
E16P
E Type Connectors 16-Core Male
E16S
E Type Connectors 16-Core Female
E24P
E Type Connectors 24-Core Male
E24S
E Type Connectors 24-Core Female
DD42P
DD Type Connectors 42-Core Male
DD42S
DD Type Connectors 42-Core Female
E6P
E Type Connectors 6-Core Male








Multipurpose Connector:Related Image

Multipurpose Connector:Related Image

E6S
E Type Connectors 6-Core Female
A3P
A Type Connectors 3-Core Male
A3S
A Type Connectors 3-Core Female
A10P
A Type Connectors 10-Core Male
A10S
A Type Connectors 10-Core Female
A16P
A Type Connectors 16-Core Male
A16S
A Type Connectors 16-Core Female
DD24P
DD Type Connectors 24-Core Male
DD24S
DD Type Connectors 24-Core Female

Series
Model Number
ConnectorHoodShape Specification Type
HANE10P1SC
T
2SC
T
1LC
T
2LC
T
E10S1SC
T
2SC
T
1LC
T
2LC
T
E16P1SC
T
2SC
T
1LC
T
2LC
T
E16S1SC
T
2SC
T
1LC
T
2LC
T
E24P1SC
T
2SC
T
1LC
T
2LC
T
E24S1SC
T
2SC
T
1L1C
T
2LC
T

Series
Model Number
ConnectorHoodShape Specification Type
HANDD42P1SC
T
2SC
T
1LC
T
2LC
T
DD42S1SC
T
2SC
T
1LC
T
2LC
T
E6P1SC
T
1LC
T
E6S1SC
T
1LC
T
A3P1SC
T
1LC
T
A3S1SC
T
1LC
T
A10P1SC
T
1LC
T
A10S1SC
T
1LC
T
A16P1SC
T
1LC
T
A16S1SC
T
1LC
T
DD24P1SC
T
1LC
T
DD24S1SC
T
1LC
T

More Information

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
Part Number
HAN-A3P-1L-C-A-[0.2-50/0.1]
HAN-A3P-1L-C-B-[0.2-50/0.1]
HAN-A3P-1L-C-C-[0.2-50/0.1]
HAN-A3P-1L-T-A-[0.2-50/0.1]
HAN-A3P-1L-T-B-[0.2-50/0.1]
HAN-A3P-1L-T-C-[0.2-50/0.1]
HAN-A3P-1S-C-A-[0.2-50/0.1]
HAN-A3P-1S-C-B-[0.2-50/0.1]
HAN-A3P-1S-C-C-[0.2-50/0.1]
HAN-A3P-1S-T-A-[0.2-50/0.1]
HAN-A3P-1S-T-B-[0.2-50/0.1]
HAN-A3P-1S-T-C-[0.2-50/0.1]
HAN-A3S-1L-C-A-[0.2-50/0.1]
HAN-A3S-1L-C-B-[0.2-50/0.1]
HAN-A3S-1L-C-C-[0.2-50/0.1]
HAN-A3S-1L-T-A-[0.2-50/0.1]
HAN-A3S-1L-T-B-[0.2-50/0.1]
HAN-A3S-1L-T-C-[0.2-50/0.1]
HAN-A3S-1S-C-A-[0.2-50/0.1]
HAN-A3S-1S-C-B-[0.2-50/0.1]
HAN-A3S-1S-C-C-[0.2-50/0.1]
HAN-A3S-1S-T-A-[0.2-50/0.1]
HAN-A3S-1S-T-B-[0.2-50/0.1]
HAN-A3S-1S-T-C-[0.2-50/0.1]
HAN-A10P-1L-C-A-[0.2-50/0.1]
HAN-A10P-1L-C-B-[0.2-50/0.1]
HAN-A10P-1L-C-C-[0.2-50/0.1]
HAN-A10P-1L-T-A-[0.2-50/0.1]
HAN-A10P-1L-T-B-[0.2-50/0.1]
HAN-A10P-1L-T-C-[0.2-50/0.1]
HAN-A10P-1S-C-A-[0.2-50/0.1]
HAN-A10P-1S-C-B-[0.2-50/0.1]
HAN-A10P-1S-C-C-[0.2-50/0.1]
HAN-A10P-1S-T-A-[0.2-50/0.1]
HAN-A10P-1S-T-B-[0.2-50/0.1]
HAN-A10P-1S-T-C-[0.2-50/0.1]
HAN-A10S-1L-C-A-[0.2-50/0.1]
HAN-A10S-1L-C-B-[0.2-50/0.1]
HAN-A10S-1L-C-C-[0.2-50/0.1]
HAN-A10S-1L-T-A-[0.2-50/0.1]
HAN-A10S-1L-T-B-[0.2-50/0.1]
HAN-A10S-1L-T-C-[0.2-50/0.1]
HAN-A10S-1S-C-A-[0.2-50/0.1]
HAN-A10S-1S-C-B-[0.2-50/0.1]
HAN-A10S-1S-C-C-[0.2-50/0.1]
HAN-A10S-1S-T-A-[0.2-50/0.1]
HAN-A10S-1S-T-B-[0.2-50/0.1]
HAN-A10S-1S-T-C-[0.2-50/0.1]
HAN-A16P-1L-C-A-[0.2-50/0.1]
HAN-A16P-1L-C-B-[0.2-50/0.1]
HAN-A16P-1L-C-C-[0.2-50/0.1]
HAN-A16P-1L-T-A-[0.2-50/0.1]
HAN-A16P-1L-T-B-[0.2-50/0.1]
HAN-A16P-1L-T-C-[0.2-50/0.1]
HAN-A16P-1S-C-A-[0.2-50/0.1]
HAN-A16P-1S-C-B-[0.2-50/0.1]
HAN-A16P-1S-C-C-[0.2-50/0.1]
HAN-A16P-1S-T-A-[0.2-50/0.1]
HAN-A16P-1S-T-B-[0.2-50/0.1]
HAN-A16P-1S-T-C-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Connector shape CN1 CN2 Number of cores Cable Rated Voltage
(V)
Shield Cable Standard (UL / CSA) Cable Color Twisted pair AWG Environment Resistant Bend Resistant Cable Type Specified Length
(M)
Remark
1 Piece(s)

10 Days or more

AngleMaleEnd Piece3Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleMaleEnd Piece33001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleMaleEnd Piece3Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleMaleLoose Wires3Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleMaleLoose Wires33001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleMaleLoose Wires3Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleEnd Piece3Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleEnd Piece33001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleEnd Piece3Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleLoose Wires3Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleLoose Wires33001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleLoose Wires3Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleFemaleEnd Piece3Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleFemaleEnd Piece33001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleFemaleEnd Piece3Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleFemaleLoose Wires3Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleFemaleLoose Wires33001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleFemaleLoose Wires3Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightFemaleEnd Piece3Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightFemaleEnd Piece33001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightFemaleEnd Piece3Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightFemaleLoose Wires3Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightFemaleLoose Wires33001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightFemaleLoose Wires3Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleMaleEnd Piece10Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleMaleEnd Piece103001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleMaleEnd Piece10Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleMaleLoose Wires10Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleMaleLoose Wires103001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleMaleLoose Wires10Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleEnd Piece10Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleEnd Piece103001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleEnd Piece10Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleLoose Wires10Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleLoose Wires103001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleLoose Wires10Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleFemaleEnd Piece10Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleFemaleEnd Piece103001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleFemaleEnd Piece10Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleFemaleLoose Wires10Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleFemaleLoose Wires103001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleFemaleLoose Wires10Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightFemaleEnd Piece10Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightFemaleEnd Piece103001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightFemaleEnd Piece10Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightFemaleLoose Wires10Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightFemaleLoose Wires103001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightFemaleLoose Wires10Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleMaleEnd Piece16Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleMaleEnd Piece163001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleMaleEnd Piece16Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleMaleLoose Wires16Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleMaleLoose Wires163001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

AngleMaleLoose Wires16Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleEnd Piece16Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleEnd Piece163001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleEnd Piece16Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleLoose Wires16Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleLoose Wires163001 LayerULBlackIncluded20 ~ 22Oil-Resistant / Heat-Resistant/ Cold-ResistantFlexibleB0.2 ~ 50Type-A Connector / 1 Lever Model Hood
1 Piece(s)

10 Days or more

StraightMaleLoose Wires16Less than 100N/AN/ABlackN/A20Oil-Resistant / Heat-ResistantFlexible / Earthquake Resistant / BendingC0.2 ~ 50Type-A Connector / 1 Lever Model Hood

Loading...

Features of the Han Series Connector

Han-E Series
Core numbers from 6-core to 48-core are available, and a large Han-E type hood is used. Rated current can be up to 16 A and voltage up to 500 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed, so it is especially suitable as a power connector. Connection method is the screw-fastening mounting method. UL and CSA standards are acquired.
Han-A Series
Core numbers from 3-core to 32-core are available, and the Han-A type hood, which is smaller than the Han-E type, is used. Rated current can be up to 10 A (3 cores), 16 A (10 cores, 16 cores) and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the screw-fastening mounting method. UL and CSA standards are acquired.
Han-D Series
Core numbers from 7-core to 128-core are available, and either Han-A type or Han-E type hoods can be used depending on the number of cores. With a high-density arrangement, it is ideal as a multi-core connector for general signals. Rated current can be up to 10 A and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the crimping method. UL and CSA standards are acquired.
Han-DD Series
Core numbers from 24-core to 108-core are available, and a large Han-E type hood is used. With an ultra-high-density arrangement, it is ideal for use as a super-multi-core connector. Rated current can be up to 10 A and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the crimping method. UL and CSA standards are acquired.
(Note 1) When setting up the rated voltage for the VDE0110, the voltage is set so that it can be used safely in its actual usage environment. To do so, it sets a rated voltage suitable for each environment by pre-dividing into groups for the environment in which it is used. The compatible pollution degree 3 environment of this product is as follows.
Pollution degree 3: Industrial and agricultural environments without air-conditioning including warehouses, boiler rooms, and repair shops, and factories etc. with machine tools and assembly devices.
* Equivalent to the former insulation group C.

Materials / Finish

Item Material / Finish
Hood Aluminum Die-cast / Gray *
Base for Panel Aluminum Die-cast / Gray **
Contact Copper Alloy (Silver Plating)
Insulator Glass-Filled Thermoplastic Synthetic Resin (UL)

* Some products are plastic. Check each page for details.
** The lever material is in the process of being changed from iron to polycarbonate, but there are no changes in operating temperature or other specifications.
(Note): Regarding the pollution degree, refer to (Note 1) above.
* The Han-DD and Han-D Series can support high voltages depending on how the contacts are arranged.

Specifications

Item Han-DD: Ultra-high-density Type Connector Han-D: High-density Type Connector Han-A: Low Core Number Type Connector Han-E: Power Supply Connector
Standard Acquired UL, CSA
Wiring Method Crimping Screw Type
Number of Cores 24, 42, 72, 108 7, 15, 25, 40, 50, 64, 80, 128 3, 10, 16, 32 6, 10, 16, 24, 32, 48
Hood Used Han-E Han-E, Han-A Han-A Han-E
Rated Current (Per 1 Contact) 10 A or lower 10 A or lower 10 A or lower (3-core) 16 A or lower (10-, 16-core) 16 A or lower
Rated Voltage Conditions (Note) Pollution Degree 3 by VDE0110 * 250 VAC or less * 250 VAC or less 250 VAC (3-core only) or less 500 VAC or less
Under UL 600 VAC or less 600 VAC or less 600 VAC or less 600 VAC or less
Under CSA 600 VAC or less 600 VAC or less 600 VAC or less 600 VAC or less
Peak Voltage 2 KVAC 4 KVAC 6 KVAC
Insulation Resistance 1,010 MΩ or more
Contact Resistance 3 mΩ or less 2.5 mΩ or less (3-core is 1 mΩ or less) 1 mΩ or less
Operating Temperature Range -40°C ~ +125°C
Protection Class IP65 / with connector coupled, but IP44 for Han-A 3-core
Applicable Electric Wire Conductor Cross-sectional Area 0.14 mm2 ~ 2.5 mm2 or AWG26 ~ AWG14 0.14 mm2 ~ 2.5 mm2 or AWG26 ~ AWG14
Insertion and Removal Life 500 times or more

Ambient Temperature Properties

Series Electric Wire Conductor Cross-sectional Area Allowable Current Halved Temperature Conducting Temperature Limit
Han-E 1.5 mm2 +100°C ~ +110°C +125°C
2.5 mm2 +100°C ~ +110°C +125°C
Han-A 1 mm2 +70°C ~ +75°C +125°C
1.5 mm2 +70°C ~ +75°C +125°C
2.5 mm2 +70°C ~ +85°C +125°C
Han-D 0.75 mm2 +90°C ~ +95°C +125°C
1.5 mm2 +90°C ~ +95°C +125°C
Han-DD 0.75 mm2 +90°C ~ +95°C +125°C
1.5 mm2 +95°C ~ +100°C +125°C

Contact Arrangement Diagram of High Voltage Supporting Han-D and Han-DD

If all contacts of the crimp type Han-D and Han-DD series are used, allowable voltage is 250 VAC, with pollution degree of VDE0110. However, through partial use of the contacts, while the insulation groups are the same, higher voltage becomes allowable. This means that high voltage can be supported safely without having to change the size of the connectors. Also, the same arrangement is possible if 2 connectors are used side by side.

Han-D Series


Han-DD Series


The ● marks in the figure are installed contacts and the ○ marks show where contacts are not used (please do not install)

Basic Information

Connector type Han Waterproof Connector manufacturer HARTING Processing method Pressure Welding
Cable shape Round Hood Metal Connector Anchoring Method Lever Lock

Additional Products in this Category

Complementary Products

Tech Support