(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Harness supporting FA equipment such as I/O card.
Part Number
Configured Part Number is shown.
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
SPCR With EMI Countermeasure Metal Hood Honda Tsushin Kogyo Co., LTD. | H (Female) | ![]() | ![]() ![]() | 20 | 0.2 ~ 50 Can be specified by 0.1m increments |
28 | |||||
36 | |||||
50 | |||||
68 | |||||
96 | |||||
HH (Female / Female) | ![]() | 20 | |||
28 | |||||
36 | |||||
50 | |||||
68 | |||||
96 | |||||
HY (Female / Y Terminal) | ![]() | 20 | |||
28 | |||||
36 | |||||
50 | |||||
68 | |||||
96 | |||||
HT (Female / Loose Wires) With Pin No. Insertion Mark Tube | ![]() | 20 | |||
28 | |||||
36 | |||||
50 | |||||
68 | |||||
96 | |||||
HU (Female / Fusion) Misumi Original Connection HUC (Female / Fusion) Staggered Connection HUJ (Female / Fusion) Inline Connection | ![]() | 20 | 1 ~ 50 Can be specified by 0.1 m increments | ||
28 | |||||
36 | |||||
50 | |||||
68 | |||||
96 | |||||
HBU (Female / Fusion 2 Branches) Misumi Original Connection | ![]() | 96 | |||
HCP (Female / Centronics Connectors Male) | ![]() | 36 | 0.2 ~ 50 Can be specified by 0.1 m increments | ||
50 |
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
SPCR With EMI Countermeasure Metal Hood Honda Tsushin Kogyo Co., LTD. | HM40S PCR ↔ MIL Socket Conversion (CN1: PCR Half Pitch Connectors 36-Core CN2: MIL Socket Connectors 40-Core) | ![]() | ![]() ![]() | 36 | 0.2 ~ 50 Can be specified by 0.1 m increments |
HM50S PCR ↔ MIL Socket Conversion (CN1: PCR Half Pitch Connectors 50-Core CN2: MIL Socket Connectors 50-Core Single Guide Key) | 50 | ||||
HM50WS PCR ↔ MIL Socket Conversion (CN1: PCR Half Pitch Connectors 50-Core CN2: MIL Socket Connectors 50-Core Double Guide Key) | 50 | ||||
HM50SB PCR ↔ MIL Socket Branch Conversion (CN1: PCR Half Pitch Connectors 96-Core CN2: MIL Socket Connectors 50-Core Single Guide Key CN3: MIL Socket Connector 50-Core Single Guide Key) | ![]() | 96 | 1 ~ 50 Can be specified by 0.1 m increments | ||
HM50WSB PCR ↔ MIL Socket Branch Conversion (CN1: PCR Half Pitch Connector 96-Core CN2: MIL Socket Connector 50-Core Double Guide Key CN3: MIL Socket Connectors 50-Core Double Guide Key) | 96 | ||||
HC50PB PCR ↔ Centronics Branch Conversion (CN1: PCR Half Pitch Connectors 96-Core CN2: Centronics Connectors 50-Core CN3: Centronics Connectors 50-Core) | ![]() | 96 |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
SPCR-H-A-20-[0.2-50/0.1] |
SPCR-H-A-28-[0.2-50/0.1] |
SPCR-H-A-36-[0.2-50/0.1] |
SPCR-H-A-50-[0.2-50/0.1] |
SPCR-H-A-68-[0.2-50/0.1] |
SPCR-H-A-96-[0.2-50/0.1] |
SPCR-H-SB-20-[0.2-50/0.1] |
SPCR-H-SB-28-[0.2-50/0.1] |
SPCR-H-SB-36-[0.2-50/0.1] |
SPCR-H-SB-50-[0.2-50/0.1] |
SPCR-H-SB-68-[0.2-50/0.1] |
SPCR-H-SB-96-[0.2-50/0.1] |
SPCR-HBU-SB-96-[1-50/0.1] |
SPCR-HC50PB-A-96-[1-50/0.1] |
SPCR-HC50PB-SB-96-[1-50/0.1] |
SPCR-HCP-SB-36-[0.2-50/0.1] |
SPCR-HCP-SB-50-[0.2-50/0.1] |
SPCR-HH-A-20-[0.2-50/0.1] |
SPCR-HH-A-28-[0.2-50/0.1] |
SPCR-HH-A-36-[0.2-50/0.1] |
SPCR-HH-A-50-[0.2-50/0.1] |
SPCR-HH-A-68-[0.2-50/0.1] |
SPCR-HH-A-96-[0.2-50/0.1] |
SPCR-HH-SB-20-[0.2-50/0.1] |
SPCR-HH-SB-28-[0.2-50/0.1] |
SPCR-HH-SB-36-[0.2-50/0.1] |
SPCR-HH-SB-50-[0.2-50/0.1] |
SPCR-HH-SB-68-[0.2-50/0.1] |
SPCR-HH-SB-96-[0.2-50/0.1] |
SPCR-HM40S-A-36-[0.2-50/0.1] |
SPCR-HM40S-SB-36-[0.2-50/0.1] |
SPCR-HM50S-A-50-[0.2-50/0.1] |
SPCR-HM50S-SB-50-[0.2-50/0.1] |
SPCR-HM50SB-A-96-[0.2-50/0.1] |
SPCR-HM50SB-SB-96-[1-50/0.1] |
SPCR-HM50WS-A-50-[0.2-50/0.1] |
SPCR-HM50WS-SB-50-[0.2-50/0.1] |
SPCR-HM50WSB-A-96-[1-50/0.1] |
SPCR-HM50WSB-SB-96-[1-50/0.1] |
SPCR-HT-A-20-[0.2-50/0.1] |
SPCR-HT-A-28-[0.2-50/0.1] |
SPCR-HT-A-36-[0.2-50/0.1] |
SPCR-HT-A-50-[0.2-50/0.1] |
SPCR-HT-A-68-[0.2-50/0.1] |
SPCR-HT-A-96-[0.2-50/0.1] |
SPCR-HT-SB-20-[0.2-50/0.1] |
SPCR-HT-SB-28-[0.2-50/0.1] |
SPCR-HT-SB-36-[0.2-50/0.1] |
SPCR-HT-SB-50-[0.2-50/0.1] |
SPCR-HT-SB-68-[0.2-50/0.1] |
SPCR-HT-SB-96-[0.2-50/0.1] |
SPCR-HU-A-20-[0.2-50/0.1] |
SPCR-HU-A-28-[0.2-50/0.1] |
SPCR-HU-A-68-[0.2-50/0.1] |
SPCR-HU-SB-20-[1-50/0.1] |
SPCR-HU-SB-28-[1-50/0.1] |
SPCR-HU-SB-36-[1-50/0.1] |
SPCR-HU-SB-50-[1-50/0.1] |
SPCR-HU-SB-68-[1-50/0.1] |
SPCR-HU-SB-96-[1-50/0.1] |
SPCR-HUC-A-20-[0.2-50/0.1] |
SPCR-HUC-A-28-[0.2-50/0.1] |
SPCR-HUC-A-68-[0.2-50/0.1] |
SPCR-HUC-SB-20-[1-50/0.1] |
SPCR-HUC-SB-28-[1-50/0.1] |
SPCR-HUC-SB-36-[1-50/0.1] |
SPCR-HUC-SB-50-[1-50/0.1] |
SPCR-HUC-SB-68-[1-50/0.1] |
SPCR-HUC-SB-96-[1-50/0.1] |
SPCR-HUJ-A-20-[0.2-50/0.1] |
SPCR-HUJ-A-28-[0.2-50/0.1] |
SPCR-HUJ-A-68-[0.2-50/0.1] |
SPCR-HUJ-SB-20-[1-50/0.1] |
SPCR-HUJ-SB-28-[1-50/0.1] |
SPCR-HUJ-SB-36-[1-50/0.1] |
SPCR-HUJ-SB-50-[1-50/0.1] |
SPCR-HUJ-SB-68-[1-50/0.1] |
SPCR-HUJ-SB-96-[1-50/0.1] |
SPCR-HY-A-20-[0.2-50/0.1] |
SPCR-HY-A-28-[0.2-50/0.1] |
SPCR-HY-A-36-[0.2-50/0.1] |
SPCR-HY-A-50-[0.2-50/0.1] |
SPCR-HY-A-68-[0.2-50/0.1] |
SPCR-HY-A-96-[0.2-50/0.1] |
SPCR-HY-SB-20-[0.2-50/0.1] |
SPCR-HY-SB-28-[0.2-50/0.1] |
SPCR-HY-SB-36-[0.2-50/0.1] |
SPCR-HY-SB-50-[0.2-50/0.1] |
SPCR-HY-SB-68-[0.2-50/0.1] |
SPCR-HY-SB-96-[0.2-50/0.1] |
Loading...
Material / Finish
Item | Materials | Finish | |
---|---|---|---|
Male Panel Mount | Contact | Phosphor Bronze | Contact Part Gold Plating |
Insulator | PBT Resin (GF) | UL94V-0, Black | |
Shell | Die-cast Zinc | Nickel-plated | |
Female Connector | Contact | Phosphor Bronze | Contact Part Gold Plating |
Insulator | PBT Resin (GF) | UL94V-0, Black | |
Shell | Steel | Nickel-plated |
Contact Arrangement Diagram
Connector type | PCR | Connector manufacturer | Honda Tsushin Kogyo Co., LTD. | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Pressure Welding | Cable shape | Round | Hood | EMI Protection Metal |
CN1 | Female | Cable Rated Voltage(V) | 30 | Cable Standard (UL / CSA) | UL |
Twisted pair | Included | AWG | 28 | Connector Anchoring Method | Spring-lock |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy