(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - MIL Crimp Contact, Socket【100 Pieces Per Package】 (HIF3-2022SC)

Contacts - MIL Crimp Contact, Socket HIF3-2022SC

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

MIL connector crimp model female contact, assembles the connector while crimping.

  • UL
  • MIL
  • Caulking
  • Gold Plated


● This is a dedicated contact to be incorporated into a crimp female connector.
● Applicable wire are loose wires from AWG20 to AWG28.
● UL No. E52653

· Use a dedicated crimping tool in wiring.

Part Number

Configured Part Number is shown.

HIF3-2022SC

Specifications

MIL Connector, Crimped Female Contact:Related Image

1-pack 100-piece Pack

Model Compatible Wire Size
HIF3-2022SC AWG20 ~ 22, 0.5 mm2 ~ 0.3 mm2
HIF3-2226SCA AWG22 ~ 26, 0.3 mm2 ~ 0.15 mm2
HIF3-2428SCA AWG24 ~ 28, 0.2 mm2 ~ 0.08 mm2

Sales: Misumi / Manufacturer: Hirose Electric

More Information

MIL Connector, Crimped Female Contact:Related Image

Specifications

Model Compatible Wire Materials Specifications Dedicated Crimping Tool Weight g
HIF3-2022SC AWG20 ~ 22 Phosphor Bronze Whole Surface Gold Plated Loose Terminal HIF3-TA2022HC 0.1 or less
HIF3-2226SCA AWG22 ~ 26 Partial Gold Plated Loose Terminal HIF3-T2226HC 0.1 or less
HIF3-2428SCA AWG24 ~ 28 Partial Gold Plated Loose Terminal HIF3-TA2428HC 0.1 or less
Part Number
HIF3-2022SC
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCompatible Wire AWG Size

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020

Loading...

  1. 1

Basic Information

MNO MIL Applicable pin/contact Female (Socket) IP Rating N/A
Representative standards UL

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.