(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - MIL, Socket, Crimp Housing, without Lock

Rectangular Connectors - MIL, Socket, Crimp Housing, without Lock

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manufactured by Hirose Electric. Highly reliable strong crimp model contact cable housing.

  • UL
  • MIL
  • Caulking


● The crimping method used to connect to the contact allows for connection in a free arrangement.
● Since it has the same shape as the ML-C-83503 compliant model, you can combine any MIL standard connectors.
● UL No. E52653


● Rated Current: 1A
● Rated Voltage: 200V AC
● Compatible Electric Wire Size: AWG 20 – AWG 28, or 0.5mm2 to 0.08 mm2 loose wires


· Does ot come with a contact. Order contact seperately.
· The 50, 60 and 64-core models are available in 2 models with different guide keys.
Please be careful.

Specifications

MIL Connector, Female Crimped Housing (without Lock):Related Image

Model Number of Cores Model Number of Cores
HIF3BA-10D-2.54C 10 HIF3BA-40D-2.54C 40
HIF3BA-14D-2.54C 14 HIF3BA-50D-2.54C 50
HIF3BA-16D-2.54C 16 HIF3BB-50D-2.54C 50
HIF3BA-20D-2.54C 20 HIF3BA-60D-2.54C 60
HIF3BA-26D-2.54C 26 HIF3BB-60D-2.54C 60
HIF3BA-30D-2.54C 30 HIF3BA-64D-2.54C 64
HIF3BA-34D-2.54C 34 HIF3BB-64D-2.54C 64

Sales: Misumi / Manufacturer: Hirose Electric

More Information

MIL Connector, Female Crimped Housing (without Lock):Related Image

Part Number
HIF3BA-10D-2.54C
HIF3BA-14D-2.54C
HIF3BA-20D-2.54C
HIF3BA-26D-2.54C
HIF3BA-50D-2.54C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCores
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1014
1 Piece(s)Available

Same day

Stock

1020
1 Piece(s)Available

8 Days or more

1026
1 Piece(s)Available

8 Days or more

1050

Loading...

  1. 1

Basic Information

Connector Shape Square Type M/N/O MIL Applicable pin/contact Female (Socket)
Application Cable-to-board Allowable Current(A) 1 Allowable Voltage(V) 300
Wire connection method Crimping Connection direction Straight IP Rating N/A

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.