(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - D-Sub, EMI-Shielded, Resin Hood, General Purpose

Rectangular Connectors - D-Sub, EMI-Shielded, Resin Hood, General Purpose

Click this image to zoom it.

Move the mouse over the image to zoom

  • Rectangular Connectors - D-Sub, EMI-Shielded, Resin Hood, General Purpose
  • Rectangular Connectors - D-Sub, EMI-Shielded, Resin Hood, General Purpose
  • Rectangular Connectors - D-Sub, EMI-Shielded, Resin Hood, General Purpose
  • Volume Discount

General-purpose Resin Hood
For complete product overview and details on Rectangular Connectors - D-Sub, EMI-Shielded, Resin Hood, General Purpose see the sections below:


● For the fixing screws, short screw model to be fixed by a screwdriver and long screw model that can be fixed by hand are available. For each, select from M2.6 and #4-40 according to the application.


· This hood cannot be used for the following connectors.
EMI Pressure Welding D-sub

High Current D-sub

Specifications

EMI Countermeasures D-Sub Connector with Resin Hood:Related Image

Model NumberNumber of Cores
Parentheses show high-density type
With/Without
Plating
Screw
Type
Weight
g
MDA-9H-M2.69 (15)With PlatingM2.6 Short14.0
MDA-15H-M2.615 (26)15.5
MDA-25H-M2.625 (44)20.5
MDA-37H-M2.637 (62)24.5
MDA-50H-M2.650 (78)23.0
MDA-9H-UNC9 (15)#4-40 Short14.0
MDA-15H-UNC15 (26)15.5
MDA-25H-UNC25 (44)20.5
MDA-37H-UNC37 (62)24.5
MDA-50H-UNC50 (78)23.0
RDA-9H-M2.69 (15)Without PlatingM2.6 Short14.0
RDA-15H-M2.615 (26)15.5
RDA-25H-M2.625 (44)20.5
RDA-37H-M2.637 (62)24.5
RDA-50H-M2.650 (78)23.0
RDA-9H-UNC9 (15)#4-40 Short14.0
RDA-15H-UNC15 (26)15.5
RDA-25H-UNC25 (44)20.5
RDA-37H-UNC37 (62)24.5
RDA-50H-UNC50 (78)23.0
RDA-9HT-M2.69 (15)M2.6 Long17.5
RDA-15HT-M2.615 (26)19.0
RDA-25HT-M2.625 (44)24.5
RDA-37HT-M2.637 (62)28.0
RDA-50HT-M2.650 (78)26.5
RDA-9HT-UNC9 (15)#4-40 Long17.5
RDA-15HT-UNC15 (26)19.0
RDA-25HT-UNC25 (44)24.5
RDA-37HT-UNC37 (62)28.0
RDA-50HT-UNC50 (78)26.5

More Information

EMI Countermeasures D-Sub Connector with Resin Hood:Related Image

EMI Countermeasures D-Sub Connector with Resin Hood:Related Image

Material / Finish

ItemMaterialFinish
HoodABS Resin, UL-94HBGray color
Hood (EMI Countermeasure Product)ABS Resin, UL-94VONickel-plated Silver
Cable ClampSteelNickel-plated
Fixing Screws for Bonding

Part Number
MDA-9H-M2.6
MDA-9H-UNC
MDA-15H-M2.6
MDA-15H-UNC
MDA-25H-M2.6
MDA-25H-UNC
MDA-37H-M2.6
MDA-37H-UNC
MDA-50H-M2.6
MDA-50H-UNC
RDA-9H-M2.6
RDA-9H-UNC
RDA-9HT-M2.6
RDA-9HT-UNC
RDA-15H-M2.6
RDA-15H-UNC
RDA-15HT-M2.6
RDA-15HT-UNC
RDA-25H-M2.6
RDA-25H-UNC
RDA-25HT-M2.6
RDA-25HT-UNC
RDA-37H-M2.6
RDA-37H-UNC
RDA-37HT-M2.6
RDA-37HT-UNC
RDA-50H-M2.6
RDA-50H-UNC
RDA-50HT-M2.6
RDA-50HT-UNC
Part NumberMinimum order quantityVolume DiscountDays to Ship Cores Cable Drawing Out Direction Screw Model
1 Piece(s)Available

8 Days or more

9 ~ 15StraightM2.6
1 Piece(s)Available

8 Days or more

9 ~ 15Straight#4-40
1 Piece(s)Available

Same day

Stock

15 ~ 26StraightM2.6
1 Piece(s)Available

8 Days or more

15 ~ 26Straight#4-40
1 Piece(s)Available

8 Days or more

25 ~ 44StraightM2.6
1 Piece(s)Available

8 Days or more

25 ~ 44Straight#4-40
1 Piece(s)Available

8 Days or more

37 ~ 62StraightM2.6
1 Piece(s)Available

8 Days or more

37 ~ 62Straight#4-40
1 Piece(s)Available

8 Days or more

50 ~ 78StraightM2.6
1 Piece(s)Available

8 Days or more

50 ~ 78Straight#4-40
1 Piece(s)Available

8 Days or more

9 ~ 15-M2.6 Short
1 Piece(s)Available

8 Days or more

9 ~ 15-#4-40 Short
1 Piece(s)Available

8 Days or more

9 ~ 15-M2.6 Long
1 Piece(s)Available

8 Days or more

9 ~ 15-#4-40 Long
1 Piece(s)Available

8 Days or more

15 ~ 26-M2.6 Short
1 Piece(s)Available

8 Days or more

15 ~ 26-#4-40 Short
1 Piece(s)Available

8 Days or more

15 ~ 26-M2.6 Long
1 Piece(s)Available

8 Days or more

15 ~ 26-#4-40 Long
1 Piece(s)Available

Same day

Stock

25 ~ 44-M2.6 Short
1 Piece(s)Available

8 Days or more

25 ~ 44-#4-40 Short
1 Piece(s)Available

8 Days or more

25 ~ 44-M2.6 Long
1 Piece(s)Available

8 Days or more

25 ~ 44-#4-40 Long
1 Piece(s)Available

8 Days or more

37 ~ 62-M2.6 Short
1 Piece(s)Available

8 Days or more

37 ~ 62-#4-40 Short
1 Piece(s)Available

8 Days or more

37 ~ 62-M2.6 Long
1 Piece(s)Available

8 Days or more

37 ~ 62-#4-40 Long
1 Piece(s)Available

8 Days or more

50 ~ 78-M2.6 Short
1 Piece(s)Available

8 Days or more

50 ~ 78-#4-40 Short
1 Piece(s)Available

8 Days or more

50 ~ 78-M2.6 Long
1 Piece(s)Available

8 Days or more

50 ~ 78-#4-40 Long

Loading...

  1. 1

Compatible Wire Size

Connector Type Compatible Wire Size
AWG Size Conductor Cross-Sectional Area (mm2)
Solder Connection Type Finer than 20 Less than 0.53
Pressure Weld Connection Type 1.27 mm Pitch 28 Flat Cable
High-density Solder Connection Type 22 ~ 28 0.08 ~ 0.32
Terminal Block Built in Type 14 ~ 26 2.0 ~ 1.5
High Current Type For 10A 16 ~ 12 0.3 ~ 1.25
For 20A 12 ~ 18 0.75 ~ 3.5
・ When mounting a hood, the wires in the table at left may not be usable, depending on the cable extraction port diameter. Use with due attention to the cable finished outer diameter, etc.

Panel Size

Solder Connection / Pressure Weld Connection Type
● Dimension Table
Number of Cores A±0.15 B±0.2 C±0.2
High Current Type High-density type Others
- 15 9 24.99 20.6 12.0
3 26 15 33.32 28.8 12.0
5 44 25 47.04 42.6 12.0
8 62 37 63.50 59.0 12.0
- 78 50 61.11 56.6 15.2
Mounting holes for panel front and rear mounting are common.

Pressure Weld Connection Type

a. Dimensions when mounting the connector from panel front
● Dimension Table
Number of Cores A1 B1
9 24.99 22.00
15 33.32 30.30
25 47.04 44.00
37 63.05 60.50
b. Dimensions when mounting the connector from panel rear
● Dimension Table
Number of Cores A2 B2
9 24.99 20.20
15 33.32 28.60
25 47.04 42.50
37 63.05 59.20

Contact Arrangement Diagram

Shell Size Group E A B C D
Standard Type
High-density type

Basic Information

Connector Shape Square Type D/E/F Dsub IP Rating N/A

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.