(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Phoenix Contact make. Hood with integrated screw model terminal that allows for repeated connecting with a single driver.
Part Number
Configured Part Number is shown.
Model Number | Number of Cores | Type | Weight g |
SUBCON9M-SH | 9 | Male (Pin) | 45.4 |
SUBCON15M-SH | 15 | 52.8 | |
SUBCON25M-SH | 25 | 70.4 | |
SUBCON9F-SH | 9 | Female (Socket) | 44.9 |
SUBCON15F-SH | 15 | 51.0 | |
SUBCON25F-SH | 25 | 69.0 |
Specifications
Item | Materials |
Rated Voltage | 50 VAC / VDC or less |
Rated Current | AC / DC 0.1 or less |
Compatible Cable Finished Outer Diameter | Ø10 mm or less |
Connectable Core Wire Size | Single Wire 0.14 ~ 1.5 mm2 / Stranded Wire 0.14 ~ 1.0 mm2 / AWG26 ~ 14 |
Screw Tightening Torque | 0.4 Nm (4 kgf.cm) |
Operating Temperature Range | -20°C ~ +75°C |
Item | Materials | Finish |
Connector Insulator | PETP Resin | UL94V-0 |
PC Board | Glass Epoxy Resin | UL94V-0 |
Terminal Block Insulator | Polyamide Resin | UL94V-0 |
Hood | ABS Resin | Nickel-plated |
Part Number |
---|
SUBCON9F-SH |
SUBCON9M-SH |
SUBCON15F-SH |
SUBCON15M-SH |
SUBCON25F-SH |
SUBCON25M-SH |
Loading...
Connector Type | Compatible Wire Size | ||
---|---|---|---|
AWG Size | Conductor Cross-Sectional Area (mm2) | ||
Solder Connection Type | Finer than 20 | Less than 0.53 | |
Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
For 20A | 12 ~ 18 | 0.75 ~ 3.5 |
Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
---|---|---|---|---|---|
High Current Type | High-density type | Others | |||
- | 15 | 9 | 24.99 | 20.6 | 12.0 |
3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
- | 78 | 50 | 61.11 | 56.6 | 15.2 |
Number of Cores | A1 | B1 |
---|---|---|
9 | 24.99 | 22.00 |
15 | 33.32 | 30.30 |
25 | 47.04 | 44.00 |
37 | 63.05 | 60.50 |
Number of Cores | A2 | B2 |
---|---|---|
9 | 24.99 | 20.20 |
15 | 33.32 | 28.60 |
25 | 47.04 | 42.50 |
37 | 63.05 | 59.20 |
Contact Arrangement Diagram
Shell Size Group | E | A | B | C | D |
---|---|---|---|---|---|
Standard Type | |||||
High-density type |
Connector Shape | Square Type | D/E/F | Dsub | Application | Board to Cable |
---|---|---|---|---|---|
Allowable Current(A) | 1 | Allowable Voltage(V) | 60 | Wire connection method | Screw-fastened |
Connection direction | Straight | IP Rating | N/A | Detaching Method | Others |
Note Voltage DC | 60V | Note Voltage AC | 60V |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy