
(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Japan Airlines electronics company (JAE) make. Crimp connection type that makes consistent workmanship quality possible.
● D-sub connector that is connected using an easy-to-use dedicated crimp tool.
Since the surface is given nickel plating, you can take advantage of the EMI effect in the connection with a connector with EMI protection to the fullest.
Rated Current: 5A Rated Voltage: 250V AC or less
Compatible Electric Wire Size:AWG18 – 28 or 0.81 mm2 – 0.08 mm2
· Contacts are not included with the connector housing.
· Incorporate a male contact to the male (pin) housing, and a female contact to the female (socket) housing.
Part Number
Configured Part Number is shown.
Model | Number of Cores | Type |
DEU-9PF-F0 | 9 | Male (Pin) |
DAU-15PF-F0 | 15 | |
DBU-25PF-F0 | 25 | |
DCU-37PF-F0 | 37 | |
DDU-50PF-F0 | 50 | |
DEU-9SF-F0 | 9 | Female (Socket) |
DAU-15SF-F0 | 15 | |
DBU-25SF-F0 | 25 | |
DCU-37SF-F0 | 37 | |
DDU-50SF-F0 | 50 |
Material / Finish
Item | Materials | Finish |
Insulator | Glass-Filled Synthetic Resin | UL94V-0, Black |
Body Shell | Steel | Nickel-plated |
Electrical Properties
Item | Characteristics | |
Rated Current | 5 A (per core) | |
Peak Voltage | 1,000 VAC r.m.s (1 min) | |
Insulation Resistance | 5000 MΩ or more (500 VDC) | |
Contact Resistance | AWG #18 ~ #22 | 2.7 mΩ or less |
AWG #24 ~ #26 | 4.5 mΩ or less | |
AWG #28 | 6 mΩ or less | |
Operating Temperature | -65°C ~ +125°C |
Part Number |
---|
DAU-15PF-F0 |
DBU-25PF-F0 |
DBU-25SF-F0 |
DCU-37PF-F0 |
DCU-37SF-F0 |
DDU-50PF-F0 |
DDU-50SF-F0 |
DEU-9PF-F0 |
DEU-9SF-F0 |
Loading...
Connector Type | Compatible Wire Size | ||
---|---|---|---|
AWG Size | Conductor Cross-Sectional Area (mm2) | ||
Solder Connection Type | Finer than 20 | Less than 0.53 | |
Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
For 20A | 12 ~ 18 | 0.75 ~ 3.5 |
Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
---|---|---|---|---|---|
High Current Type | High-density type | Others | |||
- | 15 | 9 | 24.99 | 20.6 | 12.0 |
3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
- | 78 | 50 | 61.11 | 56.6 | 15.2 |
Number of Cores | A1 | B1 |
---|---|---|
9 | 24.99 | 22.00 |
15 | 33.32 | 30.30 |
25 | 47.04 | 44.00 |
37 | 63.05 | 60.50 |
Number of Cores | A2 | B2 |
---|---|---|
9 | 24.99 | 20.20 |
15 | 33.32 | 28.60 |
25 | 47.04 | 42.50 |
37 | 63.05 | 59.20 |
Contact Arrangement Diagram
Shell Size Group | E | A | B | C | D |
---|---|---|---|---|---|
Standard Type | ![]() |
![]() |
![]() |
![]() |
![]() |
High-density type | ![]() |
![]() |
![]() |
![]() |
![]() |
Connector Shape | Square Type | Connector Series Initials | D / E / F | D/E/F | Dsub |
---|---|---|---|---|---|
Application | Board to Cable | Allowable Current(A) | 5 | Allowable Voltage(V) | 250 |
Wire connection method | Crimping | Connection direction | Straight | IP Rating | N/A |
Peak Voltage(Vmax) | 1000 | Detaching Method | Other |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy