(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compliant with ATX both SFX power compatible space-saving Chassis
Part Number
Configured Part Number is shown.
PCBC-JOY608M1-WOPS
Please ask MISUMI to check availability of this product.
Material | Steel |
Drive Bay | Front: 3.5 inch x 1, 5.25 inch x 2 Internal: 3.5 inch x 1 |
I/O | Front: AT Keyboard x 1, Rear: COM Port x 1, Parallel Port x 1 |
Cooling Fan | 8 cm x 1 (Intake) *1 |
Expansion Slots | 7 |
Dust Filter | Installed (Replaceable) |
Operating Switch / LED*2 | Power Switch x 1, Reset Switch x 1, Power LED x 1, HDD LED x 1 |
Weight / External Dimensions (mm) | 9 kg, 330 (W) x 410 (D) x 180 (H) |
Applicable Motherboard*3 | ATX, Micro ATX Motherboard |
Chassis Part Number | Applicable Power Supply | Applicable Motherboard |
Part Number | Part Number | |
PCBC-JOY608M1-WOPS | PCPS-HPCSF400-24-8-R PCPS-PCSF350P-24-8-R PCPS-HNSP520-24-8-R PCPS-ENSP450-P8P24-R PCPS-PCSA650-P28-R PCPS-PCSA500-P28-R | PCMB-SB600-C-R PCMB-SB300-C-R PCMB-SB330-CRM-R |
PCPS-HPCSF400-24-4-R PCPS-PCSF350P-24-4-R PCPS-350-60GNV-R | PCMB-PB6511-R PCMB-FB18 PCMB-MAQ461-R PCMB-MAQ434-R PCMB-FB15 PCMB-G7B630-B-R PCMB-MMQ440-R PCMB-MMQ422-R PCMB-TEM110-R | |
PCPS-HNSP520-24-4-R PCPS-ENSP450-P4P24-R PCPS-PCSA650-P24-R PCPS-PCSA500-P24-R PCPS-500ACH8-R | PCMB-SB600-C-R PCMB-PB6511-R PCMB-FB18 PCMB-MAQ461-R PCMB-MAQ434-R PCMB-FB15 PCMB-G7B630-B-R PCMB-SB300-C-R PCMB-SB330-CRM-R PCMB-C7Q67-R PCMB-MMQ440-R PCMB-MMQ422-R PCMB-TEM110-R | |
* CPUs up to Celeron can also be mounted when using an ATX power supply. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy