(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Flexible Signal Automation Cable - 30 V, PVC Sheath, UL, MASW-BSBD Series

Flexible Signal Automation Cable - 30 V, PVC Sheath, UL, MASW-BSBD Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

UL Specification movable signal cable for weak current circuit

  • VW-1
  • ULAWM
  • For Signal
  • Strand Wire
  • 30 V


●The "SWING-MASTER Class-B" is one of Misumi's original MASTER cables.
● Suitable for high-speed moving parts of industrial use robots.
● Excellent hard wearing and twist-resistant properties as it uses soft materials.

· Total lengths are 50 m / roll for 0.3 cross-sectional area / 40-core and 0.4 cross-sectional area / 30-core or 40-core.
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.
The Electrical Appliance and Material Safety Law certificate has not been obtained.
* This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

Part Number

Configured Part Number is shown.

Specifications

MASW-BSBD UL Compatible Cable:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number Section Area
(mm2)
Core Number / Pair Number * 3
1P = 2 Cores
Total Length
or
Specified Length
MASW-BSBD 0.12 1P 1
~
100
(Specify 1 m Increment)

* Total length of core number is
50 m / roll
1.5P (3-core)
2P
3P
4P
5P
6P
7P
8P
10P
15P
20P
25P
0.2 2
3
4
6
8
10
12
16
20
30
40 *
0.3 2
3
4
6
8
10
12
16
20
30
40 *
0.5 2
3
4
6
8
10
12
16
20
30 *
40 *



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* 1 Stock products are indicated with T or A in the price column at right.
* 2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.

More Information

MASW-BSBD UL Compatible Cable:Related Image

MASW-BSBD UL Compatible Cable:Related Image

MASW-BSBD UL Compatible Cable:Related Image

Specifications

Model Number Section Area
(mm2)
Core Number * 1 AWG
Estimated
Size *2
Twisted
Structure
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg / km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
(mm)
Sheath Specification
Allowable Current
A (30 °C) *3
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ / km (20 °C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *4 Thickness
(mm)
Material *4
MASW-BSBD 0.12 1P 26 Twisted Pair 2 3.7 18.9 2.9 143 or less 10 or more 500 30/0.08 0.51 Tin 0.23 PVC 0.97 0.85 PVC UL
AWM
1.5P (3-core) 3 4 22.7 2.9
2P 4 4.8 30 2.6
3P 6 5.7 40.9 2.3
4P 8 6.1 48.1 2.30 1.00
5P 10 6.5 57.3 2
6P 12 7 67.9 2
7P 14 7.6 74.9 2
8P 16 8.3 94.6 1.8
10P 20 8.3 96.2 1.8
15P 30 9.9 132 1.8
20P 40 11 169 1.8
25P 50 12.6 203 1.8 1.30
0.2 2 24 Core / Layer
Stranding
2 4.2 24.6 4.2 86 or less 10 or more 500 4/12/0.08 0.73 N/A 0.23 1.19 0.9
3 3 4.5 28.9 4.2 0.95
4 4 4.8 34.3 3.8 0.95
6 6 5.5 45.9 3.4 0.95
8 8 6.5 62.6 2.9 1.1
10 10 7.4 81.1 2.9 1.2
12 12 7.3 84.2 2.9 1.2
16 16 8 104 2.6 1.3
20 20 8.9 129 2.6 1.3
30 30 10.3 180 2.6 1.35
40 40 11.4 223 2.6 1.35
0.3 2 22 2 4.5 29.3 5.5 57 or less 10 or more 500 4/18/0.08 0.9 0.23 1.36 0.9
3 3 4.8 35 5.5 0.95
4 4 5.2 42.5 5 0.95
6 6 6.2 60.8 4.4 1.05
8 8 7 78.9 3.9 1.05
10 10 8 98.8 3.9 1.1
12 12 7.9 104 3.9 1.1
16 16 8.8 134 3.4 1.2
20 20 9.7 164 3.4 1.25
30 30 11.4 235 3.4 1.35
40 40 12.6 300 3.4 1.35
0.5 2 20 2 5 37.8 7.8 35 or less 10 or more 500 7/17/0.08 1.15 0.25 1.65 0.85
3 3 5.4 46.2 7.8 0.9
4 4 6 59.6 7 1.0
6 6 6.9 81 6.2 0.95
8 8 8 109 5.4 1.0
10 10 9.3 141 5.4 1.15
12 12 9.1 147 5.4 1.1
16 16 10 187 4.7 1.1
20 20 11.5 241 4.7 1.35
30 30 13.3 345 4.7 1.35
40 40 14.9 447 4.7 1.45



* 1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
* 2 Resizing is to be used only as a guide. Additionally, because this product has been designed with overseas standards,  the sizes shown have been replaced with an estimated section area calculated from the actual conductive structure.
For the comparison table of the AWG size and estimated section area (shown in mm2), refer to >>Click here.
* 3 The value of allowable current is to be used only as a reference value and is not guaranteed.
* 4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1 0.89 0.77 0.63 0.44

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40°C, double-cored, 0.12 mm2:
4.2 x 0.89 = 3.73 (A)

Wire Core Identification Table
BSBD-1
Twisted Pair

Pair No. Wire Core No. Insulator Color Double-sided Print Mark Pair No. Wire Core No. Insulator Color Double-sided Print Mark Pair No. Wire Core No. Insulator Color Double-sided Print Mark Pair No. Wire Core No. Insulator Color Double-sided Print Mark
  L1   L1 L2   L1 L2   L1 L2
1 1 Orange Dot 1 Red 8 1 White Dot 2 Red Black 15 1 Pink Dot 3 Red Black 22 1 Light Gray Consecutive dots Red Black
2 " Black 2 " Red Black 2 " Red Black 2 " Red Black
2 3 Light Gray " Red 9 3 Yellow " Red Black 16 3 Orange Dot 4 Red Black 23 3 White " Red Black
4 " Black 4 " Red Black 4 " Red Black 4 " Red Black
3 5 White " Red 10 5 Pink " Red Black 17 5 Light Gray " Red Black 24 5 Yellow " Red Black
6 " Black 6 " Red Black 6 " Red Black 6 " Red Black
4 7 Yellow " Red 11 7 Orange Dot 3 Red Black 18 7 White " Red Black 25 7 Pink " Red Black
8 " Black 8 " Red Black 8 " Red Black 8 " Red Black
5 9 Pink " Red 12 9 Light Gray " Red Black 19 9 Yellow " Red Black            
10 " Black 10 " Red Black 10 " Red Black            
6 11 Orange Dot 2 Red 13 11 White " Red Black 20 11 Pink " Red Black            
12 " Black 12 " Red Black 12 " Red Black            
7 13 Light Gray " Red 14 13 Yellow " Red Black 21 13 Orange Consecutive dots Red Black            
14 " Black 14 " Red Black 14 " Red Black            


BSBD-2
Twisted Core

No. Insulator Color Double-sided Print Mark No. Insulator Color Double-sided Print Mark No. Insulator Color Double-sided Print Mark No. Insulator Color Double-sided Print Mark
  L1   L1   L1   L1
1 Orange Dot 1 Red 11 Orange Dot 2 Red 21 Orange Dot 3 Red 31 Orange Dot 4 Red
2 Orange " Black 12 Orange " Black 22 Orange " Black 32 Orange " Black
3 Light Gray " Red 13 Light Gray " Red 23 Light Gray " Red 33 Light Gray " Red
4 Light Gray " Black 14 Light Gray " Black 24 Light Gray " Black 34 Light Gray " Black
5 White " Red 15 White " Red 25 White " Red 35 White " Red
6 White " Black 16 White " Black 26 White " Black 36 White " Black
7 Yellow " Red 17 Yellow " Red 27 Yellow " Red 37 Yellow " Red
8 Yellow " Black 18 Yellow " Black 28 Yellow " Black 38 Yellow " Black
9 Pink " Red 19 Pink " Red 29 Pink " Red 39 Pink " Red
10 Pink " Black 20 Pink " Black 30 Pink " Black 40 Pink " Black
Part Number
MASW-BSBD-0.2-2-1
MASW-BSBD-0.2-2-2
MASW-BSBD-0.2-2-3
MASW-BSBD-0.2-2-4
MASW-BSBD-0.2-2-5
MASW-BSBD-0.2-2-6
MASW-BSBD-0.2-2-7
MASW-BSBD-0.2-2-8
MASW-BSBD-0.2-2-9
MASW-BSBD-0.2-2-10
MASW-BSBD-0.2-2-11
MASW-BSBD-0.2-2-12
MASW-BSBD-0.2-2-13
MASW-BSBD-0.2-2-14
MASW-BSBD-0.2-2-15
MASW-BSBD-0.2-2-16
MASW-BSBD-0.2-2-17
MASW-BSBD-0.2-2-18
MASW-BSBD-0.2-2-19
MASW-BSBD-0.2-2-20
MASW-BSBD-0.2-2-21
MASW-BSBD-0.2-2-22
MASW-BSBD-0.2-2-23
MASW-BSBD-0.2-2-24
MASW-BSBD-0.2-2-25
MASW-BSBD-0.2-2-26
MASW-BSBD-0.2-2-27
MASW-BSBD-0.2-2-28
MASW-BSBD-0.2-2-29
MASW-BSBD-0.2-2-30
MASW-BSBD-0.2-2-31
MASW-BSBD-0.2-2-32
MASW-BSBD-0.2-2-33
MASW-BSBD-0.2-2-34
MASW-BSBD-0.2-2-35
MASW-BSBD-0.2-2-36
MASW-BSBD-0.2-2-37
MASW-BSBD-0.2-2-38
MASW-BSBD-0.2-2-39
MASW-BSBD-0.2-2-40
MASW-BSBD-0.2-2-41
MASW-BSBD-0.2-2-42
MASW-BSBD-0.2-2-43
MASW-BSBD-0.2-2-44
MASW-BSBD-0.2-2-45
MASW-BSBD-0.2-2-46
MASW-BSBD-0.2-2-47
MASW-BSBD-0.2-2-48
MASW-BSBD-0.2-2-49
MASW-BSBD-0.2-2-50
MASW-BSBD-0.2-2-51
MASW-BSBD-0.2-2-52
MASW-BSBD-0.2-2-53
MASW-BSBD-0.2-2-54
MASW-BSBD-0.2-2-55
MASW-BSBD-0.2-2-56
MASW-BSBD-0.2-2-57
MASW-BSBD-0.2-2-58
MASW-BSBD-0.2-2-59
MASW-BSBD-0.2-2-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

-10.2242-4.2
1 Piece(s)Available

8 Days or more

-20.2242-4.2
1 Piece(s)Available

8 Days or more

-30.2242-4.2
1 Piece(s)Available

8 Days or more

-40.2242-4.2
1 Piece(s)Available

8 Days or more

-50.2242-4.2
1 Piece(s)Available

8 Days or more

-60.2242-4.2
1 Piece(s)Available

8 Days or more

-70.2242-4.2
1 Piece(s)Available

8 Days or more

-80.2242-4.2
1 Piece(s)Available

8 Days or more

-90.2242-4.2
1 Piece(s)Available

8 Days or more

-100.2242-4.2
1 Piece(s)Available

8 Days or more

-110.2242-4.2
1 Piece(s)Available

8 Days or more

-120.2242-4.2
1 Piece(s)Available

8 Days or more

-130.2242-4.2
1 Piece(s)Available

8 Days or more

-140.2242-4.2
1 Piece(s)Available

8 Days or more

-150.2242-4.2
1 Piece(s)Available

8 Days or more

-160.2242-4.2
1 Piece(s)Available

8 Days or more

-170.2242-4.2
1 Piece(s)Available

8 Days or more

-180.2242-4.2
1 Piece(s)Available

8 Days or more

-190.2242-4.2
1 Piece(s)Available

8 Days or more

-200.2242-4.2
1 Piece(s)Available

8 Days or more

-210.2242-4.2
1 Piece(s)Available

8 Days or more

-220.2242-4.2
1 Piece(s)Available

8 Days or more

-230.2242-4.2
1 Piece(s)Available

8 Days or more

-240.2242-4.2
1 Piece(s)Available

8 Days or more

-250.2242-4.2
1 Piece(s)Available

8 Days or more

-260.2242-4.2
1 Piece(s)Available

8 Days or more

-270.2242-4.2
1 Piece(s)Available

8 Days or more

-280.2242-4.2
1 Piece(s)Available

8 Days or more

-290.2242-4.2
1 Piece(s)Available

8 Days or more

-300.2242-4.2
1 Piece(s)Available

8 Days or more

-310.2242-4.2
1 Piece(s)Available

8 Days or more

-320.2242-4.2
1 Piece(s)Available

8 Days or more

-330.2242-4.2
1 Piece(s)Available

8 Days or more

-340.2242-4.2
1 Piece(s)Available

8 Days or more

-350.2242-4.2
1 Piece(s)Available

8 Days or more

-360.2242-4.2
1 Piece(s)Available

8 Days or more

-370.2242-4.2
1 Piece(s)Available

8 Days or more

-380.2242-4.2
1 Piece(s)Available

8 Days or more

-390.2242-4.2
1 Piece(s)Available

8 Days or more

-400.2242-4.2
1 Piece(s)Available

8 Days or more

-410.2242-4.2
1 Piece(s)Available

8 Days or more

-420.2242-4.2
1 Piece(s)Available

8 Days or more

-430.2242-4.2
1 Piece(s)Available

8 Days or more

-440.2242-4.2
1 Piece(s)Available

8 Days or more

-450.2242-4.2
1 Piece(s)Available

8 Days or more

-460.2242-4.2
1 Piece(s)Available

8 Days or more

-470.2242-4.2
1 Piece(s)Available

8 Days or more

-480.2242-4.2
1 Piece(s)Available

8 Days or more

-490.2242-4.2
1 Piece(s)Available

8 Days or more

-500.2242-4.2
1 Piece(s)Available

8 Days or more

-510.2242-4.2
1 Piece(s)Available

8 Days or more

-520.2242-4.2
1 Piece(s)Available

8 Days or more

-530.2242-4.2
1 Piece(s)Available

8 Days or more

-540.2242-4.2
1 Piece(s)Available

8 Days or more

-550.2242-4.2
1 Piece(s)Available

8 Days or more

-560.2242-4.2
1 Piece(s)Available

8 Days or more

-570.2242-4.2
1 Piece(s)Available

8 Days or more

-580.2242-4.2
1 Piece(s)Available

8 Days or more

-590.2242-4.2
1 Piece(s)Available

8 Days or more

-600.2242-4.2

Loading...

Basic Information

Rated voltage 30 V Shield N/A Representative standards UL
Sheath Color Black Sheath Material PVC Insulation body materials PVC
Power supply/signal For Signal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.