(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Cable - Crimp Contact, 5559/5557【50 Pieces Per Package】

Connector Cable - Crimp Contact, 5559/5557

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

No special tools required. Ideal for field assembly with quick delivery.

  • UL
  • CSA
  • Caulking
  • Tin-Plated

● Sold as a pack of crimped cables.
● High Quality Crimped Connector Cables Processed at a Misumi Factory
● Connector cables can be assembled without investing in specialized tools.
● Available as 50 pieces / pack

· If the wiring is incorrect, remove it with the dedicated wire removal tool.
· For reuse, raise the contact lance.

Specifications

5559 / 5557 Connector Crimped Contact Cable:Related Image

1 Pack Unit With Total of 50
Model NumberContact
Type
Cable Color SpecifiedParts SpecificationWeight 1 m
Stock (1 m)
Non-stock (2 m ~)
Non-stockUsed CableUsed Contact
Model Number
(g)
5556PBT3-16Female
(Socket)
B (Blue)
C (White)
D (Black)
A (Brown)
E (Red)
F (Yellow)
G (Green)
AWG16UL1007 Type5556PBT3L882
5556T-18AWG185556TL602
5558PBT3-16Male
(Pin)
AWG165558PBT3L882
5558T-18AWG185558TL602

More Information

5559 / 5557 Connector Crimped Contact Cable:Related Image
Part Number
5556PBT3-16-A-1
5556PBT3-16-A-2
5556PBT3-16-A-3
5556PBT3-16-A-5
5556PBT3-16-A-7
5556PBT3-16-A-10
5556PBT3-16-B-1
5556PBT3-16-B-2
5556PBT3-16-B-3
5556PBT3-16-B-5
5556PBT3-16-B-7
5556PBT3-16-B-10
5556PBT3-16-C-1
5556PBT3-16-C-2
5556PBT3-16-C-3
5556PBT3-16-C-5
5556PBT3-16-C-7
5556PBT3-16-C-10
5556PBT3-16-D-1
5556PBT3-16-D-2
5556PBT3-16-D-3
5556PBT3-16-D-5
5556PBT3-16-D-7
5556PBT3-16-D-10
5556PBT3-16-E-1
5556PBT3-16-E-2
5556PBT3-16-E-3
5556PBT3-16-E-5
5556PBT3-16-E-7
5556PBT3-16-E-10
5556PBT3-16-F-1
5556PBT3-16-F-2
5556PBT3-16-F-3
5556PBT3-16-F-5
5556PBT3-16-F-7
5556PBT3-16-F-10
5556PBT3-16-G-1
5556PBT3-16-G-2
5556PBT3-16-G-3
5556PBT3-16-G-5
5556PBT3-16-G-7
5556PBT3-16-G-10
5556T-18-A-1
5556T-18-A-2
5556T-18-A-3
5556T-18-A-5
5556T-18-A-7
5556T-18-A-10
5556T-18-B-1
5556T-18-B-2
5556T-18-B-3
5556T-18-B-5
5556T-18-B-7
5556T-18-B-10
5556T-18-C-1
5556T-18-C-2
5556T-18-C-3
5556T-18-C-5
5556T-18-C-7
5556T-18-C-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCompatible Wire AWG Size Contact Shape Compatible Connector Cable Length
(m)
Applicable Contact Applicable Cable Model Cable Color

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21015556PBT3LSUL1007-16Brown

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21025556PBT3LSUL1007-16Brown

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21035556PBT3LSUL1007-16Brown

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21055556PBT3LSUL1007-16Brown

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21075556PBT3LSUL1007-16Brown

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-210105556PBT3LSUL1007-16Brown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016Female5557-**R / 5557-**R-21015556PBT3LSUL1007-16Blue

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21025556PBT3LSUL1007-16Blue

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21035556PBT3LSUL1007-16Blue

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21055556PBT3LSUL1007-16Blue

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21075556PBT3LSUL1007-16Blue

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-210105556PBT3LSUL1007-16Blue

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016Female5557-**R / 5557-**R-21015556PBT3LSUL1007-16White

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21025556PBT3LSUL1007-16White

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21035556PBT3LSUL1007-16White

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21055556PBT3LSUL1007-16White

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21075556PBT3LSUL1007-16White

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-210105556PBT3LSUL1007-16White

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016Female5557-**R / 5557-**R-21015556PBT3LSUL1007-16Black

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21025556PBT3LSUL1007-16Black

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21035556PBT3LSUL1007-16Black

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21055556PBT3LSUL1007-16Black

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21075556PBT3LSUL1007-16Black

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-210105556PBT3LSUL1007-16Black

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21015556PBT3LSUL1007-16Red

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21025556PBT3LSUL1007-16Red

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21035556PBT3LSUL1007-16Red

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21055556PBT3LSUL1007-16Red

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21075556PBT3LSUL1007-16Red

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-210105556PBT3LSUL1007-16Red

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21015556PBT3LSUL1007-16Yellow

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21025556PBT3LSUL1007-16Yellow

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21035556PBT3LSUL1007-16Yellow

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21055556PBT3LSUL1007-16Yellow

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21075556PBT3LSUL1007-16Yellow

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-210105556PBT3LSUL1007-16Yellow

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21015556PBT3LSUL1007-16Green

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21025556PBT3LSUL1007-16Green

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21035556PBT3LSUL1007-16Green

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21055556PBT3LSUL1007-16Green

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-21075556PBT3LSUL1007-16Green

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-16Female5557-**R / 5557-**R-210105556PBT3LSUL1007-16Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female5557-**R / 5557-**R-21015556TLSUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female5557-**R / 5557-**R-21025556TLSUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female5557-**R / 5557-**R-21035556TLSUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female5557-**R / 5557-**R-21055556TLSUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female5557-**R / 5557-**R-21075556TLSUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female5557-**R / 5557-**R-210105556TLSUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018Female5557-**R / 5557-**R-21015556TLSUL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female5557-**R / 5557-**R-21025556TLSUL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female5557-**R / 5557-**R-21035556TLSUL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female5557-**R / 5557-**R-21055556TLSUL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female5557-**R / 5557-**R-21075556TLSUL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female5557-**R / 5557-**R-210105556TLSUL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018Female5557-**R / 5557-**R-21015556TLSUL1007-18White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female5557-**R / 5557-**R-21025556TLSUL1007-18White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female5557-**R / 5557-**R-21035556TLSUL1007-18White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female5557-**R / 5557-**R-21055556TLSUL1007-18White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female5557-**R / 5557-**R-21075556TLSUL1007-18White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female5557-**R / 5557-**R-210105556TLSUL1007-18White

Loading...

5559 / 5557 (4.2mm pitch)

Features

● A compact, high-density nylon connector having a 4.2mm pitch and widely used in a variety of equipment, such as FA devices.
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The good quality and stability of use are due to the 4.2 mm pitch connectors having UL / CSA standards.
UL No. E29179
CSA No. LR19980

Common Specifications

Item Contents
Rated Voltage 600 VAC / VDC (max.)
Rated Current 9 A
Peak Voltage 1,500 VAC (1 minute)
Insulation Resistance 1,000 MΩ or higher
Contact Resistance After environmental testing 10 mΩ or less
Applicable Electric Wire Range AWG24 ~ 16 (0.2 ~ 1.2 mm2)
Compatible Electric Wire Insulation Exterior 1.3 ~ 3.1 mm
Operating Temperature Range -40 ~ 105°C
Compatible Panel Thickness 0.8 ~ 2.0 mm

Material

Item Material
Housing 5559- * * P-50PS Nylon 66 (UL94V-2)
5557- * * R-50PS
5559- * * P-210-50PS Nylon 66 (UL94V-0)
5557- * * R-210-50PS
Housing Color Common White
Crimp Contact 5558TLS. Brass / tin plated
5556TLS
5558PBT3LS Phosphor bronze / tin plating
5556PBT3LS

About Coupling

Basic Information

Connector series initials Number Number 5559 / 5557 Wire connection method Crimping
IP Rating N/A Quantity(pcs. / Pack) 50 Screws / Pack

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.