(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Cable - Crimp Contact, 1625【50 Pieces Per Package】

Connector Cable - Crimp Contact, 1625

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.

  • UL
  • CSA
  • Caulking
  • Tin-Plated

● Sold as a pack of crimped cables.
● High Quality Crimped Connector Cables Processed at a Misumi Factory
● Connector cables can be assembled without investing in specialized tools.
● Available as 50 pieces / pack

· If the wiring is incorrect, remove it with the dedicated wire removal tool.
· To reuse, raise the contact lance.

Specifications

1625 Connector Crimped Contact Cable:Related Image

1 Pack Unit With Total of 50
Model NumberContact
Type
Cable Color SpecifiedParts SpecificationWeight 1 m
Stock (1 m)
Non-stock (2 m ~)
Non-stockUsed CableUsed Contact
Model Number
(g)
1561T-18Female
(Socket)
B (Blue)
C (White)
D (Black)
A (Brown)
E (Red)
F (Yellow)
G (Green)
AWG18UL1007
Type
1561TL610
1855T-22AWG221855TL310
1560T-18Male
(Pin)
AWG181560TL610
1854T-22AWG221854TL310

More Information

1625 Connector Crimped Contact Cable:Related Image
Part Number
1560T-18-A-1
1560T-18-A-2
1560T-18-A-3
1560T-18-A-5
1560T-18-A-7
1560T-18-A-10
1560T-18-B-2
1560T-18-B-3
1560T-18-B-5
1560T-18-B-7
1560T-18-B-10
1560T-18-C-1
1560T-18-C-2
1560T-18-C-3
1560T-18-C-5
1560T-18-C-7
1560T-18-C-10
1560T-18-D-1
1560T-18-D-2
1560T-18-D-3
1560T-18-D-5
1560T-18-D-7
1560T-18-D-10
1560T-18-E-1
1560T-18-E-2
1560T-18-E-3
1560T-18-E-5
1560T-18-E-7
1560T-18-E-10
1560T-18-F-1
1560T-18-F-2
1560T-18-F-3
1560T-18-F-5
1560T-18-F-7
1560T-18-F-10
1560T-18-G-1
1560T-18-G-2
1560T-18-G-3
1560T-18-G-5
1560T-18-G-7
1560T-18-G-10
1561T-18-A-1
1561T-18-A-2
1561T-18-A-3
1561T-18-A-5
1561T-18-A-7
1561T-18-A-10
1561T-18-B-2
1561T-18-B-3
1561T-18-B-5
1561T-18-B-7
1561T-18-B-10
1561T-18-C-1
1561T-18-C-2
1561T-18-C-3
1561T-18-C-5
1561T-18-C-7
1561T-18-C-10
1561T-18-D-2
1561T-18-D-3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCompatible Wire AWG Size Contact Shape Compatible Connector Cable Length
(m)
Applicable Contact Applicable Cable Model Cable Color

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*11560TLUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*21560TLUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*31560TLUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*51560TLUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*71560TLUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*101560TLUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*21560TLUL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*31560TLUL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*51560TLUL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*71560TLUL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*101560TLUL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018Male1625-*P / 1625-*P*11560TLUL1007-18White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*21560TLUL1007-18White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*31560TLUL1007-18White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*51560TLUL1007-18White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*71560TLUL1007-18White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*101560TLUL1007-18White

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018Male1625-*P / 1625-*P*11560TLUL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*21560TLUL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*31560TLUL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*51560TLUL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*71560TLUL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*101560TLUL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*11560TLUL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*21560TLUL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*31560TLUL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*51560TLUL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*71560TLUL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*101560TLUL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*11560TLUL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*21560TLUL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*31560TLUL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*51560TLUL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*71560TLUL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*101560TLUL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*11560TLUL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*21560TLUL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*31560TLUL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*51560TLUL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*71560TLUL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Male1625-*P / 1625-*P*101560TLUL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*11561TLUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*21561TLUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*31561TLUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*51561TLUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*71561TLUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*101561TLUL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*21561TLUL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*31561TLUL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*51561TLUL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*71561TLUL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*101561TLUL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018Female1625-*R / 1625-*R*11561TLUL1007-18White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*21561TLUL1007-18White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*31561TLUL1007-18White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*51561TLUL1007-18White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*71561TLUL1007-18White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*101561TLUL1007-18White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*21561TLUL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-18Female1625-*R / 1625-*R*31561TLUL1007-18Black

Loading...

Features

● A compact, high-density nylon connector having a 3.68 mm pitch and widely used in a variety of equipment, such as FA devices.
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The product is both good quality and stable for use thanks to the 1625 Series Connector with UL / CSA standards.
UL: E29179
CSA: LR19980

Specifications

Item Content
Maximum Rated Voltage 250 V (MAX)
Maximum Rated Current 5 A
Peak Voltage 1,500 VAC / 1 minute
Insulation Resistance 1,000 MΩ or more
Contact Resistance 10 mΩ or less
Applicable Electric Wire Range AWG28 ~ 18 (0.08 ~ 0.75 mm2)
Suitable Electric Wire Insulation Outer Diameter φ1.1 ~ φ3.1 mm
Operating Temperature Range -40°C ~ +105°C

Material

Item Material
Housing Nylon 66 (UL94V-2)
Housing Color White Color
Crimp Contact Brass / Copper Base Tin-Plated

About Coupling

06i-G4-036-01.ai

Basic Information

Connector series initials Number Number 1625 Wire connection method Crimping
IP Rating N/A Quantity(pcs. / Pack) 50 Screws / Pack

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.