(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EL Connector Original Manual Crimpers

EL Connector Original Manual Crimpers

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

Dedicated Crimping Tools for EL Series Connector


● A dedicated crimping tool for the EL series connectors.

· It can only crimp compatible contacts.
· Tools developed for proto-model protection work.
For product manufacturing lines, we recommend using the tools specified by the connector manufacturer.
· A die-integrated tool.
· This tool cannot be calibrated.

Part Number

Configured Part Number is shown.

MSHT-J05

Specifications

EL Connector Original Manual Crimpers:Related Image

ModelCompatible
Series
Compatible
Contacts
Contact
Type
Compatible WireWeight
(g)
AWGConductor Section Area mm2Sheath Outer Diameter Ømm
MSHT-J05ELLLM-01T-P1.3ESMale (Pin)26 ~ 200.13 ~ 0.51.3 ~ 2.7600
LLF-01T-P1.3ESFemale (Socket)26 ~ 200.13 ~ 0.51.3 ~ 2.7

■Blade type guide
EL Connector Original Manual Crimpers:Related Image

More Information

EL Connector Original Manual Crimpers:Related Image

EL Connector Original Manual Crimpers:Related Image
Part Number
MSHT-J05
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Type EL Connector Applicable Type EL Connector Product Classification Crimping Tool

Please check the type/dimensions/specifications of the part MSHT-J05 in the EL Connector Original Manual Crimpers series.

Additional Products in this Category

Complementary Products

Tech Support