(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dedicated Crimping Tools for VH Series Connector
Part Number
Configured Part Number is shown.
MSHT-J03
Model Number | Compatible Series | Compatible Contacts | Compatible Wire | Weight (g) | ||
AWG | Conductor Section Area mm2 | Sheath Outer Diameter Ømm | ||||
MSHT-J03 | VH | BVH-21T-P1.1 | 22 ~ 18 | 0.33 ~ 0.83 | 1.7 ~ 3.0 | 600 |
Applicable Type | VH Connector | Applicable Type | VH Connector | Product Classification | Crimping Tool |
---|
Please check the type/dimensions/specifications of the part MSHT-J03 in the VH Connector Original Manual Crimpers series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy