(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dedicated crimping tools for commercial / MATE-N-LOK series connectors
Part Number
Configured Part Number is shown.
MSHT-A03
Model | Compatible Series | Compatible Contacts | Contact Type | Compatible Wire | Weight (g) | ||
AWG | Conductor Section Area mm2 | Coating Outer Diameter (MAX) | |||||
MSHT-A03 | Commercial MATE-N- LOK | 60618-1 | Male (Pin) | 24 ~ 18 | 0.2 ~ 0.89 | 2.5 | 600 |
60620-1 | 20 ~ 14 | 0.5 ~ 2.27 | 3.3 | ||||
60617-1 | Female (Socket) | 24 ~ 18 | 0.2 ~ 0.89 | 2.5 | |||
60619-1 | 20 ~ 14 | 0.5 ~ 2.27 | 3.3 |
Applicable Type | Commercial MATE-N-LOK Connector | Applicable Type | Commercial MATE-N-LOK Connector | Product Classification | Crimping Tool |
---|
Please check the type/dimensions/specifications of the part MSHT-A03 in the Commercial MATE-N-lOK Original Manual Crimping Tools series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy