(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Cable - Crimp Contact, Waterproof【50 Pieces Per Package】

Connector Cable - Crimp Contact, Waterproof

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

Pre-Crimped Contact Cable A product of HARTING Inc.


● Sold as a pack of crimped cables.
● High Quality Crimped Connector Cables Processed at a Misumi Factory
● Connector cables can be assembled without investing in specialized tools.
● Available as 50 pieces / pack.

Part Number

Configured Part Number is shown.

Specifications

Han Waterproof Connector Crimped Contact Cable:Related Image

1 Pack 50-pieces
Contact
Shape
ModelType  Cable SpecificationContact ModelWeight
m Unit (g)
Cable ColorCable ColorAWGmm2Model
E Type0933-6105-18Male (Pin)50-Piece
Pack

B (Blue)

C (White)

D (Black)
50-Piece Pack

A (Brown)
B (Blue)
C (White)
D (Black)
E (Red)
F (Yellow)
G (Green)

*Blue, white and black are non-stock items other than 1 m
180.75UL1007
(300 V)
Equivalent Product
0933-000-610513.0
0933-6205-18Female (Socket)0933-000-620513.2
0933-6121-20Male (Pin)200.50933-000-61219.3
0933-6220-20Female (Socket)0933-000-62209.5
0933-6127-20Male (Pin)220.30933-000-61277.0
0933-6227-20Female (Socket)0933-000-62277.2
D Type0915-6102-18Male (Pin)180.750915-000-610212.4
0915-6202-18Female (Socket)0915-000-620212.4
0915-6103-20Male (Pin)200.50915-000-61038.7
0915-6203-20Female (Socket)0915-000-62038.7
0915-6104-22Male (Pin)220.30915-000-61046.4
0915-6204-22Female (Socket)0915-000-62046.4

More Information

Han Waterproof Connector Crimped Contact Cable:Related Image
Part Number
0915-6102-18-A-1
0915-6102-18-A-2
0915-6102-18-A-3
0915-6102-18-A-5
0915-6102-18-A-7
0915-6102-18-A-10
0915-6102-18-B-1
0915-6102-18-B-2
0915-6102-18-B-3
0915-6102-18-B-5
0915-6102-18-B-7
0915-6102-18-B-10
0915-6102-18-C-1
0915-6102-18-C-2
0915-6102-18-C-3
0915-6102-18-C-5
0915-6102-18-C-7
0915-6102-18-C-10
0915-6102-18-D-1
0915-6102-18-D-2
0915-6102-18-D-3
0915-6102-18-D-5
0915-6102-18-D-7
0915-6102-18-D-10
0915-6102-18-E-1
0915-6102-18-E-2
0915-6102-18-E-3
0915-6102-18-E-5
0915-6102-18-E-7
0915-6102-18-E-10
0915-6102-18-F-1
0915-6102-18-F-2
0915-6102-18-F-3
0915-6102-18-F-5
0915-6102-18-F-7
0915-6102-18-F-10
0915-6102-18-G-1
0915-6102-18-G-2
0915-6102-18-G-3
0915-6102-18-G-5
0915-6102-18-G-7
0915-6102-18-G-10
0915-6103-20-A-1
0915-6103-20-A-2
0915-6103-20-A-3
0915-6103-20-A-5
0915-6103-20-A-7
0915-6103-20-A-10
0915-6103-20-B-1
0915-6103-20-B-2
0915-6103-20-B-3
0915-6103-20-B-5
0915-6103-20-B-7
0915-6103-20-B-10
0915-6103-20-C-2
0915-6103-20-C-3
0915-6103-20-C-5
0915-6103-20-C-7
0915-6103-20-C-10
0915-6103-20-D-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCompatible Wire AWG Size Contact Shape Cable Color

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleBrown

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleBrown

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleBrown

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleBrown

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleBrown

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleBrown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018MaleBlue

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleBlue

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleBlue

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleBlue

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleBlue

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleBlue

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018MaleWhite

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleWhite

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleWhite

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleWhite

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleWhite

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleWhite

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018MaleBlack

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleBlack

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleBlack

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleBlack

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleBlack

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleBlack

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleRed

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleRed

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleRed

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleRed

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleRed

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleRed

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleYellow

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleYellow

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleYellow

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleYellow

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleYellow

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleYellow

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleGreen

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleGreen

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleGreen

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleGreen

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleGreen

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-18MaleGreen

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-20MaleBrown

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-20MaleBrown

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-20MaleBrown

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-20MaleBrown

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-20MaleBrown

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-20MaleBrown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020MaleBlue

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-20MaleBlue

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-20MaleBlue

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-20MaleBlue

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-20MaleBlue

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-20MaleBlue

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-20MaleWhite

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-20MaleWhite

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-20MaleWhite

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-20MaleWhite

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

-20MaleWhite

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020MaleBlack

Loading...

Basic Information

GHI Others Wire connection method Crimping IP Rating N/A
Quantity(pcs. / Pack) 50 Screws / Pack

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.