(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bracket type deal for embedded power supplies
● U bracket model with high efficiency and long life
● Single output models at 150 – 400 W available
● Mixture of connector model and terminal block model input / output connections
∙ Due to high voltage and high temperature areas within, do not touch the product during use or immediately after powering off. Risk of electric shock and burn injury.
∙ If the voltage from the output terminal exterior exceeds the output voltage range, there is a risk of power malfunction.
∙ ESP31-150 does not support TÜV.
∙ Connectors to be connected to the input and output are sold separately.
∙ Please note that ESP31-150 does not have a DC output terminal block cover.
· See website for other precautions.
Part Number
Configured Part Number is shown.
Model Number | Output Power | Output Voltage |
ESP31 | 150 | 12 24 |
300 | ||
400 |
Connection Connector Set (Input Side and Output Side Housing, Contactor)
Model Number | Shape | Compatible Switching Power | Set Contents | Standard Unit Price | Slide Unit Price | |
1 ~ 2 Sets | 3 ~ 9 Sets | 10 Sets ~ | ||||
ESP31 | CS1 | ESP31-150 | Input: 1 Piece Contact: 10 Pieces |
|||
CS2 | ESP31-300 | Input: 1 Piece, Output: 2 Pieces Contact: 30 Pieces |
Specifications
Model Number | ESP31-150-12 | ESP31-150-24 | ESP31-300-12 | ESP31-300-24 | ESP31-400-12 | ESP31-400-24 | |
Input Voltage | 90 ~ 295 VAC, 127 ~ 417 VDC | 90 ~ 264 VAC, 127 ~ 370 VDC | |||||
Input Frequency | 47 ~ 63Hz | ||||||
Input Current (115 / 230 VAC) | 2.0A/1.0A | 4.0A/2.0A | 6.0A/2.6A | ||||
Input Rush Current (115 / 230 VAC) | 35A/65A | 22A/44A | 30A/50A | ||||
Output Voltage | 12V | 24V | 12V | 24V | 12V | 24V | |
Output Current | 12.5A | 6.3A | 25.0A | 12.5A | 33.0A | 17.0A | |
Maximum Output Power | 150.0W | 151.2W | 300.0W | 300.0W | 396.0W | 408.0W | |
Output Ripple Noise (By Measurement Method) | 100 mVp-p | 150 mVp-p | 100 mVp-p | 150 mVp-p | 100 mVp-p | 150 mVp-p | |
Output Voltage Variable Range | 11.0 ~ 13.2V | 21.6 ~ 26.4V | 10.8 ~ 13.2V | 21.6 ~ 26.4V | 10.8 ~ 13.2V | 21.6 ~ 27.0V | |
Output Voltage Allowable Difference | ±2.0% | ±2.0% | ±2.0% | ±2.0% | ±2.0% | ±2.0% | |
Output Voltage Maximum Input Fluctuation | ±0.5% | ±0.5% | ±0.5% | ±0.5% | ±0.5% | ±0.5% | |
Output Voltage Maximum Load Fluctuation | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | |
Efficiency | 91.5% | 93% | 88% | 88% | 90% | 89% | |
Startup Time (115 / 230 VAC) Maximum Load | 3.0s/2.0s | 4.0s/2.0s | 3.1s/1.5s | ||||
Retention Time (115 / 230 VAC) Maximum Load | 16ms/16ms | 16ms/16ms | 20ms/20ms | ||||
Over Current Protection | Intermittent Action, Automatic Recovery 130 ~ 185% |
Constant Current Voltage Drooping Type, Automatic Recovery 105 ~ 120% |
Constant Current Voltage Hanging Type Until 3 Seconds Cutoff, Recovery on Input Reinsertion 105 ~ 130% |
||||
Over Voltage Protection | Intermittent Action, Automatic Recovery | Intermittent Action, Automatic Recovery | Output Breaker, Recovery after Input is Turned On Again | ||||
13.6 ~ 16.3V | 26.7 ~ 32.4V | 13.5 ~ 16.3V | 26.7 ~ 32.4V | 13.5 ~ 16.0V | 27.8 ~ 32.4V | ||
Series Operation | Allowed | Allowed | Allowed | ||||
Parallel Operation | N/A | N/A | N/A | ||||
Function | Not Provided | Remote Sensing: Available | DC OK Signal: Available Operational: 3.3 ~ 5.6V (Between DC OK - GND) Suspended: 0 ~ 1 V (Between DC OK - GND) Remote ON / OFF: Available Remote Sensing: Available |
||||
Operation Indicator | Not Provided | LED Display: Green | LED Display: Green | ||||
Operation Environment | Temperature | -30 ~ +40 °C (100%), -30 ~ +55 °C (80%) | -10 ~ +45 °C (100%), -10 ~ +65 °C (60%) | -20 ~ +45 °C (100%), -20 ~ +70 °C (30%) | |||
Humidity | 20 ~ 90% RH (No Condensation) | ||||||
Cooling Method | Natural Air Cooling | ||||||
Insulation Resistance | 100 MΩ or More (At 500 VDC Megger): Between Input-Output, Between Input-FG, Between Output-FG | ||||||
Peak Voltage | Between Input-Output: 3 kVAC, Between Input-FG: 1.5 kVAC Between Output-FG: 0.5 kVAC / 1 Minute Interval Each |
Between Input-Output: 3 kVAC, Between Input-FG: 1.5 kVAC Between Output-FG: 0.5 kVAC / 1 Minute Interval Each |
Between Input-Output: 3 kVAC, Between Input-FG: 1.5 kVAC Between Output-FG: 0.5 kVAC / 1 Minute Interval Each |
||||
Standard Compliance | Safety Standards | UL60950-1 | UL60950-1, TUV EN60950-1 | UL60950-1, TUV EN60950-1 | |||
Harmonic Current Regulation | EN61000-3-2, 3 | ||||||
EMI | EN55022 class B | EN55022 class B | EN55022 class B | ||||
EMS | EN61000-4-2, 3, 4, 5, 6, 8, 11, EN55024 | EN61000-4-2, 3, 4, 5, 6, 8, 11 | EN61000-4-2, 3, 4, 5, 6, 8, 11, EN55024 | ||||
- | - | EN61000-6-2 | |||||
Life Expectancy (40°C, Maximum Load) | 10 Years Approx. | 10 Years Approx. | 10 Years Approx. | ||||
Connection Connector |
AC Input (CN1) | JST Compatible Housing: VHR-3* Contact: SVH-21T-P1.1, BVH-21T-P1.1 |
JST Compatible Housing: VHR-5* Contact: SVH-21T-P1.1, BVH-21T-P1.1 |
- | |||
DC Output (CN2) | - | JST Compatible Housing: VHR-9*, Contact: SVH-21T-P1.1, BVH-21T-P1.1 |
- | ||||
Terminal Block Screw Size / Cover | DC Output: M3 Screw / Without Cover | Not Provided | AC Input / DC Output: M4 Screw / With Cover | ||||
Mass | 480g | 1100g | 1600g |
DC OK Signal Function (400 W)
DC OK signals are used when tansmitting the power operation status to the exterior.
Do not connect when not using the function.
Outputs voltage between DC OK terminal and -V terminal during power ON.
Powered Operation | Voltage Output (Between DC OK - V) |
Power ON | 3.3 ~ 5.6 VDC |
Power OFF | 0 ~ 1 VDC |
Single / Multi | Others |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy