(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Current Ground Leakage Breakers (Part Numbers)

High-Current Ground Leakage Breakers
  • New Products
  • Volume Discount

30 kA ground leakage circuit breakers.

  • CE-Compliant
  • IEC
  • PSE Law
  • KEMA
  • Three-phase

● Rated breaking capacity is as large as 30KA and therefore very safe.
● The lineup now includes 15A ~ 100A rated current.
● Accessory equipment can be easily mounted.
● This CE Marking compliant product has passed certification testing.

Specifications

High-Current Ground Leakage Breakers:Related Image

Type Ampere Frame Number of Phases Rated Breaking Current
(at 220 V)
Rated Current Sensitivity Current Model
High Cut-off Current Type 50A Three-phase 30kA 15A 30mA EBS-53C-15A
20A EBS-53C-20A
30A EBS-53C-30A
40A EBS-53C-40A
50A EBS-53C-50A
60A 60A EBS-63C-60A
100A 35kA 75A EBN-103C-75A
100A EBN-103C-100A

More Information

Specifications

Ampere Frame 50AF 60AF 100AF
Type Standard Type
Model EBS-53C EBS-63C EBN-103C
Rating Available Phases 1Ø 2W, 1Ø 3W, 3Ø 3W 1Ø 2W, 1Ø 3W, 3Ø 3W 1Ø 2W, 1Ø 3W, 3Ø 3W
Pole Number / Number of Elements 3P3E 3P3E 3P3E
Protective Function Overload / Short-circuit Protection Combined Use Overload / Short-circuit Protection Combined Use Overload / Short-circuit Protection Combined Use
Rated Voltage AC (V) 220/460 220/460 220/460
Peak Voltage (V) 2000
Rated Impulse Voltage KV 6 6 6
Rated Current (A) 15,20, 30,40, 50 60 75,100
Rated Sensitivity Current (mA) 30 30 30
Operating Time (sec) Within 0.1 Within 0.1 Within 0.1
Rated Breaking Capacity (KA)
JIS C8370
460 VAC / 415 VAC 14 14 18
240 VAC / 220 VAC 30 30 35
110 VAC - - -
Switching Life (Operations) Mechanical 25000 25000 25000
Electrical 10000 10000 10000
Outline Drawing (mm)
High-Current Ground Leakage Breakers:Related Image
a 75 75 75
b 130 130 130
C1 60 60 60
C2 64 64 64
d 82 82 82
Product Weight (kg) 0.7 0.7 0.7
Trip Test Button Available Available Available
Leakage Display Device Available Available Available
Installation Configuration Screw Mounted Screw Mounted Screw Mounted
Auxiliary Equipment Auxiliary Contact AX Mountable Mountable Mountable
Alarm Contact AL
External Operating Handle D (Surface Mounting)
External Operating Handle E (Extending)
Terminal Cover Short Type
Terminal Cover Long Type
Standard Acquired Electrical Appliance and Material Safety Act Acquired Acquired Acquired
CE Marking
Terminal Block Screw Size M5 M8
Tightening Torque 2.2 ~ 2.7 N·m 5.4 ~ 7.3 N·m
Part Number
EBN-103C-75A
EBN-103C-100A
EBS-53C-15A
EBS-53C-20A
EBS-53C-30A
EBS-53C-40A
EBS-53C-50A
EBS-63C-60A
Part NumberMinimum order quantityVolume DiscountDays to Ship Ampere frame AF Rated block capacity AC 200 V
(kA)
Rated current
(A)
1 Piece(s)Available

8 Days or more

100 AF3575
1 Piece(s)Available

8 Days or more

100 AF35100
1 Piece(s)Available

8 Days or more

50 AF3015
1 Piece(s)Available

8 Days or more

50 AF3020
1 Piece(s)Available

8 Days or more

50 AF3030
1 Piece(s)Available

8 Days or more

50 AF3040
1 Piece(s)Available

8 Days or more

50 AF3050
1 Piece(s)Available

8 Days or more

60 AF3060

Loading...

  1. 1

Drawing

High-Current Ground Leakage Breakers:Related Image

Basic Information

Number of electrodes 3 Rated voltage used(V) 220 rate sensitivity current(mA) 30
Mounting method Screw-fastened Representative standards PSE / CE Dimension height(mm) 130
Dimension width(mm) 75 Dimension depth(mm) 60 Breaking capacity besides AC 100 V/AC 200 V/AC 400 V/DC 250 V Yes
Connection method Surface Type Other Standards (IEC) Remark Rated breaking capacity is the value at 220 VAC

Additional Products in this Category

Complementary Products

Tech Support