(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
No-fuse breakers designed to ensure safety; 35kA-rated circuit breaker.
Part Number
Configured Part Number is shown.
Type | Ampere Frame | Number of Phases | Rated Breaking Current (220 V) |
Rated Current | Model |
High Cut-off Current Type | 50AF | Single-phase | 35kA | 15A | ABS-52C-15A |
20A | ABS-52C-20A | ||||
30A | ABS-52C-30A | ||||
40A | ABS-52C-40A | ||||
50A | ABS-52C-50A | ||||
60 AF | 60A | ABS-62C-60A | |||
100 AF | 75A | ABN-102C-75A | |||
100A | ABN-102C-100A | ||||
50AF | Three-phase | 35kA | 15A | ABS-53C-15A | |
20A | ABS-53C-20A | ||||
30A | ABS-53C-30A | ||||
40A | ABS-53C-40A | ||||
50A | ABS-53C-50A | ||||
60 AF | 60A | ABS-63C-60A | |||
100 AF | 75A | ABN-103C-75A | |||
100A | ABN-103C-100A |
Specifications
Ampere Frame | 50AF | 60AF | 100AF | ||||
Type | Standard Type | ||||||
Model | ABS-52C | ABS-53C | ABS-62C | ABS-63C | ABN-102C | ABN-103C | |
Rating | Pole Number | 2 | 3 | 2 | 3 | 2 | 3 |
Rated Current (A) | 15,20, 30,40, 50 | 60 | 75,100 | ||||
Rated Voltage AC (V) | 690 | 690 | 690 | ||||
Rated Voltage DC (V) | 500 | 500 | 500 | ||||
Rated Insulation Voltage V | 750 | 750 | 750 | ||||
Peak Voltage | 2500 | ||||||
Rated Impulse Voltage KV | 8 | 8 | 8 | ||||
Rated Breaking Capacity (KA) JIS C8370 IEC60947-2 |
600 VAC | 5 | 5 | 5 | |||
480/500 VAC | 10 | 10 | 10 | ||||
460 VAC | 18 | 18 | 18 | ||||
415 VAC | 18 | 18 | 18 | ||||
380 VAC | 22 | 22 | 22 | ||||
220 VAC | 35 | 35 | 35 | ||||
250 VDC | 10 | 10 | 10 | ||||
125 VDC | 10 | 10 | 10 | ||||
Switching Life (Operations) | Mechanical | 25000 | 25000 | 25000 | |||
Electrical | 10000 | 10000 | 10000 | ||||
Outline Drawing (mm) |
a | 50 | 75 | 50 | 75 | 50 | 75 |
b | 130 | 130 | 130 | ||||
C1 | 60 | 60 | 60 | ||||
C2 | 64 | 64 | 64 | ||||
d | 82 | 82 | 80 | ||||
Product Weight (kg) | 0.5 | 0.7 | 0.5 | 0.7 | 0.5 | 0.7 | |
Installation Configuration | Screw Mounted | Screw Mounted | Screw Mounted | ||||
Auxiliary Equipment | Auxiliary Contact AX | Mountable | Mountable | Mountable | |||
Alarm Contact AL | |||||||
External Operating Handle D (Surface Mounting) | |||||||
External Operating Handle E (Extending) | |||||||
Terminal Cover Short Type | |||||||
Terminal Cover Long Type | |||||||
Standard Acquired | Electrical Appliance and Material Safety Act | Acquired | Acquired | Acquired | |||
CE Marking | |||||||
Terminal Block Screw Size | M5 | M8 | |||||
Tightening Torque | 2.2 ~ 2.7 N·m | 5.4 ~ 7.3 N·m |
Part Number |
---|
ABN-102C-75A |
ABN-102C-100A |
ABN-103C-75A |
ABN-103C-100A |
ABS-52C-15A |
ABS-52C-40A |
ABS-52C-50A |
ABS-53C-15A |
ABS-53C-20A |
ABS-53C-30A |
ABS-53C-40A |
ABS-53C-50A |
ABS-63C-60A |
Loading...
Rated block capacity AC 200 V(kA) | 35 | Breaking capacity besides AC 100 V/AC 200 V/AC 400 V/DC 250 V | Yes | Mounting method | Screw-fastened |
---|---|---|---|---|---|
Connection method | Front Type | Representative standards | PSE / CE | Dimension height(mm) | 130 |
Dimension width(mm) | 75 | Dimension depth(mm) | 60 | Compatible Circuit Breaker Model | High Cut-off Current Type |
Other Standards | IEC | Rated Working Voltage(V) | 220 | Remark | Rated breaking capacity is the value at 220 VAC |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy