(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bayonet, Water-Resistant Cap for MS Connector (for Plug)

Bayonet, Water-Resistant Cap for MS Connector (for Plug)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Connector cap is an essential product

  • IP67
  • Bayonet Lock

● Straight and Angle Connector Cap
● Plug Cap
● Protects the fitting parts when the connector is removed
● IP67 Equivalent (Locked State)
● Lineup by Shell Size

Part Number

Configured Part Number is shown.

Specifications

Bayonet, Water-Resistant Cap for MS Connector (For Plug):Related Image

ModelShellOutline Drawing (mm)
Weight
(g)
ØA
ØB
C
L (min)
DCAPC14S-D26.5
4.324.5
100
23
18-D32.5
32.5115
35
20-D36
4.713040
22-D39
44
24-D42.5
51
28-D48.5
19061
32-D55
5.572
36-D61.5
88

More Information

Bayonet, Water-Resistant Cap for MS Connector (For Plug):Related Image
Part Number
DCAPC-14S-D
DCAPC-18-D
DCAPC-20-D
DCAPC-22-D
DCAPC-24-D
DCAPC-28-D
DCAPC-32-D
DCAPC-36-D
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Shell Size
1 Piece(s)Available

8 Days or more

1014S
1 Piece(s)Available

8 Days or more

1018
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1022
1 Piece(s)Available

8 Days or more

1024
1 Piece(s)Available

8 Days or more

1028
1 Piece(s)Available

8 Days or more

1032
1 Piece(s)Available

12 Days or more

1036

Loading...

  1. 1

Basic Information

Specifications For Plug

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.