(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
AC / DC combination circuit protector
Part Number
Configured Part Number is shown.
CPRM-2P-2A
Model | Pole Number | Rated Current (A) |
CPRM-2P-1A | 2 | 1 |
CPRM-2P-2A | 2 | |
CPRM-2P-3A | 3 | |
CPRM-2P-5A | 5 | |
CPRM-2P-10A | 10 | |
CPRM-2P-15A | 15 | |
CPRM-2P-20A | 20 | |
CPRM-2P-30A | 30 |
◆Wiring Instructions
· Insert the crimp terminal into the clamp portion.
· The crimp terminal is M5 / Y terminal. The model is F5.5-5 or F5.5-6, or a bar terminal.
· Tightening Torque: 2 N·m ~ 3.5 N·m
Rated block capacity When AC 250 V(kA) | 5 kA | Number of electrodes | 2-Pole | Rated voltage | 250 VAC |
---|---|---|---|---|---|
Rated current(A) | 2 | Operating properties | Low Speed | Polarity presence | Yes |
Warning output presence | N/A | Representative standards | PSE / CE | Dimension height(mm) | 89 |
Dimension width(mm) | 36 | Dimension depth(mm) | 74 | With Inertial Delay | ○ |
Connection Method | DIN | At Rated Breaking Capacity 230 VAC(kA) | 5 kA |
Please check the type/dimensions/specifications of the part CPRM-2P-2A in the Circuit Protector (2-pole) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy