(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

200 VAC Reversible Electromagnetic Switch Coil

200 VAC Reversible Electromagnetic Switch Coil

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Electromagnetic switch for AC 200 V. World's longest switching life.

  • CE-Compliant
  • IEC
  • KEMA
  • Motor
  • DIN Rail
  • Three-phase

● This CE Marking compliant product has passed certification testing.
● Terminal cover is standard equipment.
● World's Longest Switching Life EC60947-4-1 (JIS C 8201-4-1, JEM1038)
Electrical life 2.5 million operations (Europe Company A, 2 million operations, Japan Company B 2 million operations)
Mechanical life 25 million operations (Europe Company A, 16 million operations, Japan Company B 10 million operations)
● By removing the front cover, a round terminal (crimped terminal) can also be used.

· Electromagnetic contactor and thermal relay are assembled by the customer.

Specifications

200 VAC Reversible Electromagnetic Switch Coil:Related Image

Frame Size (AF) Coil Voltage Auxiliary Contact Motor Capacity
(KW)
Thermal Relay Model Setting Range
(A)
Model
6 200 VAC 1a 0.05 SMR-12-0.52 0.4 ~ 0.63 KHK6R-AC200V-0.52
0.1 SMR-12-0.82 0.63 ~ 1 KHK6R-AC200V-0.82
0.2 SMR-12-1.3 1 ~ 1.6 KHK6R-AC200V-1.3
0.4 SMR-12-2.1 1.6 ~ 2.5 KHK6R-AC200V-2.1
0.75 SMR-12-3.3 2.5 ~ 4 KHK6R-AC200V-3.3
1 SMR-12-5 4 ~ 6 KHK6R-AC200V-5
1.5 SMR-12-6.5 5 ~ 8 KHK6R-AC200V-6.5
1.5 SMR-12-7.5 6 ~ 9 KHK6R-AC200V-7.5
2.2 SMR-12-8.5 7 ~ 10 KHK6R-AC200V-8.5
9 1a1b 0.05 SMR-32-0.52 0.4 ~ 0.63 KHK9R-AC200V-0.52
0.1 SMR-32-0.82 0.63 ~ 1 KHK9R-AC200V-0.82
0.2 SMR-32-1.3 1 ~ 1.6 KHK9R-AC200V-1.3
0.4 SMR-32-2.1 1.6 ~ 2.5 KHK9R-AC200V-2.1
0.75 SMR-32-3.3 2.5 ~ 4 KHK9R-AC200V-3.3
1 SMR-32-5 4 ~ 6 KHK9R-AC200V-5
1.5 SMR-32-6.5 5 ~ 8 KHK9R-AC200V-6.5
1.5 SMR-32-7.5 6 ~ 9 KHK9R-AC200V-7.5
2.2 SMR-32-8.5 7 ~ 10 KHK9R-AC200V-8.5
3.7 SMR-32-11 9 ~ 13 KHK9R-AC200V-11
3.7 SMR-32-15 12 ~ 18 KHK9R-AC200V-15
5.5 SMR-32-19 16 ~ 22 KHK9R-AC200V-19
5.5 SMR-32-21.5 18 ~ 25 KHK9R-AC200V-21.5
7.5 SMR-32-27 22 ~ 32 KHK9R-AC200V-27
13 1a1b 0.05 SMR-32-0.52 0.4 ~ 0.63 KHK12R-AC200V-0.52
0.1 SMR-32-0.82 0.63 ~ 1 KHK12R-AC200V-0.82
0.2 SMR-32-1.3 1 ~ 1.6 KHK12R-AC200V-1.3
0.4 SMR-32-2.1 1.6 ~ 2.5 KHK12R-AC200V-2.1
0.75 SMR-32-3.3 2.5 ~ 4 KHK12R-AC200V-3.3
1 SMR-32-5 4 ~ 6 KHK12R-AC200V-5
1.5 SMR-32-6.5 5 ~ 8 KHK12R-AC200V-6.5
1.5 SMR-32-7.5 6 ~ 9 KHK12R-AC200V-7.5
2.2 SMR-32-8.5 7 ~ 10 KHK12R-AC200V-8.5
3.7 SMR-32-11 9 ~ 13 KHK12R-AC200V-11
3.7 SMR-32-15 12 ~ 18 KHK12R-AC200V-15
5.5 SMR-32-19 16 ~ 22 KHK12R-AC200V-19
5.5 SMR-32-21.5 18 ~ 25 KHK12R-AC200V-21.5
7.5 SMR-32-27 22 ~ 32 KHK12R-AC200V-27
18 200 VAC 1a1b 0.05 SMR-32-0.52 0.4 ~ 0.63 KHK18R-AC200V-0.52
0.1 SMR-32-0.82 0.63 ~ 1 KHK18R-AC200V-0.82
0.2 SMR-32-1.3 1 ~ 1.6 KHK18R-AC200V-1.3
0.4 SMR-32-2.1 1.6 ~ 2.5 KHK18R-AC200V-2.1
0.75 SMR-32-3.3 2.5 ~ 4 KHK18R-AC200V-3.3
1 SMR-32-5 4 ~ 6 KHK18R-AC200V-5
1.5 SMR-32-6.5 5 ~ 8 KHK18R-AC200V-6.5
1.5 SMR-32-7.5 6 ~ 9 KHK18R-AC200V-7.5
2.2 SMR-32-8.5 7 ~ 10 KHK18R-AC200V-8.5
3.7 SMR-32-11 9 ~ 13 KHK18R-AC200V-11
3.7 SMR-32-15 12 ~ 18 KHK18R-AC200V-15
5.5 SMR-32-19 16 ~ 22 KHK18R-AC200V-19
5.5 SMR-32-21.5 18 ~ 25 KHK18R-AC200V-21.5
7.5 SMR-32-27 22 ~ 32 KHK18R-AC200V-27
22 1a1b 0.05 SMR-32-0.52 0.4 ~ 0.63 KHK22R-AC200V-0.52
0.1 SMR-32-0.82 0.63 ~ 1 KHK22R-AC200V-0.82
0.2 SMR-32-1.3 1 ~ 1.6 KHK22R-AC200V-1.3
0.4 SMR-32-2.1 1.6 ~ 2.5 KHK22R-AC200V-2.1
0.75 SMR-32-3.3 2.5 ~ 4 KHK22R-AC200V-3.3
1 SMR-32-5 4 ~ 6 KHK22R-AC200V-5
1.5 SMR-32-6.5 5 ~ 8 KHK22R-AC200V-6.5
1.5 SMR-32-7.5 6 ~ 9 KHK22R-AC200V-7.5
2.2 SMR-32-8.5 7 ~ 10 KHK22R-AC200V-8.5
3.7 SMR-32-11 9 ~ 13 KHK22R-AC200V-11
3.7 SMR-32-15 12 ~ 18 KHK22R-AC200V-15
5.5 SMR-32-19 16 ~ 22 KHK22R-AC200V-19
5.5 SMR-32-21.5 18 ~ 25 KHK22R-AC200V-21.5
7.5 SMR-32-27 22 ~ 32 KHK22R-AC200V-27
32 1a1b 0.05 SMR-32-0.52 0.4 ~ 0.63 KHK32R-AC200V-0.52
0.1 SMR-32-0.82 0.63 ~ 1 KHK32R-AC200V-0.82
0.2 SMR-32-1.3 1 ~ 1.6 KHK32R-AC200V-1.3
0.4 SMR-32-2.1 1.6 ~ 2.5 KHK32R-AC200V-2.1
0.75 SMR-32-3.3 2.5 ~ 4 KHK32R-AC200V-3.3
1 SMR-32-5 4 ~ 6 KHK32R-AC200V-5
1.5 SMR-32-6.5 5 ~ 8 KHK32R-AC200V-6.5
1.5 SMR-32-7.5 6 ~ 9 KHK32R-AC200V-7.5
2.2 SMR-32-8.5 7 ~ 10 KHK32R-AC200V-8.5
3.7 SMR-32-11 9 ~ 13 KHK32R-AC200V-11
3.7 SMR-32-15 12 ~ 18 KHK32R-AC200V-15
5.5 SMR-32-19 16 ~ 22 KHK32R-AC200V-19
5.5 SMR-32-21.5 18 ~ 25 KHK32R-AC200V-21.5
7.5 SMR-32-27 22 ~ 32 KHK32R-AC200V-27
55 1a1b 3.7 SMR-63-15S 12 ~ 18 KHK50R-AC200V-15S
5.5 SMR-63-19S 16 ~ 22 KHK50R-AC200V-19S
5.5 SMR-63-21.5S 18 ~ 25 KHK50R-AC200V-21.5S
7.5 SMR-63-30S 24 ~ 36 KHK50R-AC200V-30S
7.5 SMR-63-34S 28 ~ 40 KHK50R-AC200V-34S
11 SMR-63-42S 34 ~ 50 KHK50R-AC200V-42S
15 SMR-63-55S 45 ~ 65 KHK50R-AC200V-55S
65 1a1b 3.7 SMR-63-15S 12 ~ 18 KHK65R-AC200V-15S
5.5 SMR-63-19S 16 ~ 22 KHK65R-AC200V-19S
5.5 SMR-63-21.5S 18 ~ 25 KHK65R-AC200V-21.5S
7.5 SMR-63-30S 24 ~ 36 KHK65R-AC200V-30S
7.5 SMR-63-34S 28 ~ 40 KHK65R-AC200V-34S
11 SMR-63-42S 34 ~ 50 KHK65R-AC200V-42S
15 SMR-63-55S 45 ~ 65 KHK65R-AC200V-55S

 

  Rated Voltage Rated Current
Auxiliary Contact Capacity AC120V 6A
AC240V 3A
AC380V 1.9A
AC480V 1.5A
AC500V 1.4A
AC600V 1.2A
DC125V 1.1A
DC250V 0.55A
DC400V 0.31A
DC500V 0.27A
DC600V 0.2A


200 VAC, 100 VAC Electromagnetic Switch Specifications

Frame Size 18AF 22AF 40AF 65AF
Model   KHK 6 KHK 9 KHK 12 KHK 18 KHK 22 KHK 32 KHK 50 KHK 65
Number of Phases   3 3 3 3
Rated Voltage   690V 690V 690V 690V
Rated Insulation Voltage   690V 690V 1000V 1000V
Rated Frequency   50 / 60 Hz 50 / 60 Hz 50 / 60 Hz 50 / 60 Hz
Rated Impulse Voltage   6 KV 6 KV 8 KV 8 KV
Switching Frequency (operations / hour)
AC3 Grade
  1800 1800 1800 1800
Mechanical Life (10K Times)   1500 1500 1200 1200
Electrical Life (10K Times)   250 250 200 200
AC Class 1 A 25 25 25 32 40 50 70 100
AC Class 3 200 / 240 V KW 2.2 2.5 3.5 4.5 5.5 7.5 15 18.5
  A 9 11 13 18 22 32 55 65
380/440V KW 3 4 5.5 7.5 11 15 22 30
  A 7 9 12 18 22 32 50 65
500/550V KW 3 4 7.5 7.5 15 18.5 30 33
  A 6 7 12 13 20 28 43 60
690V KW 3 4 7.5 7.5 15 18.5 30 33
  A 4 6 9 9 18 20 28 35
UL Rated Continuous Current A 25 25 25 40 40 50 70 100
Single-phase 110 ~ 120V   0.5 0.5 0.75 1 2 2 3 5
  220 ~ 240V   1.5 1.5 2 3 3 5 10 15
Three-phase 200 ~ 208V   2 2 3 5 7.5 7.5 20 25
  220 ~ 240V   3 3 5 7.5 10 10 25 30
  440 ~ 480V   5 5 7.5 10 15 20 40 50
  550 ~ 600V   7.5 7.5 10 15 20 25 50 60
Coil Voltage AC Weight Kg 0.43 0.54 0.72 1.36 1.38
Coil Voltage DC Weight Kg 0.6 0.68 0.94 1.61 1.63
Coil Current 220 VAC / 50 Hz 0.04 A 0.05 A 0.06 A
Coil Current 220 VAC / 60 Hz 0.03 A 0.04 A 0.05 A
Coil Current 110 VAC / 50 Hz 0.08 A 0.11 A 0.12 A
Coil Current 110 VAC / 60 Hz 0.06 A 0.08 A 0.09 A
Clamping Voltage (Pickup) 85 ~ 110% (50/60 Hz)
Clamping Voltage (Dropout) 30 ~ 60%


● Standard Usage Conditions

Ambient Temperature Reference 20°C, -10°C ~ 40°C
(Maximum 35°C daily average air temperature, maximum 25°C annual average air temperature)
Maximum Board Internal Temperature 55°C
Take care, as operational characteristics of electromagnetic contacts and thermal relays can be affected by the ambient temperature.
Relative Humidity 45 ~ 85% RH, no condensation or freezing.
Altitude 2,000 m or lower
Vibration 10 ~ 55 Hz 19.6 m / s2 or lower
Impact 49 m / s2 or lower
Atmosphere Excessive amount of dust, smoke, corrosive gases, flammable gas, moisture, or salt must not be present. Extended use in sealed conditions may lead to possible contact defects.

More Information

200 VAC Reversible Electromagnetic Switch Coil:Related Image

< Assembly Method of Reversible Electromagnetic Switch >
· Mounting Method of Interlock Unit
Before connecting, fold the claw with a slotted screwdriver or the like at the side of the switch body
· To mount the wire kit, connect the side that says RST to the primary side, and the side that says UVW to the secondary side.

200 VAC Reversible Electromagnetic Switch Coil:Related Image

KHK6R ~ KHK65R in the above diagram are applicable for the contact arrangement of the reversible type.

Part Number
KHK6R-AC200V-0.52
KHK6R-AC200V-0.82
KHK6R-AC200V-1.3
KHK6R-AC200V-2.1
KHK6R-AC200V-3.3
KHK6R-AC200V-5
KHK6R-AC200V-6.5
KHK6R-AC200V-7.5
KHK6R-AC200V-8.5
KHK9R-AC200V-0.82
KHK9R-AC200V-1.3
KHK9R-AC200V-2.1
KHK9R-AC200V-3.3
KHK9R-AC200V-5
KHK9R-AC200V-6.5
KHK9R-AC200V-7.5
KHK9R-AC200V-8.5
KHK9R-AC200V-11
KHK9R-AC200V-15
KHK9R-AC200V-19
KHK9R-AC200V-21.5
KHK9R-AC200V-27
KHK12R-AC200V-0.82
KHK12R-AC200V-1.3
KHK12R-AC200V-2.1
KHK12R-AC200V-3.3
KHK12R-AC200V-5
KHK12R-AC200V-6.5
KHK12R-AC200V-7.5
KHK12R-AC200V-8.5
KHK12R-AC200V-11
KHK12R-AC200V-15
KHK12R-AC200V-19
KHK12R-AC200V-21.5
KHK12R-AC200V-27
KHK18R-AC200V-0.82
KHK18R-AC200V-1.3
KHK18R-AC200V-2.1
KHK18R-AC200V-3.3
KHK18R-AC200V-5
KHK18R-AC200V-6.5
KHK18R-AC200V-7.5
KHK18R-AC200V-8.5
KHK18R-AC200V-11
KHK18R-AC200V-15
KHK18R-AC200V-19
KHK18R-AC200V-21.5
KHK18R-AC200V-27
KHK22R-AC200V-0.82
KHK22R-AC200V-1.3
KHK22R-AC200V-2.1
KHK22R-AC200V-3.3
KHK22R-AC200V-5
KHK22R-AC200V-6.5
KHK22R-AC200V-7.5
KHK22R-AC200V-8.5
KHK22R-AC200V-11
KHK22R-AC200V-15
KHK22R-AC200V-19
KHK22R-AC200V-21.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Motor capacity AC 200 to 220-V class
(kW/A)
Auxiliary contact Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Motor Capacity 200 VAC
(kW/A)
Setting Range
(A)
Rated Current
(A)
1 Piece(s)Available

8 Days or more

0.051a12410285.30.050.4 ~ 0.636
1 Piece(s)Available

8 Days or more

0.11a12410285.30.10.63 ~ 16
1 Piece(s)Available

8 Days or more

0.21a12410285.30.21 ~ 1.66
1 Piece(s)Available

8 Days or more

0.41a12410285.30.41.6 ~ 2.56
1 Piece(s)Available

8 Days or more

0.751a12410285.30.752.5 ~ 46
1 Piece(s)Available

8 Days or more

11a12410285.314 ~ 66
1 Piece(s)Available

8 Days or more

1.51a12410285.31.55 ~ 86
1 Piece(s)Available

8 Days or more

1.51a12410285.31.56 ~ 96
1 Piece(s)Available

8 Days or more

2.21a12410285.32.27 ~ 106
1 Piece(s)Available

8 Days or more

0.11a1b129.910286.30.10.63 ~ 19
1 Piece(s)Available

8 Days or more

0.21a1b129.910286.30.21 ~ 1.69
1 Piece(s)Available

8 Days or more

0.41a1b129.910286.30.41.6 ~ 2.59
1 Piece(s)Available

8 Days or more

0.751a1b129.910286.30.752.5 ~ 49
1 Piece(s)Available

8 Days or more

11a1b129.910286.314 ~ 69
1 Piece(s)Available

8 Days or more

1.51a1b129.910286.31.55 ~ 89
1 Piece(s)Available

8 Days or more

1.51a1b129.910286.31.56 ~ 99
1 Piece(s)Available

8 Days or more

2.21a1b129.910286.32.27 ~ 109
1 Piece(s)Available

8 Days or more

3.71a1b129.910286.33.79 ~ 139
1 Piece(s)Available

8 Days or more

3.71a1b129.910286.33.712 ~ 189
1 Piece(s)Available

8 Days or more

5.51a1b129.910286.35.516 ~ 229
1 Piece(s)Available

8 Days or more

5.51a1b129.910286.35.518 ~ 259
1 Piece(s)Available

8 Days or more

7.51a1b129.910286.37.522 ~ 329
1 Piece(s)Available

8 Days or more

0.11a1b129.910286.30.10.63 ~ 112
1 Piece(s)Available

8 Days or more

0.21a1b129.910286.30.21 ~ 1.612
1 Piece(s)Available

8 Days or more

0.41a1b129.910286.30.41.6 ~ 2.512
1 Piece(s)Available

8 Days or more

0.751a1b129.910286.30.752.5 ~ 412
1 Piece(s)Available

8 Days or more

11a1b129.910286.314 ~ 612
1 Piece(s)Available

8 Days or more

1.51a1b129.910286.31.55 ~ 812
1 Piece(s)Available

8 Days or more

1.51a1b129.910286.31.56 ~ 912
1 Piece(s)Available

8 Days or more

2.21a1b129.910286.32.27 ~ 1012
1 Piece(s)Available

8 Days or more

3.71a1b129.910286.33.79 ~ 1312
1 Piece(s)Available

8 Days or more

3.71a1b129.910286.33.712 ~ 1812
1 Piece(s)Available

8 Days or more

5.51a1b129.910286.35.516 ~ 2212
1 Piece(s)Available

8 Days or more

5.51a1b129.910286.35.518 ~ 2512
1 Piece(s)Available

8 Days or more

7.51a1b129.910286.37.522 ~ 3212
1 Piece(s)Available

8 Days or more

0.11a1b129.910286.30.10.63 ~ 118
1 Piece(s)Available

8 Days or more

0.21a1b129.910286.30.21 ~ 1.618
1 Piece(s)Available

8 Days or more

0.41a1b129.910286.30.41.6 ~ 2.518
1 Piece(s)Available

8 Days or more

0.751a1b129.910286.30.752.5 ~ 418
1 Piece(s)Available

8 Days or more

11a1b129.910286.314 ~ 618
1 Piece(s)Available

8 Days or more

1.51a1b129.910286.31.55 ~ 818
1 Piece(s)Available

8 Days or more

1.51a1b129.910286.31.56 ~ 918
1 Piece(s)Available

8 Days or more

2.21a1b129.910286.32.27 ~ 1018
1 Piece(s)Available

8 Days or more

3.71a1b129.910286.33.79 ~ 1318
1 Piece(s)Available

8 Days or more

3.71a1b129.910286.33.712 ~ 1818
1 Piece(s)Available

8 Days or more

5.51a1b129.910286.35.516 ~ 2218
1 Piece(s)Available

8 Days or more

5.51a1b129.910286.35.518 ~ 2518
1 Piece(s)Available

8 Days or more

7.51a1b129.910286.37.522 ~ 3218
1 Piece(s)Available

8 Days or more

0.11a1b129.910286.30.10.63 ~ 122
1 Piece(s)Available

8 Days or more

0.21a1b129.910286.30.21 ~ 1.622
1 Piece(s)Available

8 Days or more

0.41a1b129.910286.30.41.6 ~ 2.522
1 Piece(s)Available

8 Days or more

0.751a1b129.910286.30.752.5 ~ 422
1 Piece(s)Available

8 Days or more

11a1b129.910286.314 ~ 622
1 Piece(s)Available

8 Days or more

1.51a1b129.910286.31.55 ~ 822
1 Piece(s)Available

8 Days or more

1.51a1b129.910286.31.56 ~ 922
1 Piece(s)Available

8 Days or more

2.21a1b129.910286.32.27 ~ 1022
1 Piece(s)Available

8 Days or more

3.71a1b129.910286.33.79 ~ 1322
1 Piece(s)Available

8 Days or more

3.71a1b129.910286.33.712 ~ 1822
1 Piece(s)Available

8 Days or more

5.51a1b129.910286.35.516 ~ 2222
1 Piece(s)Available

8 Days or more

5.51a1b129.910286.35.518 ~ 2522

Loading...

Drawing

200 VAC Reversible Electromagnetic Switch Coil:Related Image

Electromagnetic Switch

Electromagnetic Switch

● KHK Type
Misumi Original Electromagnetic Switches
Frame Size 18AF 22AF 40AF 65AF
Model KHK6 KHK9 KHK12 KHK18 KHK22 KHK32 KHK50 KHK65
Number of Phases 3 3 3 3
Rated Voltage 690 V 690 V 690 V 690 V
Rated Insulation Voltage 690 V 690 V 1,000 V 1,000 V
Rated Frequency 50 / 60 Hz 50 / 60 Hz 50 / 60 Hz 50 / 60 Hz
Rated Impulse Voltage 6 KV 6 KV 8 KV 8 KV
Switching Frequency (times / hour), AC Class 3 1,800 1,800 1,800 1,800
Mechanical Life (10,000 times) 1,500 1,500 1,200 1,200
Electrical Life (10,000 times) 250 250 200 200
AC - Class 1 A 25 25 25 32 40 50 70 100
AC - Class 3 200 / 240 V KW 2.2 2.5 3.5 4.5 5.5 7.5 15 18.5
A 9 11 13 18 22 32 55 65
380 / 440 V KW 3 4 5.5 7.5 11 15 22 30
A 7 9 12 18 22 32 50 65
500 / 550 V KW 3 4 7.5 7.5 15 18.5 30 33
A 6 7 12 13 20 28 43 60
690 V KW 3 4 7.5 7.5 15 18.5 30 33
A 4 6 9 9 18 20 28 35
UL Rated, Continuous Current, A 25 25 25 40 40 50 70 100
Single Phase 110 ~ 120 V 0.5 0.5 0.75 1 2 2 3 5
220 ~ 240 V 1.5 1.5 2 3 3 5 10 15
Three Phase 200 ~ 208 V 2 2 3 5 7.5 7.5 20 25
220 ~ 240 V 3 3 5 7.5 10 10 25 30
440 ~ 480 V 5 5 7.5 10 15 20 40 50
550 ~ 600 V 7.5 7.5 10 15 20 25 50 60
Coil Voltage AC Weight Kg 0.43 0.54 0.72 1.36 1.38
Coil Voltage DC Weight, Kg 0.6 0.68 0.94 1.61 1.63
● Standard Operating Conditions
Ambient Temperature Standard temperature at 20°C, -10°C ~ 40°C
(Maximum Daily Average Ambient Temperature 35°C, Maximum Annual Average Ambient Temperature 25°C)
Maximum Internal Panel Temperature 55°C
Note that the operating properties of the electromagnetic connector and thermal relay are influenced by ambient temperature.
Relative Humidity 45 ~ 85% RH, no condensation or freezing.
Altitude 2,000 m or lower
Vibration 10 ~ 55 Hz 19.6 m/s2 or lower
Impact 49 m/s2 or lower
Ambient Atmosphere The ambient atmosphere must not contain excessive dust, smoke, corrosive or combustible gas, moisture, or salt content.
Further, prolonged operation while sealed may cause problems such as contact failure.

Basic Information

Operating method Reversible Coil rated voltage(V) AC 200 Number of electrodes 3
Representative standards CE Other Standards (IEC) Other Standards (KEMA)

Additional Products in this Category

Complementary Products

Tech Support