(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Clip (Flexible/Resin Coating)【100 Pieces Per Package】

Cable Clip (Flexible/Resin Coating)
  • Volume Discount

Cable clip that can be attached based on the thickness of the wire


● Flexible cable clip that bends to fix wires.
● Convenient for jointly securing machine screws.
● It is resin coated and does not damage the cable.
* Depending on the quantity of your order, the delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.

(i)Caution

  • From December 2021 this product will be discontinued, availability until stock running down. We apologize any further inconvenience, for more assistance, please contact us.

Part Number

Configured Part Number is shown.

Specifications

Cable Clip (Flexible / Resin Coating):Related Image

1 Pack Unit 100-piece Pack
Unit: mm
Model NumberQuantity per
Pack
DdLAWTMaterialPlating ProcessWeight *
(g / Piece)
COPF450100P
(100-piece Pack)
9.14.15011.1 ± 24.80.4SPCCTrivalent Chromate1
COPF5548.04.554.010.0 ± 24.70.5
COPF58484.010.5 ± 24.6SECCNot Provided2
* Reference

More Information

Cable Clip (Flexible / Resin Coating):Related Image
Cable Clip (Flexible / Resin Coating):Related Image
Specifications
Operating Temperature Range-30°C ~ 85°C
Part Number
COPF450-100P
COPF554-100P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
L Sizes
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.850

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.754.0

Loading...

  1. 1

Basic Information

Mold Mounting Method Screw Mount Material Metal Color Black
Material Low Carbon Steel Operating Temperature Range(°C) -30 ~ 85 Color Black
Anchoring Method Screw Mounting Quantity / Pack 100

Additional Products in this Category

Complementary Products

Tech Support