(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

MTR-TGN-TC Series Crimp Terminal - Pin, Insulated, Center【100 Pieces Per Package】

MTR-TGN-TC Series Crimp Terminal - Pin, Insulated, Center

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Ideal for narrow pitch terminal block since the rod is located in the center. 1 pack contains 100 pieces

  • For Power Supply
  • For Signal
  • Caulking
  • Tin-Plated

● Stranded wire can be made into a single wire, allowing it to be reliably and securely connected to a plug-in model terminal block or connector.

· Perform crimping with the dedicated crimping tools.
· Available as 1 pack (100 pieces).

(i)Caution

Part Number

Configured Part Number is shown.

Specifications

Insulation Crimp Terminal Center Pin Terminal:Related Image

1-pack 100-piece Pack
ModelColorApplicable Electric Wire Range
Stranded Wire (mm2)AWG Size
MTR-TGN-TC-1.25-9TTransparent0.3-1.6522 ~ 16
MTR-TGV-TC-1.25-11TTransparent Red
MTR-TGN-TC-1.25-11TTransparent

More Information

Insulation Crimp Terminal Center Pin Terminal:Related Image

ModelInsulation MaterialRated CurrentRated VoltageOperating Temperature RangeExternal Dimensions (Unit: mm)WeightCompatible Tool
ØFLHØD(g)
MTR-TGN-TC-1.25-9TNylon17A300 VAC-40°C ~ +105°C1.19.025.016.03.60.55NH-32
MTR-TGV-TC-1.25-11TVinyl Chloride-40°C ~ +75°C11.027.00.60
MTR-TGN-TC-1.25-11TNylon-40°C ~ +105°C0.59
Part Number
MTR-TGN-TC-1.25-9T
MTR-TGN-TC-1.25-11T
MTR-TGV-TC-1.25-11T
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSType Insulation material Insulation coating (color) Terminal Model Classify

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Insulation Crimp TerminalNylonTransparentF Model

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-NylonTransparentF Model

100 Pieces Per Package

1 Pack(s)Available

6 Days or more

10-VinylTransparent RedM Model

Loading...

  1. 1

Basic Information

Shape Bar Number of Pieces per Pack 100 Remark Please refer to the catalog for details such as terminal shape and terminal Model.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.