(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Mate-N-Lok Complete Set (Housing / Contact)【5 Pieces Per Package】

Universal Mate-N-Lok Complete Set (Housing / Contact)
  • Volume Discount

Reduction in labor-hours for selection. Housings and connectors are sold as a set.

PDF

Part Number

Configured Part Number is shown.

Part Number
SET-YM-R-2-20
SET-YM-R-2-24
SET-YM-R-3-20
SET-YM-R-3-24
SET-YM-R-4-20
SET-YM-R-4-24
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNumber of Cores
(Core)
Compatible Electric Wire Size
(AWG)
Finished Outer Diameter (MAX)
(mm)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10214 ~ 205.08

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10218 ~ 242.54

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10314 ~ 205.08

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10318 ~ 242.54

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10414 ~ 205.08

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10418 ~ 242.54

Loading...

  1. 1

Basic Information

Series Name Universal MATE-N-LOK Shape Model Relay / Panel Set includes Housing + Contact
Contact Model Press Contact (Male / Female) EMI Protection Availability N/A Fixing System One-touch Lock
Wiring Method Crimping Quantity(Set) 5

Additional Products in this Category

Complementary Products

Tech Support