(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Selection workload reduction. Connector / Hood package deal
Part Number
Configured Part Number is shown.
Model Number | Number of Cores | Type | MDR Connector | Connector Hood | |
Solder Type | One-touch Lock (General Purpose) | Jack Screw (EMI Countermeasure) | |||
SET-MDR-F-20 | 20 | One-touch Lock (General Purpose) | 10120-3000PE | 10320-52F0-008 | - |
SET-MDR-F-26 | 26 | 10126-3000PE | 10326-52F0-008 | - | |
SET-MDR-F-36 | 36 | 10136-3000PE | 10336-52F0-008 | - | |
SET-MDR-F-50 | 50 | 10150-3000PE | 10350-52F0-008 | - | |
SET-MDR-S-20 | 20 | Jack Screw (EMI Countermeasure) | 10120-3000PE | - | 10320-52S0-00S |
SET-MDR-S-26 | 26 | 10126-3000PE | - | 10326-52S0-00S | |
SET-MDR-S-36 | 36 | 10136-3000PE | - | 10336-52S0-00S | |
SET-MDR-S-50 | 50 | 10150-3000PE | - | 10350-52S0-00S |
Part Number |
---|
SET-MDR-F-20 |
SET-MDR-F-26 |
SET-MDR-F-36 |
SET-MDR-F-50 |
SET-MDR-S-20 |
SET-MDR-S-26 |
SET-MDR-S-36 |
SET-MDR-S-50 |
Loading...
Series Name | IEEE1284 Half Pitch | Shape Model | Relay | Set includes | Hood + Connector |
---|---|---|---|---|---|
Contact Model | Cantilever Contact | Compatible Electric Wire Size(AWG) | 24 ~ 30 | Wiring Method | Solder |
Quantity(Set) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy