(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CC-Link Plug Connector (Spring)

CC-Link Plug Connector (Spring)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Spring relay connector for extending connection only

  • For Power Supply
  • For Signal
  • CC-Link
  • Crimp Terminal
  • Gold Plated
  • One-Touch Lock


● The bar terminal can be inserted and removed for reuse.
● By connecting a bar terminal, various companies' cables can be used.
● Available for sale from Misumi with a changed manufacturer model number.
● Manufacturer: 3M



· For connection, use the dedicated center pin terminal.

Part Number

Configured Part Number is shown.

Specifications

CC-Link Plug Connector (Spring):Related Image

Model NumberNumber of CoresLever ColorCompatible Bar TerminalUseIncorrect Insertion Prevention Key Type
Terminal DiameterTerminal LengthMaterial
CCL-35B05-60S0-B0M-GF4Blue, White, Yellow, GreenØ1.05 ~
Ø1.15
9 mm ~CopperFor SignalB
CCL-35B05-60S0-A00-GF5WhiteFor Power SupplyA

More Information

CC-Link Plug Connector (Spring):Related Image
Part Number
CCL-35B05-60S0-A00-GF
CCL-35B05-60S0-B0M-GF
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores Use
1 Piece(s)Available

8 Days or more

5For Power Supply
1 Piece(s)Available

8 Days or more

4For Signal

Loading...

  1. 1

Basic Information

Connector Series Initials A / B / C A/B/C For CC-Link Applicable pin/contact Male (Plug)
Application Cable-to-cable Connection direction Straight IP Rating N/A
Suitable Electric Wire Insulation Outer Diameter(mm) φ1.05 ~ 1.15 Detaching Method One-touch

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.