(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Dsub9 Core⇔Dsub9 Core RS232C Communication Dedicated

Dsub9 Core⇔Dsub9 Core RS232C Communication Dedicated

9-core ⇔ 9-core RS232C connection cordset with a large variety of wiring configurations. All cable harnesses are cut-to-length to fit any application.

  • Connection between Boards
  • PLC
  • RS422
  • Gold Plated

● This is a RS232C communication dedicated connector cable that is used to connect computer to computer, control device to control device, or personal computer to control device.
● Only the required number of cores are connected, so the cable can be made slimmer.

 
· This is a RS232C communication dedicated cable, so it will be up to 15 m.
· M2.6 is the nominal metric screw and #4-40 is the nominal inch screw.


Component Page >>Click here

Specifications

Dsub9 Core ⇔ Dsub9 Core RS232C Communication Dedicated:Related Image

More Information

Total Length (m)~ 0.91 ~ 44.1 ~ 15
Tolerance+20mm+50mm+ 3% of Total Length
* The tolerance of the specified length is as described above.

Connector
Type
CN1CN2Wire ConnectionCable
Type
Specified Length (m)
ShapeScrewModel NumberShapeScrewModel Number
RS232C

(9 core ↔ 9 core)
EMI Protection Connector
MaleM2.6 Short9PMMaleM2.6 Short9PM(Straight)
ST1 ~ ST8

(Cross)
CR1 ~ CR8

Refer to Connection Diagram
E

NA2464
AWG28
Twisted Pair
1 Layer Shield
300 V UL
Navy Blue
0.2 ~ 15

Can be specified by 0.1m increments
#4-40 Short9PU#4-40 Short9PU
FemaleM2.6 Short9SMFemaleM2.6 Short9SM
#4-40 Short9SU#4-40 Short9SU
   
 

Dsub9 Core ⇔ Dsub9 Core RS232C Communication Dedicated:Related Image

Dsub9 Core ⇔ Dsub9 Core RS232C Communication Dedicated:Related Image
Part Number
RS232C-9PM-9PM-CR1-E-[0.2-15/0.1]
RS232C-9PM-9PM-CR2-E-[0.2-15/0.1]
RS232C-9PM-9PM-CR3-E-[0.2-15/0.1]
RS232C-9PM-9PM-CR4-E-[0.2-15/0.1]
RS232C-9PM-9PM-CR5-E-[0.2-15/0.1]
RS232C-9PM-9PM-CR6-E-[0.2-15/0.1]
RS232C-9PM-9PM-CR7-E-[0.2-15/0.1]
RS232C-9PM-9PM-CR8-E-[0.2-15/0.1]
RS232C-9PM-9PM-ST1-E-[0.2-15/0.1]
RS232C-9PM-9PM-ST2-E-[0.2-15/0.1]
RS232C-9PM-9PM-ST3-E-[0.2-15/0.1]
RS232C-9PM-9PM-ST4-E-[0.2-15/0.1]
RS232C-9PM-9PM-ST5-E-[0.2-15/0.1]
RS232C-9PM-9PM-ST6-E-[0.2-15/0.1]
RS232C-9PM-9PM-ST7-E-[0.2-15/0.1]
RS232C-9PM-9PM-ST8-E-[0.2-15/0.1]
RS232C-9PM-9PU-CR1-E-[0.2-15/0.1]
RS232C-9PM-9PU-CR2-E-[0.2-15/0.1]
RS232C-9PM-9PU-CR3-E-[0.2-15/0.1]
RS232C-9PM-9PU-CR4-E-[0.2-15/0.1]
RS232C-9PM-9PU-CR5-E-[0.2-15/0.1]
RS232C-9PM-9PU-CR6-E-[0.2-15/0.1]
RS232C-9PM-9PU-CR7-E-[0.2-15/0.1]
RS232C-9PM-9PU-CR8-E-[0.2-15/0.1]
RS232C-9PM-9PU-ST1-E-[0.2-15/0.1]
RS232C-9PM-9PU-ST2-E-[0.2-15/0.1]
RS232C-9PM-9PU-ST3-E-[0.2-15/0.1]
RS232C-9PM-9PU-ST4-E-[0.2-15/0.1]
RS232C-9PM-9PU-ST5-E-[0.2-15/0.1]
RS232C-9PM-9PU-ST6-E-[0.2-15/0.1]
RS232C-9PM-9PU-ST7-E-[0.2-15/0.1]
RS232C-9PM-9PU-ST8-E-[0.2-15/0.1]
RS232C-9PM-9SM-CR1-E-[0.2-15/0.1]
RS232C-9PM-9SM-CR2-E-[0.2-15/0.1]
RS232C-9PM-9SM-CR3-E-[0.2-15/0.1]
RS232C-9PM-9SM-CR4-E-[0.2-15/0.1]
RS232C-9PM-9SM-CR5-E-[0.2-15/0.1]
RS232C-9PM-9SM-CR6-E-[0.2-15/0.1]
RS232C-9PM-9SM-CR7-E-[0.2-15/0.1]
RS232C-9PM-9SM-CR8-E-[0.2-15/0.1]
RS232C-9PM-9SM-ST1-E-[0.2-15/0.1]
RS232C-9PM-9SM-ST2-E-[0.2-15/0.1]
RS232C-9PM-9SM-ST3-E-[0.2-15/0.1]
RS232C-9PM-9SM-ST4-E-[0.2-15/0.1]
RS232C-9PM-9SM-ST5-E-[0.2-15/0.1]
RS232C-9PM-9SM-ST6-E-[0.2-15/0.1]
RS232C-9PM-9SM-ST7-E-[0.2-15/0.1]
RS232C-9PM-9SM-ST8-E-[0.2-15/0.1]
RS232C-9PM-9SU-CR1-E-[0.2-15/0.1]
RS232C-9PM-9SU-CR2-E-[0.2-15/0.1]
RS232C-9PM-9SU-CR3-E-[0.2-15/0.1]
RS232C-9PM-9SU-CR4-E-[0.2-15/0.1]
RS232C-9PM-9SU-CR5-E-[0.2-15/0.1]
RS232C-9PM-9SU-CR6-E-[0.2-15/0.1]
RS232C-9PM-9SU-CR7-E-[0.2-15/0.1]
RS232C-9PM-9SU-CR8-E-[0.2-15/0.1]
RS232C-9PM-9SU-ST1-E-[0.2-15/0.1]
RS232C-9PM-9SU-ST2-E-[0.2-15/0.1]
RS232C-9PM-9SU-ST3-E-[0.2-15/0.1]
RS232C-9PM-9SU-ST4-E-[0.2-15/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Type CN1 screw CN2 screw Connection Model Specified Length
(M)
1 Piece(s)

9 Days or more

9-core male9-core maleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)CR10.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)CR20.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)CR30.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)CR40.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)CR50.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)CR60.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)CR70.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)CR80.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)ST10.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)ST20.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)ST30.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)ST40.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)ST50.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)ST60.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)ST70.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)ST80.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)CR10.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)CR20.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)CR30.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)CR40.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)CR50.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)CR60.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)CR70.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)CR80.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)ST10.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)ST20.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)ST30.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)ST40.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)ST50.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)ST60.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)ST70.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)ST80.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)CR10.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)CR20.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)CR30.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)CR40.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)CR50.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)CR60.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)CR70.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)CR80.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)ST10.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)ST20.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)ST30.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)ST40.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)ST50.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)ST60.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)ST70.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)ST80.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)CR10.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)CR20.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)CR30.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)CR40.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)CR50.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)CR60.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)CR70.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)CR80.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleStraight wire connectionMillimeter (M2.6)Inch (#4-40)ST10.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleStraight wire connectionMillimeter (M2.6)Inch (#4-40)ST20.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleStraight wire connectionMillimeter (M2.6)Inch (#4-40)ST30.2 ~ 15
1 Piece(s)

9 Days or more

9-core male9-core femaleStraight wire connectionMillimeter (M2.6)Inch (#4-40)ST40.2 ~ 15

Loading...

Basic Information

Cable type RS-232C Length(m) Free length Cable Model A (Rating 300V / Navy Blue)
Shield 1 Layer Shield

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.