(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Noise Filter (Single-Phase, Low-Profile)

Noise Filter (Single-Phase, Low-Profile)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Price Reduction

Single-Phase Power Line Noise-Penetration Countermeasure

  • UL
  • CSA


● Captive screw and open/close model cover improve workability
● DIN rail mounting models are also in lineup


∙ The noise filter cannot be used between the general-use inverter and motor.
∙ When choosing leakage breakers, select the filter leakage current while paying attention to the noise.

Part Number

Configured Part Number is shown.

Specifications

Noise Filter (Single-Phase, Low-Profile):Related Image

Model Circuit Configuration Rated Current Shape
(Mounting Method)
ENF-RSEN-2006 Single Phase 6A Standard (Direct Mount)
ENF-RSEN-2006D DIN Rail Mountable
ENF-RSEN-2010 10A Standard (Direct Mount)
ENF-RSEN-2010D DIN Rail Mountable
ENF-RSEN-2020 20A Standard (Direct Mount)
ENF-RSEN-2020D DIN Rail Mountable
ENF-RSEN-2030 30A Standard (Direct Mount)
ENF-RSEN-2030D DIN Rail Mountable
ENF-RSEN-2050 50A Standard (Direct Mount)

More Information

Specifications

Model Standard ENF-RSEN-2006 ENF-RSEN-2010 ENF-RSEN-2020 ENF-RSEN-2030 ENF-RSEN-2050
DIN Rail Mountable ENF-RSEN-2006D ENF-RSEN-2010D ENF-RSEN-2020D ENF-RSEN-2030D -
Manufacturer Part Number Standard RSEN-2006 RSEN-2010 RSEN-2020 RSEN-2030 RSEN-2050
DIN Rail Mountable RSEN-2006D RSEN-2010D RSEN-2020D RSEN-2030D -
Circuit Configuration Single Phase
Rated Voltage (AC / DC) 250V
Rated Current (AC / DC) 6A 10A 20A 30A 50A
Peak Voltage 2,500 VAC / 1 Minute Interval at 20°C and 65% RH: Between Line-Earth
Insulation Resistance 100 MΩ min. 500 VDC at 20°C, 65% RH: Between Line-Earth
Leakage Current 1.0mA max.
Direct Current Resistance 110 mΩ max. 40 mΩ max. 10 mΩ max. 6 mΩ max. 6 mΩ max.
Attenuation Volume Guarantee Range
25 dB Guarantee
Common Mode 0.1 ~ 10MHz 0.2 ~ 20MHz 0.4 ~ 30MHz 2 ~ 30MHz 1 ~ 30MHz
Differential Mode 0.2 ~ 30MHz 0.2 ~ 30MHz 0.3 ~ 30MHz 0.4 ~ 30MHz 0.2 ~ 30MHz
Operation Environment Temperature: -25 ~ +85 °C, 15 ~ 85% RH (No Condensation)
Safety Standards UL1283, CSA C22.2 No.8, EN60939
Mass Standard 230g 230g 230g 230g 865g
DIN Rail Mountable 260g 260g 260g 260g -


Noise Filter (Single-Phase, Low-Profile):Related Image
Noise Filter (Single-Phase, Low-Profile):Related Image
Noise Filter (Single-Phase, Low-Profile):Related Image
Noise Filter (Single-Phase, Low-Profile):Related Image
Noise Filter (Single-Phase, Low-Profile):Related Image

Part Number
ENF-RSEN-2006
ENF-RSEN-2006D
ENF-RSEN-2010
ENF-RSEN-2010D
ENF-RSEN-2020
ENF-RSEN-2020D
ENF-RSEN-2030
ENF-RSEN-2030D
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Current
(A)
Mounting Method Width
(mm)
Depth
(mm)
1 Piece(s)Available

8 Days or more

6Screw-fastened8735
1 Piece(s)Available

8 Days or more

6DIN Rail9843.4
1 Piece(s)Available

8 Days or more

10Screw-fastened8735
1 Piece(s)Available

8 Days or more

10DIN Rail9843.4
1 Piece(s)Available

8 Days or more

20Screw-fastened8735
1 Piece(s)Available

8 Days or more

20DIN Rail9843.4
1 Piece(s)Available

8 Days or more

30Screw-fastened8735
1 Piece(s)Available

8 Days or more

30DIN Rail9843.4

Loading...

  1. 1

Basic Information

Circuit Configuration Single Phase Wiring Method Screw-fastened Representative Standard UL / CSA
Height(mm) 52

Additional Products in this Category

Complementary Products

Tech Support