(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC100VV Irreversible Electromagnetic Switch Coil

AC100VV Irreversible Electromagnetic Switch Coil

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Electromagnetic switch for AC100 V. World's longest switching life.

  • CE-Compliant
  • IEC
  • Screw Mounted
  • DIN Rail

● The set of electromagnetic contactor and thermal relay is offered at an affordable price.
● Tedious component selection is not necessary.
● This CE Marking compliant product has passed certification testing.
● Terminal cover is standard equipment.
● World's Longest Switching Life EC60947-4-1 (JIS C 8201-4-1, JEM1038)
Electrical life 2.5 million operations (Europe Company A, 2 million operations, Japan Company B 2 million operations)
Mechanical life 25 million operations (Europe Company A, 16 million operations, Japan Company B 10 million operations)
● By removing the front cover, a round terminal (crimped terminal) can also be used.

· Electromagnetic contactor and thermal relay are assembled by the customer.

Specifications

100 VAC Irreversible Electromagnetic Switch Coil:Related Image

Frame Size
(AF)
Coil VoltageAuxiliary ContactMotor Capacity
(KW)
Thermal Relay ModelSetting Range
(A)
Model
6100 VAC1a0.05SMR-12-0.520.4 ~ 0.63KHK6-AC100V-0.52
0.1SMR-12-0.820.63 ~ 1KHK6-AC100V-0.82
0.2SMR-12-1.31 ~ 1.6KHK6-AC100V-1.3
0.4SMR-12-2.11.6 ~ 2.5KHK6-AC100V-2.1
0.75SMR-12-3.32.5 ~ 4KHK6-AC100V-3.3
1SMR-12-54 ~ 6KHK6-AC100V-5
1.5SMR-12-6.55 ~ 8KHK6-AC100V-6.5
1.5SMR-12-7.56 ~ 9KHK6-AC100V-7.5
2.2SMR-12-8.57 ~ 10KHK6-AC100V-8.5
91a1b0.05SMR-32-0.520.4 ~ 0.63KHK9-AC100V-0.52
0.1SMR-32-0.820.63 ~ 1KHK9-AC100V-0.82
0.2SMR-32-1.31 ~ 1.6KHK9-AC100V-1.3
0.4SMR-32-2.11.6 ~ 2.5KHK9-AC100V-2.1
0.75SMR-32-3.32.5 ~ 4KHK9-AC100V-3.3
1SMR-32-54 ~ 6KHK9-AC100V-5
1.5SMR-32-6.55 ~ 8KHK9-AC100V-6.5
1.5SMR-32-7.56 ~ 9KHK9-AC100V-7.5
2.2SMR-32-8.57 ~ 10KHK9-AC100V-8.5
3.7SMR-32-119 ~ 13KHK9-AC100V-11
3.7SMR-32-1512 ~ 18KHK9-AC100V-15
5.5SMR-32-1916 ~ 22KHK9-AC100V-19
5.5SMR-32-21.518 ~ 25KHK9-AC100V-21.5
7.5SMR-32-2722 ~ 32KHK9-AC100V-27
131a1b0.05SMR-32-0.520.4 ~ 0.63KHK12-AC100V-0.52
0.1SMR-32-0.820.63 ~ 1KHK12-AC100V-0.82
0.2SMR-32-1.31 ~ 1.6KHK12-AC100V-1.3
0.4SMR-32-2.11.6 ~ 2.5KHK12-AC100V-2.1
0.75SMR-32-3.32.5 ~ 4KHK12-AC100V-3.3
1SMR-32-54 ~ 6KHK12-AC100V-5
1.5SMR-32-6.55 ~ 8KHK12-AC100V-6.5
1.5SMR-32-7.56 ~ 9KHK12-AC100V-7.5
2.2SMR-32-8.57 ~ 10KHK12-AC100V-8.5
3.7SMR-32-119 ~ 13KHK12-AC100V-11
3.7SMR-32-1512 ~ 18KHK12-AC100V-15
5.5SMR-32-1916 ~ 22KHK12-AC100V-19
5.5SMR-32-21.518 ~ 25KHK12-AC100V-21.5
7.5SMR-32-2722 ~ 32KHK12-AC100V-27
18100 VAC1a1b0.05SMR-32-0.520.4 ~ 0.63KHK18-AC100V-0.52
0.1SMR-32-0.820.63 ~ 1KHK18-AC100V-0.82
0.2SMR-32-1.31 ~ 1.6KHK18-AC100V-1.3
0.4SMR-32-2.11.6 ~ 2.5KHK18-AC100V-2.1
0.75SMR-32-3.32.5 ~ 4KHK18-AC100V-3.3
1SMR-32-54 ~ 6KHK18-AC100V-5
1.5SMR-32-6.55 ~ 8KHK18-AC100V-6.5
1.5SMR-32-7.56 ~ 9KHK18-AC100V-7.5
2.2SMR-32-8.57 ~ 10KHK18-AC100V-8.5
3.7SMR-32-119 ~ 13KHK18-AC100V-11
3.7SMR-32-1512 ~ 18KHK18-AC100V-15
5.5SMR-32-1916 ~ 22KHK18-AC100V-19
5.5SMR-32-21.518 ~ 25KHK18-AC100V-21.5
7.5SMR-32-2722 ~ 32KHK18-AC100V-27
221a1b0.05SMR-32-0.520.4 ~ 0.63KHK22-AC100V-0.52
0.1SMR-32-0.820.63 ~ 1KHK22-AC100V-0.82
0.2SMR-32-1.31 ~ 1.6KHK22-AC100V-1.3
0.4SMR-32-2.11.6 ~ 2.5KHK22-AC100V-2.1
0.75SMR-32-3.32.5 ~ 4KHK22-AC100V-3.3
1SMR-32-54 ~ 6KHK22-AC100V-5
1.5SMR-32-6.55 ~ 8KHK22-AC100V-6.5
1.5SMR-32-7.56 ~ 9KHK22-AC100V-7.5
2.2SMR-32-8.57 ~ 10KHK22-AC100V-8.5
3.7SMR-32-119 ~ 13KHK22-AC100V-11
3.7SMR-32-1512 ~ 18KHK22-AC100V-15
5.5SMR-32-1916 ~ 22KHK22-AC100V-19
5.5SMR-32-21.518 ~ 25KHK22-AC100V-21.5
7.5SMR-32-2722 ~ 32KHK22-AC100V-27
321a1b0.05SMR-32-0.520.4 ~ 0.63KHK32-AC100V-0.52
0.1SMR-32-0.820.63 ~ 1KHK32-AC100V-0.82
0.2SMR-32-1.31 ~ 1.6KHK32-AC100V-1.3
0.4SMR-32-2.11.6 ~ 2.5KHK32-AC100V-2.1
0.75SMR-32-3.32.5 ~ 4KHK32-AC100V-3.3
1SMR-32-54 ~ 6KHK32-AC100V-5
1.5SMR-32-6.55 ~ 8KHK32-AC100V-6.5
1.5SMR-32-7.56 ~ 9KHK32-AC100V-7.5
2.2SMR-32-8.57 ~ 10KHK32-AC100V-8.5
3.7SMR-32-119 ~ 13KHK32-AC100V-11
3.7SMR-32-1512 ~ 18KHK32-AC100V-15
5.5SMR-32-1916 ~ 22KHK32-AC100V-19
5.5SMR-32-21.518 ~ 25KHK32-AC100V-21.5
7.5SMR-32-2722 ~ 32KHK32-AC100V-27
551a1b3.7SMR-63-15S12 ~ 18KHK50-AC100V-15S
5.5SMR-63-19S16 ~ 22KHK50-AC100V-19S
5.5SMR-63-21.5S18 ~ 25KHK50-AC100V-21.5S
7.5SMR-63-30S24 ~ 36KHK50-AC100V-30S
7.5SMR-63-34S28 ~ 40KHK50-AC100V-34S
11SMR-63-42S34 ~ 50KHK50-AC100V-42S
15SMR-63-55S45 ~ 65KHK50-AC100V-55S
651a1b3.7SMR-63-15S12 ~ 18KHK65-AC100V-15S
5.5SMR-63-19S16 ~ 22KHK65-AC100V-19S
5.5SMR-63-21.5S18 ~ 25KHK65-AC100V-21.5S
7.5SMR-63-30S24 ~ 36KHK65-AC100V-30S
7.5SMR-63-34S28 ~ 40KHK65-AC100V-34S
11SMR-63-42S34 ~ 50KHK65-AC100V-42S
15SMR-63-55S45 ~ 65KHK65-AC100V-55S

100 VAC Irreversible Electromagnetic Switch Coil:Related Image
  
200 VAC, 100 VAC Electromagnetic Switch Specifications
Frame Size18AF22AF40AF65AF
Model KHK 6KHK 9KHK 12KHK 18KHK 22KHK 32KHK 50KHK 65
Number of Phases 3333
Rated Voltage 690V690V690V690V
Rated Insulation Voltage 690V690V1000V1000V
Rated Frequency 50 / 60 Hz50 / 60 Hz50 / 60 Hz50 / 60 Hz
Rated Impulse Voltage 6 KV6 KV8 KV8 KV
Switching Frequency (operations / hour)
AC3 Grade
 1800180018001800
Mechanical Life (10K Times) 1500150012001200
Electrical Life (10K Times) 250250200200
AC Class 1A25252532405070100
AC Class 3 200 / 240 VKW2.22.53.54.55.57.51518.5
 A911131822325565
380/440VKW345.57.511152230
 A79121822325065
500/550VKW347.57.51518.53033
 A67121320284360
690VKW347.57.51518.53033
 A469918202835
UL RatedContinuous CurrentA25252540405070100
Single-phase110 ~ 120V 0.50.50.7512235
 220 ~ 240V 1.51.523351015
Three-phase200 ~ 208V 22357.57.52025
 220 ~ 240V 3357.510102530
 440 ~ 480V 557.51015204050
 550 ~ 600V 7.57.5101520255060
Coil Voltage ACWeightKg0.430.540.721.361.38
Coil Voltage DCWeightKg0.60.680.941.611.63
Coil Current220 VAC / 50 Hz0.04 A0.05 A0.06 A
Coil Current220 VAC / 60 Hz0.03 A0.04 A0.05 A
Coil Current110 VAC / 50 Hz0.08 A0.11 A0.12 A
Coil Current110 VAC / 60 Hz0.06 A0.08 A0.09 A
Clamping Voltage (Pickup)85 ~ 110% (50/60 Hz)
Clamping Voltage (Dropout)30 ~ 60%
 
● Standard Usage Conditions
Ambient TemperatureReference 20°C, -10°C ~ 40°C
(Maximum 35°C daily average air temperature, maximum 25°C annual average air temperature)
Maximum Board Internal Temperature55°C
Take care, as operational characteristics of electromagnetic contacts and thermal relays can be affected by the ambient temperature.
Relative Humidity45 ~ 85% RH, no condensation or freezing.
Altitude2,000 m or lower
Vibration10 ~ 55 Hz 19.6 m / s2 or lower
Impact49 m / s2 or lower
AtmosphereExcessive amount of dust, smoke, corrosive gases, flammable gas, moisture, or salt must not be present. Extended use in sealed conditions may lead to possible contact defects.

More Information

100 VAC Irreversible Electromagnetic Switch Coil:Related Image

100 VAC Irreversible Electromagnetic Switch Coil:Related Image
Part Number
KHK6-AC100V-0.52
KHK6-AC100V-0.82
KHK6-AC100V-1.3
KHK6-AC100V-2.1
KHK6-AC100V-5
KHK6-AC100V-6.5
KHK6-AC100V-7.5
KHK6-AC100V-8.5
KHK9-AC100V-0.82
KHK9-AC100V-1.3
KHK9-AC100V-2.1
KHK9-AC100V-3.3
KHK9-AC100V-5
KHK9-AC100V-6.5
KHK9-AC100V-7.5
KHK9-AC100V-8.5
KHK9-AC100V-11
KHK9-AC100V-15
KHK9-AC100V-19
KHK9-AC100V-21.5
KHK9-AC100V-27
KHK12-AC100V-0.82
KHK12-AC100V-1.3
KHK12-AC100V-2.1
KHK12-AC100V-3.3
KHK12-AC100V-5
KHK12-AC100V-6.5
KHK12-AC100V-7.5
KHK12-AC100V-8.5
KHK12-AC100V-11
KHK12-AC100V-15
KHK12-AC100V-19
KHK12-AC100V-21.5
KHK12-AC100V-27
KHK18-AC100V-0.82
KHK18-AC100V-1.3
KHK18-AC100V-2.1
KHK18-AC100V-3.3
KHK18-AC100V-5
KHK18-AC100V-6.5
KHK18-AC100V-7.5
KHK18-AC100V-8.5
KHK18-AC100V-11
KHK18-AC100V-15
KHK18-AC100V-19
KHK18-AC100V-21.5
KHK18-AC100V-27
KHK22-AC100V-0.82
KHK22-AC100V-1.3
KHK22-AC100V-2.1
KHK22-AC100V-3.3
KHK22-AC100V-5
KHK22-AC100V-6.5
KHK22-AC100V-7.5
KHK22-AC100V-8.5
KHK22-AC100V-11
KHK22-AC100V-15
KHK22-AC100V-19
KHK22-AC100V-21.5
KHK22-AC100V-27
Part NumberMinimum order quantityVolume DiscountDays to Ship Motor capacity AC 200 to 220-V class
(kW/A)
Auxiliary contact Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Motor Capacity 200 VAC
(kW/A)
Setting Range
(A)
Rated Current
(A)
1 Piece(s)Available

8 Days or more

0.051a12445790.050.4 ~ 0.636
1 Piece(s)Available

8 Days or more

0.11a12445790.10.63 ~ 16
1 Piece(s)Available

8 Days or more

0.21a12445790.21 ~ 1.66
1 Piece(s)Available

8 Days or more

0.41a12445790.41.6 ~ 2.56
1 Piece(s)Available

8 Days or more

11a124457914 ~ 66
1 Piece(s)Available

8 Days or more

1.51a12445791.55 ~ 86
1 Piece(s)Available

8 Days or more

1.51a12445791.56 ~ 96
1 Piece(s)Available

8 Days or more

2.21a12445792.27 ~ 106
1 Piece(s)Available

8 Days or more

0.11a1b129.945900.10.63 ~ 19
1 Piece(s)Available

8 Days or more

0.21a1b129.945900.21 ~ 1.69
1 Piece(s)Available

8 Days or more

0.41a1b129.945900.41.6 ~ 2.59
1 Piece(s)Available

8 Days or more

0.751a1b129.945900.752.5 ~ 49
1 Piece(s)Available

8 Days or more

11a1b129.9459014 ~ 69
1 Piece(s)Available

8 Days or more

1.51a1b129.945901.55 ~ 89
1 Piece(s)Available

8 Days or more

1.51a1b129.945901.56 ~ 99
1 Piece(s)Available

8 Days or more

2.21a1b129.945902.27 ~ 109
1 Piece(s)Available

8 Days or more

3.71a1b129.945903.79 ~ 139
1 Piece(s)Available

8 Days or more

3.71a1b129.945903.712 ~ 189
1 Piece(s)Available

8 Days or more

5.51a1b129.945905.516 ~ 229
1 Piece(s)Available

8 Days or more

5.51a1b129.945905.518 ~ 259
1 Piece(s)Available

8 Days or more

7.51a1b129.945907.522 ~ 329
1 Piece(s)Available

8 Days or more

0.11a1b129.945900.10.63 ~ 112
1 Piece(s)Available

8 Days or more

0.21a1b129.945900.21 ~ 1.612
1 Piece(s)Available

8 Days or more

0.41a1b129.945900.41.6 ~ 2.512
1 Piece(s)Available

8 Days or more

0.751a1b129.945900.752.5 ~ 412
1 Piece(s)Available

8 Days or more

11a1b129.9459014 ~ 612
1 Piece(s)Available

8 Days or more

1.51a1b129.945901.55 ~ 812
1 Piece(s)Available

8 Days or more

1.51a1b129.945901.56 ~ 912
1 Piece(s)Available

8 Days or more

2.21a1b129.945902.27 ~ 1012
1 Piece(s)Available

8 Days or more

3.71a1b129.945903.79 ~ 1312
1 Piece(s)Available

8 Days or more

3.71a1b129.945903.712 ~ 1812
1 Piece(s)Available

8 Days or more

5.51a1b129.945905.516 ~ 2212
1 Piece(s)Available

8 Days or more

5.51a1b129.945905.518 ~ 2512
1 Piece(s)Available

8 Days or more

7.51a1b129.945907.522 ~ 3212
1 Piece(s)Available

8 Days or more

0.11a1b129.945900.10.63 ~ 118
1 Piece(s)Available

8 Days or more

0.21a1b129.945900.21 ~ 1.618
1 Piece(s)Available

8 Days or more

0.41a1b129.945900.41.6 ~ 2.518
1 Piece(s)Available

8 Days or more

0.751a1b129.945900.752.5 ~ 418
1 Piece(s)Available

8 Days or more

11a1b129.9459014 ~ 618
1 Piece(s)Available

8 Days or more

1.51a1b129.945901.55 ~ 818
1 Piece(s)Available

8 Days or more

1.51a1b129.945901.56 ~ 918
1 Piece(s)Available

8 Days or more

2.21a1b129.945902.27 ~ 1018
1 Piece(s)Available

8 Days or more

3.71a1b129.945903.79 ~ 1318
1 Piece(s)Available

8 Days or more

3.71a1b129.945903.712 ~ 1818
1 Piece(s)Available

8 Days or more

5.51a1b129.945905.516 ~ 2218
1 Piece(s)Available

8 Days or more

5.51a1b129.945905.518 ~ 2518
1 Piece(s)Available

8 Days or more

7.51a1b129.945907.522 ~ 3218
1 Piece(s)Available

8 Days or more

0.11a1b129.945900.10.63 ~ 122
1 Piece(s)Available

8 Days or more

0.21a1b129.945900.21 ~ 1.622
1 Piece(s)Available

8 Days or more

0.41a1b129.945900.41.6 ~ 2.522
1 Piece(s)Available

8 Days or more

0.751a1b129.945900.752.5 ~ 422
1 Piece(s)Available

8 Days or more

11a1b129.9459014 ~ 622
1 Piece(s)Available

8 Days or more

1.51a1b129.945901.55 ~ 822
1 Piece(s)Available

8 Days or more

1.51a1b129.945901.56 ~ 922
1 Piece(s)Available

8 Days or more

2.21a1b129.945902.27 ~ 1022
1 Piece(s)Available

8 Days or more

3.71a1b129.945903.79 ~ 1322
1 Piece(s)Available

8 Days or more

3.71a1b129.945903.712 ~ 1822
1 Piece(s)Available

8 Days or more

5.51a1b129.945905.516 ~ 2222
1 Piece(s)Available

8 Days or more

5.51a1b129.945905.518 ~ 2522
1 Piece(s)Available

8 Days or more

7.51a1b129.945907.522 ~ 3222

Loading...

Drawing

100 VAC Irreversible Electromagnetic Switch Coil:Related Image

Electromagnetic Switch

Electromagnetic Switch

● KHK Type
Misumi Original Electromagnetic Switches
Frame Size 18AF 22AF 40AF 65AF
Model KHK6 KHK9 KHK12 KHK18 KHK22 KHK32 KHK50 KHK65
Number of Phases 3 3 3 3
Rated Voltage 690 V 690 V 690 V 690 V
Rated Insulation Voltage 690 V 690 V 1,000 V 1,000 V
Rated Frequency 50 / 60 Hz 50 / 60 Hz 50 / 60 Hz 50 / 60 Hz
Rated Impulse Voltage 6 KV 6 KV 8 KV 8 KV
Switching Frequency (times / hour), AC Class 3 1,800 1,800 1,800 1,800
Mechanical Life (10,000 times) 1,500 1,500 1,200 1,200
Electrical Life (10,000 times) 250 250 200 200
AC - Class 1 A 25 25 25 32 40 50 70 100
AC - Class 3 200 / 240 V KW 2.2 2.5 3.5 4.5 5.5 7.5 15 18.5
A 9 11 13 18 22 32 55 65
380 / 440 V KW 3 4 5.5 7.5 11 15 22 30
A 7 9 12 18 22 32 50 65
500 / 550 V KW 3 4 7.5 7.5 15 18.5 30 33
A 6 7 12 13 20 28 43 60
690 V KW 3 4 7.5 7.5 15 18.5 30 33
A 4 6 9 9 18 20 28 35
UL Rated, Continuous Current, A 25 25 25 40 40 50 70 100
Single Phase 110 ~ 120 V 0.5 0.5 0.75 1 2 2 3 5
220 ~ 240 V 1.5 1.5 2 3 3 5 10 15
Three Phase 200 ~ 208 V 2 2 3 5 7.5 7.5 20 25
220 ~ 240 V 3 3 5 7.5 10 10 25 30
440 ~ 480 V 5 5 7.5 10 15 20 40 50
550 ~ 600 V 7.5 7.5 10 15 20 25 50 60
Coil Voltage AC Weight Kg 0.43 0.54 0.72 1.36 1.38
Coil Voltage DC Weight, Kg 0.6 0.68 0.94 1.61 1.63
● Standard Operating Conditions
Ambient Temperature Standard temperature at 20°C, -10°C ~ 40°C
(Maximum Daily Average Ambient Temperature 35°C, Maximum Annual Average Ambient Temperature 25°C)
Maximum Internal Panel Temperature 55°C
Note that the operating properties of the electromagnetic connector and thermal relay are influenced by ambient temperature.
Relative Humidity 45 ~ 85% RH, no condensation or freezing.
Altitude 2,000 m or lower
Vibration 10 ~ 55 Hz 19.6 m/s2 or lower
Impact 49 m/s2 or lower
Ambient Atmosphere The ambient atmosphere must not contain excessive dust, smoke, corrosive or combustible gas, moisture, or salt content.
Further, prolonged operation while sealed may cause problems such as contact failure.

Basic Information

Operating method Non-reversible Model Coil rated voltage(V) AC 100 Number of electrodes 3
Representative standards CE Other Standards (IEC) Other Standards (KEMA)

Additional Products in this Category

Complementary Products

Tech Support