(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Resin-coated •ladder-model stainless steel cable ties. Excellent rust-resistance, and a structure that is hard to damage due to the resin coating.
Part Number
Configured Part Number is shown.
CTSMHC-4907-10P
1 Pack Unit
10-piece Pack
Model Number | No. | Maximum Bundle Diameter Range (mm) | Loop Tensile Strength Standard Value kgs (lbs) | Size (mm) | Recommended Tightening Cutting Tool | Weight * (g / Piece) | ||
L | W | T | ||||||
CTSMHC | 1507-10P | 22 | 113.4 (250) | 150 | 7 | 0.3 | CTSM-T | 3.3 |
1957-10P | 45 | 195 | 4.0 | |||||
2557-10P | 64 | 255 | 5.0 | |||||
3357-10P | 89 | 335 | 6.5 | |||||
4907-10P | 139 | 490 | 10.0 | |||||
6357-10P | 185 | 635 | 11.5 |
Specifications
Material | SUS316 + 11 Nylon |
Operating Temperature Range | -40 ~ 120°C |
Width(mm) | 7 | Material | Stainless Steel + Nylon | Color | Black |
---|---|---|---|---|---|
Environment resistance | Chemical-Resistant | Special function/application | Compatible with Metal Detector | Characteristics | Rust Resistance / Acid / Alkali Resistance |
Material (Details) | SUS-316+ 11 Nylon | Operating Temperature Range (Min ~ Max)(°C) | -40 ~ +120 | Quantity(P) | 10 |
Please check the type/dimensions/specifications of the part CTSMHC-4907-10P in the Stainless Cable Ties (Strong Tightening/Resin Coating) series.
Part Number |
---|
CTSMHC-1507-10P |
CTSMHC-1957-10P |
CTSMHC-2557-10P |
CTSMHC-3357-10P |
CTSMHC-6357-10P |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy