(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mobile Signal Automation Cable - 600 V, Shielded, PVC Sheath, UL, NA6UCLRSB Series

Mobile Signal Automation Cable - 600 V, Shielded, PVC Sheath, UL, NA6UCLRSB Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

600 V MTW/CE/PSE Supported Mobile Power Supply Cable

  • CE-Compliant
  • VW-1
  • PSE Law
  • UL LISTED
  • Heat-Resistant
  • Oil-Resistant
  • Strand Wire
  • 600 V
  • European Standards 300 / 500 V


● This is a multi-standard cable compatible with MTW / CE / PSE. (CE: 300 / 500V rated, PSE: 300V (VCTF or equivalent))


· PSE is compatible with 300V (VCTF or equivalent).
· CE is compatible with 300V / 500V standard.
· This product is compatible with "UL Traceability Program / Processed Wire."

Part Number

Configured Part Number is shown.

Specifications

NA6UCLRSB UL Listed (MTW) Support:Related Image

Model Number AWG Size Number of Cores Total Length *3
or
Specified Length
NA6UCLRSB
For moving / With Shield
18 4 1
~
100
(Specify 1 m
Increment)
500
·
1000
6
16 4
6
14 4
12 4
10 4



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers.
Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NA6UCLRSB UL Listed (MTW) Support:Related Image

NA6UCLRSB UL Listed (MTW) Support:Related Image

NA6UCLRSB UL Listed (MTW) Support:Related Image

Specifications

Model Number AWG Size Number of Cores Estimated
Section Area
(mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *5
Outer Diameter
(mm)
Approximate
Mass
kg / km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided *4
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Maximum Voltage
V / 5 Min
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
NA6U
CLRSB
For moving / With Shield
18 4 0.75 Core / Layer Stranding 4 11.4 177 9 25.3 50 2000 7/24/0.08 1.3 N/A 0.85 PVC 3 1.7 PVC MTW
CE Supported
AWM2501
PSE (300 V)
CSA
6 6 13.2 237 7
16 4 1.25 4 12.4 218 12 16.1 7/38/0.08 1.7 3.4
6 6 14.5 303 10
14 4 2 4 13.4 270 16 9.87 7/60/0.08 2.1 3.8
12 4 3.5 4 14.7 355 22 6.08 7/61/0.10 2.6 4.3
10 4 5.5 4 16.4 470 30 3.86 7/96/0.10 3.3 5



*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

 
NA6UCLRSB UL Listed (MTW) Support:Related Image

NA6UCLRSB UL Listed (MTW) Support:Related Image

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80 90 100
Current Reduction Factor 1.00 0.90 0.75 0.73 0.65 0.56 0.44 0.27

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 10 x 0.9 = 9 (A)
when the ambient temperature for 2-core AWG20 is 40 °C

Part Number
NA6UCLRSB-10-4-100
NA6UCLRSB-14-4-100
NA6UCLRSB-16-4-100
NA6UCLRSB-18-4-100
NA6UCLRSB-18-4-[1-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

-1005.51016.4
1 Piece(s)Available

8 Days or more

-10021413.4
1 Piece(s)

8 Days or more

101001.251612.4
1 Piece(s)Available

8 Days or more

-1000.751811.4
1 Piece(s)

5 Days or more

-1 ~ 1000.751811.4

Loading...

  1. 1

Basic Information

Number of cores(Core) 4 Rated voltage 600V Shield Yes
Sheath Characteristic Oil Resistant Representative standards PSE / UL / CE Sheath Color Navy
Ground wire GY (Green / Yellow) Sheath Material PVC Insulation body materials PVC
Power supply/signal For Power Supply Other Features Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.